Caterpillar
Caterpillar
隨時在此處填寫您的課稅詳細資訊。

探索我們的新頁面設計

全新零件頁面

快來看看我們全新的零件頁面設計!

您正在檢視最近更新的零件頁面。如果您更喜歡原始版本,請選取「暫不」或繼續採用新頁面

194-3528: 套管 (1/4 吋驅動)

194-3528: 套管 (1/4 吋驅動)

Cat® 6 Point Deep Length Metric Socket provides a secure grip and access to deep fasteners, ensuring effective torque application

品牌: Cat

產品影像

194-3528: 套管 (1/4 吋驅動)
194-3528: 套管 (1/4 吋驅動)

194-3528: 套管 (1/4 吋驅動)

Cat® 6 Point Deep Length Metric Socket provides a secure grip and access to deep fasteners, ensuring effective torque application

品牌: Cat

零件編號 194-3528 的說明

The 6-Point Deep Length Metric Socket features a hexagon shape with six points that perfectly match the head of hexagonal fasteners, offering a secure fit and minimizing the risk of slippage and rounding off the fastener. The deep length allows for easy access to fasteners that are recessed and located in tight spaces for different mechanical and assembly tasks. Its metric sizing ensures compatibility with a wide range of fasteners and provides long-lasting performance even under high-torque conditions.

Attributes:
• 6-point built for flexible fastener engagement.
• 1/4" square drive for compatibility with different tools.
• Ensures a secure fit and prevents slippage and damage to fasteners.
• Chrome finish offers increased resistance to rust and corrosion.

Applications:
The 6-Point Deep Length Metric Socket is used in assembly tasks to engage and turn deep and recessed hexagonal fasteners, providing the necessary torque to achieve secure fastening and removal.

警告:本產品可能會使您暴露於包括鉛和鉛化合物在內的化學物質,加利福尼亞州已知該物質會導致癌症、出生缺陷或其他生殖危害。有關更多資訊,請造訪 www.P65Warnings.ca.gov。

零件編號 194-3528 的規格

測量單位

    長度 (in):

    2.0

    Inner Diameter (in):

    0.22

    Hex Size (in):

    0.472

    Square Drive (in):

    0.25

    Outer Diameter (in):

    0.65

    Material:

    Steel, Carbon Steel

    Weight (lb):

    0.099

要點

要點

工廠安裝

此零件根據製造商的規格設計以適合您的 Cat 設備。

對製造商配置的任何變更都可能導致產品不適合您的 Cat 設備。購買前請洽詢您的 Cat 代理商,以確保此零件適合您的 Cat 設備的目前狀況和假設的配置。此指標不能保證所有零件的相容性。

再製造

不可退貨

套件

已更換

再製造

不可退貨

套件

已更換