Description: Cat® Machine Linkage Sleeve Bearings support rotational movement between machine frames, linkages and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Cat heavy duty Sleeve Bearings are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. These bearings offer lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.
Recommended Application: Cat Sleeve Bearings are designed for conditions that require demand and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.
সতর্কীকরণ:এই প্রোডাক্টটি ব্যবহারের ফলে আপনি লেড ও লেডজাত যৌগগুলি সহ রাসায়নিকগুলির সংস্পর্শে আসতে পারেন, যা ক্যালিফোর্নিয়া স্টেটে ক্যান্সার ও জন্মগত সমস্যা বা অন্যান্য প্রজননজনিত ক্ষতির কারণ হিসাবে পরিচিত। আরও তথ্যের জন্য www.P65Warnings.ca.gov -এ যান।
Description: Cat® Machine Linkage Sleeve Bearings support rotational movement between machine frames, linkages and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Cat heavy duty Sleeve Bearings are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. These bearings offer lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.
Recommended Application: Cat Sleeve Bearings are designed for conditions that require demand and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.
সতর্কীকরণ:এই প্রোডাক্টটি ব্যবহারের ফলে আপনি লেড ও লেডজাত যৌগগুলি সহ রাসায়নিকগুলির সংস্পর্শে আসতে পারেন, যা ক্যালিফোর্নিয়া স্টেটে ক্যান্সার ও জন্মগত সমস্যা বা অন্যান্য প্রজননজনিত ক্ষতির কারণ হিসাবে পরিচিত। আরও তথ্যের জন্য www.P65Warnings.ca.gov -এ যান।
স্পেসিফিকেশন
স্পেসিফিকেশন
পরিমাপের এককUSমেট্রিক
ভিতরে ব্যাস (mm): 45
ভিতরে ব্যাস (in): 1.78
বাইরের ব্যাস (mm): 55
বাইরের ব্যাস (in): 2.17
মোট দৈর্ঘ্য (mm): 50
মোট দৈর্ঘ্য (in): 1.97
উপদান: স্টিল
প্রকার: স্ট্রেট স্লিভ
পরিমাপের এককUSমেট্রিক
ভিতরে ব্যাস (mm): 45
ভিতরে ব্যাস (in): 1.78
বাইরের ব্যাস (mm): 55
আরও দেখুন
সামঞ্জস্যপূর্ণ মডেল
সামঞ্জস্যপূর্ণ মডেল
Mini Hyd Excavator
307-A307B
Quick Coupler
PIN GRAB
Excavator
E70B307-A312C LE120B307E110B
আরও দেখুন
Mini Hyd Excavator
307-A307B
ওয়ারেন্টির তথ্য়
ফেরতের নীতি
099-7108 এর জন্য পার্টসের চিত্র
বিস্তারিত পার্টস ডায়াগ্রাম দেখুন
আপনার সরঞ্জাম যোগ করুন
ডায়াগ্রামবর্ণনাস্পেসিফিকেশনসামঞ্জস্যপূর্ণ মডেল
099-7108 এর জন্য পার্টসের চিত্র
বিস্তারিত পার্টস ডায়াগ্রাম দেখুন
আপনার সরঞ্জাম যোগ করুন
099-7108 পার্ট নম্বরের বর্ণনা
Description: Cat® Machine Linkage Sleeve Bearings support rotational movement between machine frames, linkages and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.
Attributes: Cat heavy duty Sleeve Bearings are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. These bearings offer lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against galling, even in high-load conditions.
Recommended Application: Cat Sleeve Bearings are designed for conditions that require demand and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.
আরও দেখুন
সতর্কীকরণ:এই প্রোডাক্টটি ব্যবহারের ফলে আপনি লেড ও লেডজাত যৌগগুলি সহ রাসায়নিকগুলির সংস্পর্শে আসতে পারেন, যা ক্যালিফোর্নিয়া স্টেটে ক্যান্সার ও জন্মগত সমস্যা বা অন্যান্য প্রজননজনিত ক্ষতির কারণ হিসাবে পরিচিত। আরও তথ্যের জন্য www.P65Warnings.ca.gov -এ যান।
পার্ট নম্বর 099-7108 এর জন্য স্পেসিফিকেশন
পরিমাপের একক
USমেট্রিক
ভিতরে ব্যাস (mm): 45
ভিতরে ব্যাস (in): 1.78
বাইরের ব্যাস (mm): 55
বাইরের ব্যাস (in): 2.17
মোট দৈর্ঘ্য (mm): 50
মোট দৈর্ঘ্য (in): 1.97
উপদান: স্টিল
প্রকার: স্ট্রেট স্লিভ
আরও দেখুন
পার্ট নম্বর 099-7108 এর জন্য কম্পাটিবেল মডেল
MINI HYD EXCAVATOR
307-A 307B
QUICK COUPLER
PIN GRAB
EXCAVATOR
E70B 307-A 312C L E120B 307 E110B
আরও দেখুন
কীকী
ফ্যাক্টরি ফিট
এই পার্টটি প্রস্তুতকারকের স্পেসিফিকেশনের উপর ভিত্তি করে আপনার Cat এর সরঞ্জামগুলিকে ফিট করার জন্য ডিজাইন করা হয়েছে।
প্রস্তুতকারকের কনফিগারেশনে যেকোনো পরিবর্তনের ফলে প্রোডাক্টটি আপনার Cat এর সরঞ্জামের সাথে ফিট না হতেও পারে। এই পার্টটি বর্তমান অবস্থায় ও অনুমানকৃত কনফিগারেশনে আপনার Cat এর সরঞ্জামের জন্য উপযুক্ত কিনা তা নিশ্চিত করতে অনুগ্রহ করে কেনার আগে আপনার Cat বিক্রেতার সাথে পরামর্শ করুন। এই ইন্ডিকেটরটি সমস্ত পার্টের জন্য সামঞ্জস্যের গ্যারান্টি দিতে পারে না।
রিম্যানুফ্য়াকচারড
ফেরতযোগ্য নয়
কিট
প্রতিস্থাপন হয়েছে
রিম্যানুফ্য়াকচারড
ফেরতযোগ্য নয়
কিট
প্রতিস্থাপন হয়েছে
একজন বিশেষজ্ঞের সাথে চ্যাট করুন
এটি উপযুক্ত হবে?এই পার্টটি উপযুক্ত কিনা বা মেরামতের বিকল্প উপলভ্য আছে কিনা তা দেখতে আপনার সরঞ্জাম যোগ করুন।
সরঞ্জাম যোগ করুন
এটা উপযুক্ত হবে বা মেরামতের জন্য খুঁজছেন? এই পার্টটি উপযুক্ত কিনা বা মেরামতের বিকল্প উপলভ্য আছে কিনা তা দেখতে আপনার সরঞ্জাম যোগ করুন।