Description: A 45-degree lube fitting is a type of lubrication fitting or grease fitting that is designed with a 45-degree angled connection. It is used to facilitate the application of lubricants or grease to machinery. A 45-degree lube fitting consists of a threaded metal body with a 45-degree angled connection at one end. The threaded portion allows for secure attachment to a corresponding fitting or port on the equipment, while the angled connection provides convenient access for grease or lubricant application.
Attributes: • 45-degree lube fittings are designed to be compatible with commonly used lubricants and greases. • This type of lube fittings offers a cost-effective solution for lubrication needs.
Applications: A 45-degree lube fitting provides a convenient solution for applying lubricants or grease to machinery and equipment, particularly in tight or inaccessible areas. Their angled design offers flexibility and ease of use, allowing operators to efficiently lubricate critical components and ensure smooth operation and extended equipment life and it is widely used in Cat 910E, 910F, 910F, 950, 950G, 950H, 950K, 950L, 950M, 962, 962G, 962H, 962K, 962L, 962M, 966, 966L, 966M, 972, 972K, 972L, 972M, 980L, 980M, IT12B, IT12F, IT12F, IT14F, IT62G, IT62H, IT62K and SEM680D Wheel Loader, 962H TR28 Powertrain.
সতর্কীকরণ:এই বৈশিষ্ট্য এবং উপকারিতাটি আপনাকে লেড ও লেডজাত যৌগগুলি সহ রাসায়নিকগুলির সংস্পর্শে আনতে পারে, যা ক্যালিফোর্নিয়া স্টেটে ক্যান্সার এবং জন্মগত সমস্যা বা অন্যান্য প্রজননজনিত ক্ষতির কারণ হিসাবে পরিচিত। আরও তথ্যের জন্য www.P65Warnings.ca.gov-এ যান।
Description: A 45-degree lube fitting is a type of lubrication fitting or grease fitting that is designed with a 45-degree angled connection. It is used to facilitate the application of lubricants or grease to machinery. A 45-degree lube fitting consists of a threaded metal body with a 45-degree angled connection at one end. The threaded portion allows for secure attachment to a corresponding fitting or port on the equipment, while the angled connection provides convenient access for grease or lubricant application.
Attributes: • 45-degree lube fittings are designed to be compatible with commonly used lubricants and greases. • This type of lube fittings offers a cost-effective solution for lubrication needs.
Applications: A 45-degree lube fitting provides a convenient solution for applying lubricants or grease to machinery and equipment, particularly in tight or inaccessible areas. Their angled design offers flexibility and ease of use, allowing operators to efficiently lubricate critical components and ensure smooth operation and extended equipment life and it is widely used in Cat 910E, 910F, 910F, 950, 950G, 950H, 950K, 950L, 950M, 962, 962G, 962H, 962K, 962L, 962M, 966, 966L, 966M, 972, 972K, 972L, 972M, 980L, 980M, IT12B, IT12F, IT12F, IT14F, IT62G, IT62H, IT62K and SEM680D Wheel Loader, 962H TR28 Powertrain.
সতর্কীকরণ:এই বৈশিষ্ট্য এবং উপকারিতাটি আপনাকে লেড ও লেডজাত যৌগগুলি সহ রাসায়নিকগুলির সংস্পর্শে আনতে পারে, যা ক্যালিফোর্নিয়া স্টেটে ক্যান্সার এবং জন্মগত সমস্যা বা অন্যান্য প্রজননজনিত ক্ষতির কারণ হিসাবে পরিচিত। আরও তথ্যের জন্য www.P65Warnings.ca.gov-এ যান।
Description: A 45-degree lube fitting is a type of lubrication fitting or grease fitting that is designed with a 45-degree angled connection. It is used to facilitate the application of lubricants or grease to machinery. A 45-degree lube fitting consists of a threaded metal body with a 45-degree angled connection at one end. The threaded portion allows for secure attachment to a corresponding fitting or port on the equipment, while the angled connection provides convenient access for grease or lubricant application.
Attributes: • 45-degree lube fittings are designed to be compatible with commonly used lubricants and greases. • This type of lube fittings offers a cost-effective solution for lubrication needs.
Applications: A 45-degree lube fitting provides a convenient solution for applying lubricants or grease to machinery and equipment, particularly in tight or inaccessible areas. Their angled design offers flexibility and ease of use, allowing operators to efficiently lubricate critical components and ensure smooth operation and extended equipment life and it is widely used in Cat 910E, 910F, 910F, 950, 950G, 950H, 950K, 950L, 950M, 962, 962G, 962H, 962K, 962L, 962M, 966, 966L, 966M, 972, 972K, 972L, 972M, 980L, 980M, IT12B, IT12F, IT12F, IT14F, IT62G, IT62H, IT62K and SEM680D Wheel Loader, 962H TR28 Powertrain.
আরও দেখুন
সতর্কীকরণ:এই বৈশিষ্ট্য এবং উপকারিতাটি আপনাকে লেড ও লেডজাত যৌগগুলি সহ রাসায়নিকগুলির সংস্পর্শে আনতে পারে, যা ক্যালিফোর্নিয়া স্টেটে ক্যান্সার এবং জন্মগত সমস্যা বা অন্যান্য প্রজননজনিত ক্ষতির কারণ হিসাবে পরিচিত। আরও তথ্যের জন্য www.P65Warnings.ca.gov-এ যান।
পার্ট নম্বর 102-9542 এর জন্য স্পেসিফিকেশন
পরিমাপের একক
USমেট্রিক
হেক্সাগোনাল সাইজ (mm): 11
উপদান: স্টিল
থ্রেডের সাইজ (mm): 8-Jan
ওজন (kg): 0.002
ওজন (lb): 3.4
উপাদানের বিবরণ: স্টিল
হেক্সাগোনাল সাইজ (in): 0.43
থ্রেডের সাইজ (in): 1/8/2028
আরও দেখুন
পার্ট নম্বর 102-9542 এর জন্য কম্পাটিবেল মডেল
INTEGRATED TOOLCARRIER
IT62G II IT62G IT62H
WHEEL LOADER
972 XE 972M XE 966 XE 962M Z 962 966XE 950G II 966M XE 950G 962H 966L 962G 962G II 966 950H 966M 950K 962L 962K 950M 972M 950L 962M 972 972L 972XE 950M Z 966 GC
আরও দেখুন
কীকী
ফ্যাক্টরি ফিট
এই পার্টটি প্রস্তুতকারকের স্পেসিফিকেশনের উপর ভিত্তি করে আপনার Cat এর সরঞ্জামগুলিকে ফিট করার জন্য ডিজাইন করা হয়েছে।
প্রস্তুতকারকের কনফিগারেশনে যেকোনো পরিবর্তনের ফলে প্রোডাক্টটি আপনার Cat এর সরঞ্জামের সাথে ফিট না হতেও পারে। এই পার্টটি বর্তমান অবস্থায় ও অনুমানকৃত কনফিগারেশনে আপনার Cat এর সরঞ্জামের জন্য উপযুক্ত কিনা তা নিশ্চিত করতে অনুগ্রহ করে কেনার আগে আপনার Cat বিক্রেতার সাথে পরামর্শ করুন। এই ইন্ডিকেটরটি সমস্ত পার্টের জন্য সামঞ্জস্যের গ্যারান্টি দিতে পারে না।
রিম্যানুফ্য়াকচারড
ফেরতযোগ্য নয়
কিট
প্রতিস্থাপন হয়েছে
রিম্যানুফ্য়াকচারড
ফেরতযোগ্য নয়
কিট
প্রতিস্থাপন হয়েছে
একজন বিশেষজ্ঞের সাথে চ্যাট করুন
এটি উপযুক্ত হবে?এই পার্টটি উপযুক্ত কিনা বা মেরামতের বিকল্প উপলভ্য আছে কিনা তা দেখতে আপনার সরঞ্জাম যোগ করুন।
সরঞ্জাম যোগ করুন
এটা উপযুক্ত হবে বা মেরামতের জন্য খুঁজছেন? এই পার্টটি উপযুক্ত কিনা বা মেরামতের বিকল্প উপলভ্য আছে কিনা তা দেখতে আপনার সরঞ্জাম যোগ করুন।