HjemAlle kategorierProduct Selector GETHydraulic ExcavatorsBucketsHeavy Duty342-2205,Heavy Duty,60 IN
Hjem
Alle kategorierProduct Selector GETHydraulic ExcavatorsBucketsHeavy Duty
342-2205,Heavy Duty,60 IN
342-2205,Heavy Duty,60 IN
342-2205,Heavy Duty,60 IN

Viser 1 - 16 af 226

Sorter efter relevansSorter efter navnSortér efter reservedelsnummer
FilterFiltrér og sortér
Sortér efterRelevansNavnReservedelsnummer
Specifikationer
USMetrisk

Fjedertype

Kompression

Gevindstørrelse (tommer – TPI) (tommer)

na

Indvendig diameter (tommer)

0,1250,30,511,02,5

Skruetype

Sætskruer til skålpunkt

Tykkelse (tommer)

0,010,030,0350,060,0633,23

Udvendig diameter (O.D.) – A (tommer)

5/8
Vis resultaterAnnullér

Viser 1 - 16 af 226

085-7079: GREB

085-7079: GREB

Cat® Selector Valve Lever Grip provides a comfortable and secure surface for operators to hold and manipulate the lever

Cat

085-7083: STIFT

085-7083: STIFT

Cat® Hydraulic Selector Valve Spring Pin ensures precise positioning and reliable operation of the hydraulic selector valve

Cat

ELIMINAȚI PRESUPUNERILE DIN PROCESUL DE REPARAȚIE

De fiecare dată când depanați un cod de eroare, primiți instrucțiuni de reparare pas cu pas sau vă asigurați că aveți piesele potrivite, aplicația Cat® SIS2GO are tot ce aveți nevoie pentru a vă putea repara cu încredere echipamentele.

085-7084: BOLT

085-7084: BOLT

Cat® Selector Valve Wing Bolt facilitates secure fastening in the equipment, enabling swift adjustments and maintenance with ease

Cat

Material

Carbon Steel

104-7883: STANGENHED

104-7883: STANGENHED

Cat® Transmission Control Rod is responsible for transmitting motion and force from the gear selector to the transmission mechanism

Cat

Material

Structural Steel,Alloy Steel,Carbon Steel

106-0548: VENTILGRUPPE – SEL

106-0548: VENTILGRUPPE – SEL

Cat® Selector And Pressure Control Valve for transmission hydraulic control to regulate the flow and pressure of the hydraulic fluid

Cat

106-0550: VENTILGRUPPE – SEL

106-0550: VENTILGRUPPE – SEL

Cat® Selector and Pressure Control Transmission Valve that manages the direction of hydraulic fluid flow and regulates pressure to control

Cat

106-0551: OMSTYRINGSVENTILGRUPPE

106-0551: OMSTYRINGSVENTILGRUPPE

Cat® Selector and Pressure Control Valve enable seamless gear selection and shifting by managing hydraulic flow and maintaining optimal pressure levels, ensuring efficient transmission performance

Cat

107-6035: AFBRYDERENHED

107-6035: AFBRYDERENHED

Cat® Speed Selector Switch with Connector and Dielectric Strength of 1500 Volts RMS used in the Operator Station

Cat

ELIMINAȚI PRESUPUNERILE DIN PROCESUL DE REPARAȚIE

De fiecare dată când depanați un cod de eroare, primiți instrucțiuni de reparare pas cu pas sau vă asigurați că aveți piesele potrivite, aplicația Cat® SIS2GO are tot ce aveți nevoie pentru a vă putea repara cu încredere echipamentele.

108-6523: Vælger og trykreguleringsventiljustering

108-6523: Vælger og trykreguleringsventiljustering

Cat® Selector og Pressure Control Valve Adjuster finjusterer spændingen af fjedre i ventilen, hvilket sikrer præcis styring af væsketrykket

Cat

Material

Steel

Hex Size (in)

0.20; 0.71; 1.50

109-9538: VENTILGRUPPE - SEL

109-9538: VENTILGRUPPE - SEL

Cat® Selector Valve used for Transmission Control unit

Cat

117-5860: VENTILGRUPPE

117-5860: VENTILGRUPPE

Cat® Selector and Pressure Control Transmission Valve provides precise hydraulic pressure control within the transmission system

Cat

119-5988: VENTILGRUPPE

119-5988: VENTILGRUPPE

Cat® Selector and Pressure Control Valve used in heavy machinery for precise management of hydraulic fluid flow and pressure during diverse operations

Cat

123-0284: VENTILGRUPPE

123-0284: VENTILGRUPPE

Cat® Selector and Pressure Control Transmission Valve that manages the direction of hydraulic fluid flow and regulates pressure to control

Cat

125-4924: PLADE-SEL AS

125-4924: PLADE-SEL AS

Cat® Governor Control Selector Mounting Plate securely holds the selector which in turn manages the engine speed

Cat

Material

Alloy Zinc,Structural Steel,Alloy Steel

129-3033: Fjederstift til styreventil

129-3033: Fjederstift til styreventil

Cat®-pladefjeder til transmissionsvælger og trykreguleringsventil giver ensartet trykstyring og jævnt gearskift

Cat

Materiale

Stål

Belægning

Ikke angivet

Samlet længde (tommer)

4,826

Bredde (tommer)

1,237

Højde (tommer)

0,893

142-1831: STOP

142-1831: STOP

Cat® Transmission Pressure Control Valve Selector Piston Stop provides a physical limit or stop for the movement of the selector piston

Cat

Material

Carbon Steel

Viser 1 - 16 af 226

NøgleNøgle
Fabrikstilpasset

Denne reservedel er designet til at passe til dit Cat-udstyr på baggrund af producentens specifikationer.

Eventuelle ændringer i producentens konfiguration kan medføre, at produktet ikke passer til dit Cat-udstyr. Kontakt din Cat-forhandler, før du køber, for at sikre, at denne reservedel er korrekt til dit Cat-udstyr i den aktuelle tilstand og anslåede konfiguration. Denne indikator kan ikke garantere kompatibilitet for alle reservedele.

Renoveret

Kan ikke returneres

Sæt

Erstattet

Renoveret

Kan ikke returneres

Sæt

Erstattet