Hjem461-6734: Engine and Air Brake Hose
Hjem461-6734: Engine and Air Brake Hose
461-6734: Engine and Air Brake Hose

Cat® Engine and Air Brake Hose

Mærke: Cat

Produktbilleder
461-6734: Engine and Air Brake Hose
461-6734: Engine and Air Brake Hose

Cat® Engine and Air Brake Hose

Mærke: Cat

Oplysninger om garanti
returpolitik
DiagramBeskrivelseSpecifikationer Kompatible modeller
Beskrivelse af reservedelsnummer 461-6734

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from synthetic rubber tube, textile inner braid, high tensile steel wire braid reinforcement and a textile braid cover.

Vis mere
Specifikationer for reservedelsnummer 461-6734
Overall Length (mm): 2.400,0
Weight (kg): 2,906
Material: Low Pressure Hose
Vis mere
Kompatible modeller for reservedelsnummer 461-6734

DUMPER

794 AC 794 AC 796 AC 798 AC 798

Vis mere
NøgleNøgle
Fabrikstilpasset

Denne reservedel er designet til at passe til dit Cat-udstyr på baggrund af producentens specifikationer.

Eventuelle ændringer i producentens konfiguration kan medføre, at produktet ikke passer til dit Cat-udstyr. Kontakt din Cat-forhandler, før du køber, for at sikre, at denne reservedel er korrekt til dit Cat-udstyr i den aktuelle tilstand og anslåede konfiguration. Denne indikator kan ikke garantere kompatibilitet for alle reservedele.

Renoveret

Kan ikke returneres

Sæt

Erstattet

Renoveret

Kan ikke returneres

Sæt

Erstattet