Hjem486-5679: One Wire Braid Tough Guard
Hjem486-5679: One Wire Braid Tough Guard
486-5679: One Wire Braid Tough Guard

Cat® One Wire Braid Tough Guard

Mærke: Cat

Produktbilleder
486-5679: One Wire Braid Tough Guard
486-5679: One Wire Braid Tough Guard

Cat® One Wire Braid Tough Guard

Mærke: Cat

Oplysninger om garanti
returpolitik
DiagramBeskrivelseSpecifikationer Kompatible modeller
Beskrivelse af reservedelsnummer 486-5679

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability. Cat ToughGuard™ Hose features an abrasion resistant cover for the harshest operating conditions. It surpasses over 2 million SAE abrasion test cycles providing superior resistance against the number one cause of hose failure, abrasion.
The construction of the hose is made from special high temperature synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather, and abrasion resistant synthetic
rubber.

Vis mere
Specifikationer for reservedelsnummer 486-5679
Overall Length (mm): 1.062,0
Weight (kg): 0,721
Vis mere
Kompatible modeller for reservedelsnummer 486-5679

Vi har i øjeblikket ingen oplysninger om kompatibilitet for denne reservedel.

NøgleNøgle
Fabrikstilpasset

Denne reservedel er designet til at passe til dit Cat-udstyr på baggrund af producentens specifikationer.

Eventuelle ændringer i producentens konfiguration kan medføre, at produktet ikke passer til dit Cat-udstyr. Kontakt din Cat-forhandler, før du køber, for at sikre, at denne reservedel er korrekt til dit Cat-udstyr i den aktuelle tilstand og anslåede konfiguration. Denne indikator kan ikke garantere kompatibilitet for alle reservedele.

Renoveret

Kan ikke returneres

Sæt

Erstattet

Renoveret

Kan ikke returneres

Sæt

Erstattet