Caterpillar

Tilføj udstyr

Vælg udstyr for at se reservedele, der passer til dit udstyr.
Ingen foreslåede resultater

Vælg butik

Registrér dig
Caterpillar

Vælg butik

For prisfastsættelse og tilgængelighed

Tilføj udstyr

Så du kan finde de reservedele, der passer.Så du kan finde de reservedele, der passer.
Søg efter reservedelsnummer eller -navn

Vælg butik

Tilføj udstyr

HjemIsenkram, pakninger og forbrugsvarerHardwareLukkemekanismerBolte og skruer513-9595: BOLT-KRAVE
HjemIsenkram, pakninger og forbrugsvarerHardwareLukkemekanismerBolte og skruer513-9595: BOLT-KRAVE
513-9595: BOLT-KRAVE

Cat® Shoulder Bolt is a specialized fastener that securely attaches the bearing to the hydraulic mast roller, providing precise alignment and support during lifting and material handling tasks

Mærke: Cat

Produktbilleder
513-9595: BOLT-KRAVE
513-9595: BOLT-KRAVE
513-9595: BOLT-KRAVE
513-9595: BOLT-KRAVE
513-9595: BOLT-KRAVE

Cat® Shoulder Bolt is a specialized fastener that securely attaches the bearing to the hydraulic mast roller, providing precise alignment and support during lifting and material handling tasks

Mærke: Cat

Oplysninger om garanti
returpolitik
DiagramBeskrivelseSpecifikationer Kompatible modeller
Beskrivelse af reservedelsnummer 513-9595

The Hex Socket Drive Shoulder Bolt is specifically designed to securely attach the bearing to the hydraulic mast, providing precise alignment and support during lifting and material handling tasks in heavy equipment. Its threaded shaft with a hex socket head allows for easy installation and removal using a hex wrench or Allen key, ensuring a secure and reliable connection. The smooth shoulder between the threaded and unthreaded portions of the bolt aids in maintaining accurate alignment and spacing, acting as a pivot surface to reduce friction during the roller movements. This shoulder bolt is a component that ensures the smooth and efficient operation of the hydraulic mast work tool roller and bearing, contributing to the overall performance and reliability of the heavy equipment during various construction and earthmoving tasks.

Attributes:
• Smooth shoulder between the threaded and unthreaded portions allows for precise alignment and spacing
• Features a hex socket head for easy installation and removal with a hex wrench or Allen key
• Acts as a pivot or bearing surface, reducing friction during the cylinder's movement
• Provides reliable support and alignment for the hydraulic mast work tool

Applications:
This Hex Socket Drive Shoulder Bolt is used to securely attach and support the hydraulic mast work tool roller and bearing, ensuring precise alignment and efficient operation.

Vis mere
Specifikationer for reservedelsnummer 513-9595

Måleenheder

USMetrisk
Materiale: Legeret stål,Zinklegering
Bolt Length (in): 3.75
Thread Size (in): 0.02
Thread Size (mm): 0.500
Grip Length (mm): 80,11
Thread Size (dia x pitch) (mm): 1/2x13
Class or Grade: ASTM A574 (180 ksi)
Coating: Zinc
Bolt Type: Socket Head
Grip Length (in): 3,154
Bolt Length (mm): 95,25
Hand of Thread: RH
Vis mere
Kompatible modeller for reservedelsnummer 513-9595

BOREMASKINE

MD6380

DUMPER

794 AC 796 AC 798 AC 798

LASTVOGN

794 AC

Vis mere
NøgleNøgle
Fabrikstilpasset

Denne reservedel er designet til at passe til dit Cat-udstyr på baggrund af producentens specifikationer.

Eventuelle ændringer i producentens konfiguration kan medføre, at produktet ikke passer til dit Cat-udstyr. Kontakt din Cat-forhandler, før du køber, for at sikre, at denne reservedel er korrekt til dit Cat-udstyr i den aktuelle tilstand og anslåede konfiguration. Denne indikator kan ikke garantere kompatibilitet for alle reservedele.

Renoveret

Kan ikke returneres

Sæt

Erstattet

Renoveret

Kan ikke returneres

Sæt

Erstattet