Hjem526-9741: High Temperature General Purpose
Hjem526-9741: High Temperature General Purpose
526-9741: High Temperature General Purpose

Cat® High Temperature General Purpose

Mærke: Cat

Produktbilleder
526-9741: High Temperature General Purpose
526-9741: High Temperature General Purpose

Cat® High Temperature General Purpose

Mærke: Cat

Oplysninger om garanti
returpolitik
DiagramBeskrivelseSpecifikationer Kompatible modeller
Beskrivelse af reservedelsnummer 526-9741

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is textile braided.

Vis mere
Specifikationer for reservedelsnummer 526-9741
Overall Length (mm): 790,0
Weight (kg): 1,269
Material: Medium Pressure Hose
Vis mere
Kompatible modeller for reservedelsnummer 526-9741

HJULLÆSSER

993K 993

Vis mere
NøgleNøgle
Fabrikstilpasset

Denne reservedel er designet til at passe til dit Cat-udstyr på baggrund af producentens specifikationer.

Eventuelle ændringer i producentens konfiguration kan medføre, at produktet ikke passer til dit Cat-udstyr. Kontakt din Cat-forhandler, før du køber, for at sikre, at denne reservedel er korrekt til dit Cat-udstyr i den aktuelle tilstand og anslåede konfiguration. Denne indikator kan ikke garantere kompatibilitet for alle reservedele.

Renoveret

Kan ikke returneres

Sæt

Erstattet

Renoveret

Kan ikke returneres

Sæt

Erstattet