Startseite425-7146: XT-6 ES
Startseite425-7146: XT-6 ES
425-7146: XT-6 ES

Cat® XT-6 ES

Marke: Cat

Produktbilder
425-7146: XT-6 ES
425-7146: XT-6 ES

Cat® XT-6 ES

Marke: Cat

Preis prüfen
Preis prüfen
Melden Sie sich an, um Ihren Kundenpreis zu sehen
Garantieinformationen
Rückgabebestimmungen
Beschreibung
Beschreibung

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from fabric reinforced, synthetic rubber tube; four or six plies of spirally-wrapped high tensile steel wire reinforcement, separated by layers of synthetic rubber. The outer cover is oil, weather, and abrasion resistant synthetic rubber.

Produktwarnung zu CatέSchlauchleitungen
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The Cat XT ES hose line-up is designed and manufactured by Caterpillar for high pressure hydraulic applications. These range from 2500 to 6000 psi (17.5 to 42.0 MPa). The ES (Enhanced Spiral) construction is a Caterpillar proprietary design and impulse tested to twice the industry standards. Cat hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from fabric reinforced, synthetic rubber tube; four or six plies of spirally-wrapped high tensile steel wire reinforcement, separated by layers of synthetic rubber. The outer cover is oil, weather, and abrasion resistant synthetic rubber.

Produktwarnung zu CatέSchlauchleitungen
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
Mehr anzeigen
Technische Daten
Technische Daten
Overall Length (mm): 1.620
Weight (kg): 14,05
Material: High Pressure Hose
Overall Length (mm): 1.620
Weight (kg): 14,05
Material: High Pressure Hose
Mehr anzeigen
Kompatible Modelle
Kompatible Modelle
Raddozer
992K
Mehr anzeigen
Raddozer
992K
Garantieinformationen
Rückgabebestimmungen
Parts Diagrams
No EquipmentGeben Sie eine Ausrüstungsseriennummer ein, oder wählen Sie die Ausrüstung aus einer zuvor hinzugefügten Liste aus, um Teilediagramme anzuzeigen.
Ausrüstung auswählen
ZeichenerklärungZeichenerklärung
passend für​

Dieses Ersatzteil wurde basierend auf den technischen Daten des Herstellers passgenau für Ihre Cat-Ausrüstung konstruiert.

Änderungen an der Konfiguration des Herstellers können dazu führen, dass das Produkt nicht in die Cat-Ausrüstung passt. Wenden Sie sich vor dem Kauf an Ihren Cat-Händler, um sicherzustellen, dass dieses Teil für Ihre Cat-Ausrüstung in ihrer derzeitigen Form und angenommenen Konfiguration angemessen ist. Dieser Indikator stellt keine Garantie für die Kompatibilität des Teils dar.

Generalüberholt

Keine Rückgabe möglich

Satz

Ersetzt

Generalüberholt

Keine Rückgabe möglich

Satz

Ersetzt

Chatten Sie mit einem Experten.