Startseite464-3990: Two Wire Braid Compact Hose
Startseite464-3990: Two Wire Braid Compact Hose
464-3990: Two Wire Braid Compact Hose

Cat® Two Wire Braid Compact Hose

Marke: Cat

Produktbilder
464-3990: Two Wire Braid Compact Hose
464-3990: Two Wire Braid Compact Hose

Cat® Two Wire Braid Compact Hose

Marke: Cat

Preis prüfen
Preis prüfen
Melden Sie sich an, um Ihren Kundenpreis zu sehen
Garantieinformationen
Rückgabebestimmungen
Beschreibung
Beschreibung

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion
resistant synthetic rubber.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion
resistant synthetic rubber.

Technische Daten
Technische Daten
Overall Length (mm): 1.455
Weight (kg): 1,27
Material: High Pressure Hose
Overall Length (mm): 1.455
Weight (kg): 1,27
Material: High Pressure Hose
Mehr anzeigen
Kompatible Modelle
Kompatible Modelle
Asphaltfertiger
AP-1055FAP-1000FSE60 V
Mehr anzeigen
Asphaltfertiger
AP-1055FAP-1000FSE60 V
Garantieinformationen
Rückgabebestimmungen
Parts Diagrams
No EquipmentGeben Sie eine Ausrüstungsseriennummer ein, oder wählen Sie die Ausrüstung aus einer zuvor hinzugefügten Liste aus, um Teilediagramme anzuzeigen.
Ausrüstung auswählen
DiagrammBeschreibungTechnische DatenKompatible Modelle
Teilediagramm für 464-3990
Detailliertes Teilediagramm anzeigen
Ihre Ausrüstung hinzufügen
Beschreibung für Ersatzteilnummer 464-3990

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion
resistant synthetic rubber.

Mehr anzeigen
Technische Daten für Ersatzteilnummer 464-3990
Overall Length (mm): 1.455
Weight (kg): 1,27
Material: High Pressure Hose
Mehr anzeigen
Kompatible Modelle für die Ersatzteilnummer 464-3990

ASPHALTFERTIGER

AP-1055F AP-1000F SE60 V

Mehr anzeigen
ZeichenerklärungZeichenerklärung
passend für​

Dieses Ersatzteil wurde basierend auf den technischen Daten des Herstellers passgenau für Ihre Cat-Ausrüstung konstruiert.

Änderungen an der Konfiguration des Herstellers können dazu führen, dass das Produkt nicht in die Cat-Ausrüstung passt. Wenden Sie sich vor dem Kauf an Ihren Cat-Händler, um sicherzustellen, dass dieses Teil für Ihre Cat-Ausrüstung in ihrer derzeitigen Form und angenommenen Konfiguration angemessen ist. Dieser Indikator stellt keine Garantie für die Kompatibilität des Teils dar.

Generalüberholt

Keine Rückgabe möglich

Satz

Ersetzt

Generalüberholt

Keine Rückgabe möglich

Satz

Ersetzt

Chatten Sie mit einem Experten.