StartseiteWerkstattmaterialienAndere WerkstattmaterialienAndere Werkstattprodukte4C-9634: 1 1/4" Puller Stud
Startseite
WerkstattmaterialienAndere WerkstattmaterialienAndere Werkstattprodukte
4C-9634: 1 1/4" Puller Stud
4C-9634: 1 1/4" Puller Stud

Cat® 1 1/4" Puller Stud is used to grip onto the stud securely and apply a pulling force to remove it from the component without causing damage

Marke: Cat

Produktbilder
4C-9634: 1 1/4" Puller Stud
4C-9634: 1 1/4" Puller Stud
4C-9634: 1 1/4" Puller Stud

Cat® 1 1/4" Puller Stud is used to grip onto the stud securely and apply a pulling force to remove it from the component without causing damage

Marke: Cat

Preis prüfen
Preis prüfen
Melden Sie sich an, um Ihren Kundenpreis zu sehen
Garantieinformationen
Rückgabebestimmungen
Beschreibung
Beschreibung

The Puller Stud provides a secure and effective method for removing studs from components of the machine. The puller stud provides a grip on the stud and applies a pulling force to safely and efficiently extract it from the component. It is provided with threads that allow it to be securely screwed into the stud hole of the component from which the stud needs to be removed. The threads provide a strong grip, ensuring that the puller stud stays securely in place during the stud removal process.

Attributes:
• Helps to prevent damage to the component and ensures that the stud is removed intact
• Create a pulling force that gradually loosens the stud from the component

Applications:
The Puller Stud provides a secure grip and controlled pulling force, the puller stud helps to ensure that studs can be removed efficiently and safely, minimizing the risk of damage to the machine components.

The Puller Stud provides a secure and effective method for removing studs from components of the machine. The puller stud provides a grip on the stud and applies a pulling force to safely and efficiently extract it from the component. It is provided with threads that allow it to be securely screwed into the stud hole of the component from which the stud needs to be removed. The threads provide a strong grip, ensuring that the puller stud stays securely in place during the stud removal process.

Attributes:
• Helps to prevent damage to the component and ensures that the stud is removed intact
• Create a pulling force that gradually loosens the stud from the component

Applications:
The Puller Stud provides a secure grip and controlled pulling force, the puller stud helps to ensure that studs can be removed efficiently and safely, minimizing the risk of damage to the machine components.

Technische Daten
Technische Daten
MaßeinheitUSMetrisch
Material: Steel,Coating Mixed: Nonmetallic,Carbon Steel,Low Alloy Steel,Alloy Zinc
Thread: 1 1/4" - 12
Length (mm): 735
Length (in): 28.937
Weight (kg): 4.506
Weight (lb): 9.934
MaßeinheitUSMetrisch
Material: Steel,Coating Mixed: Nonmetallic,Carbon Steel,Low Alloy Steel,Alloy Zinc
Thread: 1 1/4" - 12
Length (mm): 735
Mehr anzeigen
Kompatible Modelle
Kompatible Modelle

Für dieses Teil sind derzeit keine Angaben zur Kompatibilität verfügbar.

Garantieinformationen
Rückgabebestimmungen
BeschreibungTechnische Daten
Beschreibung für Ersatzteilnummer 4C-9634

The Puller Stud provides a secure and effective method for removing studs from components of the machine. The puller stud provides a grip on the stud and applies a pulling force to safely and efficiently extract it from the component. It is provided with threads that allow it to be securely screwed into the stud hole of the component from which the stud needs to be removed. The threads provide a strong grip, ensuring that the puller stud stays securely in place during the stud removal process.

Attributes:
• Helps to prevent damage to the component and ensures that the stud is removed intact
• Create a pulling force that gradually loosens the stud from the component

Applications:
The Puller Stud provides a secure grip and controlled pulling force, the puller stud helps to ensure that studs can be removed efficiently and safely, minimizing the risk of damage to the machine components.

Mehr anzeigen
Technische Daten für Ersatzteilnummer 4C-9634

Maßeinheit

USMetrisch
Material: Steel,Coating Mixed: Nonmetallic,Carbon Steel,Low Alloy Steel,Alloy Zinc
Thread: 1 1/4" - 12
Length (mm): 735
Length (in): 28.937
Weight (kg): 4.506
Weight (lb): 9.934
Mehr anzeigen
ZeichenerklärungZeichenerklärung
passend für​

Dieses Ersatzteil wurde basierend auf den technischen Daten des Herstellers passgenau für Ihre Cat-Ausrüstung konstruiert.

Änderungen an der Konfiguration des Herstellers können dazu führen, dass das Produkt nicht in die Cat-Ausrüstung passt. Wenden Sie sich vor dem Kauf an Ihren Cat-Händler, um sicherzustellen, dass dieses Teil für Ihre Cat-Ausrüstung in ihrer derzeitigen Form und angenommenen Konfiguration angemessen ist. Dieser Indikator stellt keine Garantie für die Kompatibilität des Teils dar.

Generalüberholt

Keine Rückgabe möglich

Satz

Ersetzt

Generalüberholt

Keine Rückgabe möglich

Satz

Ersetzt

Chatten Sie mit einem Experten.