Startseite524-0616: One Wire Braid
Startseite524-0616: One Wire Braid
524-0616: One Wire Braid

Cat® One Wire Braid

Marke: Cat

Produktbilder
524-0616: One Wire Braid
524-0616: One Wire Braid

Cat® One Wire Braid

Marke: Cat

Fügen Sie Ihr Gerät hinzu, um zu sehen, ob dieses Teil passt oder ob es Reparaturmöglichkeiten gibt.
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
Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from special high temperature synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather, and abrasion resistant synthetic
rubber.

Produktwarnung zu CatέSchlauchleitungen
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from special high temperature synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather, and abrasion resistant synthetic
rubber.

Produktwarnung zu CatέSchlauchleitungen
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
Mehr anzeigen
Technische Daten
Technische Daten
Overall Length (mm): 1.082
Weight (kg): 2,242
Material: Medium Pressure Hose
Overall Length (mm): 1.082
Weight (kg): 2,242
Material: Medium Pressure Hose
Mehr anzeigen
Kompatible Modelle
Kompatible Modelle

Für dieses Teil sind derzeit keine Angaben zur Kompatibilität verfügbar.

Garantieinformationen
Rückgabebestimmungen
Parts Diagrams
No EquipmentGeben Sie eine Ausrüstungsseriennummer ein, oder wählen Sie die Ausrüstung aus einer zuvor hinzugefügten Liste aus, um Teilediagramme anzuzeigen.
Ausrüstung auswählen
DiagrammBeschreibungTechnische DatenKompatible Modelle
Teilediagramm für 524-0616
Detailliertes Teilediagramm anzeigen
Ihre Ausrüstung hinzufügen
Beschreibung für Ersatzteilnummer 524-0616

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
The construction of the hose is made from special high temperature synthetic rubber tube and single high tensile steel wire braid reinforcement. The outer cover is oil, weather, and abrasion resistant synthetic
rubber.

Mehr anzeigen
Produktwarnung zu CatέSchlauchleitungen
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
Mehr anzeigen
Technische Daten für Ersatzteilnummer 524-0616
Overall Length (mm): 1.082
Weight (kg): 2,242
Material: Medium Pressure Hose
Mehr anzeigen
Kompatible Modelle für die Ersatzteilnummer 524-0616

Für dieses Teil sind derzeit keine Angaben zur Kompatibilität verfügbar.

ZeichenerklärungZeichenerklärung
passend für​

Dieses Ersatzteil wurde basierend auf den technischen Daten des Herstellers passgenau für Ihre Cat-Ausrüstung konstruiert.

Änderungen an der Konfiguration des Herstellers können dazu führen, dass das Produkt nicht in die Cat-Ausrüstung passt. Wenden Sie sich vor dem Kauf an Ihren Cat-Händler, um sicherzustellen, dass dieses Teil für Ihre Cat-Ausrüstung in ihrer derzeitigen Form und angenommenen Konfiguration angemessen ist. Dieser Indikator stellt keine Garantie für die Kompatibilität des Teils dar.

Generalüberholt

Keine Rückgabe möglich

Satz

Ersetzt

Generalüberholt

Keine Rückgabe möglich

Satz

Ersetzt

Chatten Sie mit einem Experten.