StartseiteBefestigungsteile, Dichtungen und HilfsstoffeDichtungen und O-RingeAndere Dichtungen068-9049: DICHTUNG
Startseite
Befestigungsteile, Dichtungen und HilfsstoffeDichtungen und O-RingeAndere Dichtungen
068-9049: DICHTUNG
068-9049: DICHTUNG

Cat® Rotating Shaft Lip Type Seal Ring is used to prevent fluid leakage and protect against contaminants in machinery with rotating shafts.

Marke: Cat

fallback-image
068-9049: DICHTUNG

Cat® Rotating Shaft Lip Type Seal Ring is used to prevent fluid leakage and protect against contaminants in machinery with rotating shafts.
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
Listen sind standardmäßig privat. Setzen Sie sie auf "Öffentlich", um sie mit anderen Mitgliedern in Ihrer Organisation gemeinsam zu nutzen.
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
The Rotating Shaft Lip Type Seal Ring used in rotating applications can provide a fluid tight seal between the drive shaft and housing and prevent external contaminants from entering the system. Also, lip seals can withstand the oil pressure of the component and ensure leak-free operation. To provide long, reliable seal life and provide additional protection in the most extreme environments.

Attributes:
• Prevents fluid leakage and protects against contaminants by maintaining a secure seal around the shaft.
• Ensure to withstand various pressure levels, with some seals capable of handling high-pressure environments

Applications:
The Rotating Shaft Lip Type Seal Rings are commonly used in various applications, including pumps, compressors, gearboxes, and motors. They are available in different materials, such as elastomers, PTFE, and metal, to suit various operating conditions, including high-speed and high-temperature environments.

Warnung:Dieses Produkt kann Sie Chemikalien wie Di(2-ethylhexyl)phthalat (DEHP) aussetzen, von dem im US-Bundesstaat Kalifornien bekannt ist, dass es Krebs, Geburtsfehler oder andere Fortpflanzungsschäden verursacht. Weitere Informationen finden Sie unter www.P65Warnings.ca.gov.

The Rotating Shaft Lip Type Seal Ring used in rotating applications can provide a fluid tight seal between the drive shaft and housing and prevent external contaminants from entering the system. Also, lip seals can withstand the oil pressure of the component and ensure leak-free operation. To provide long, reliable seal life and provide additional protection in the most extreme environments.

Attributes:
• Prevents fluid leakage and protects against contaminants by maintaining a secure seal around the shaft.
• Ensure to withstand various pressure levels, with some seals capable of handling high-pressure environments

Applications:
The Rotating Shaft Lip Type Seal Rings are commonly used in various applications, including pumps, compressors, gearboxes, and motors. They are available in different materials, such as elastomers, PTFE, and metal, to suit various operating conditions, including high-speed and high-temperature environments.

Warnung:Dieses Produkt kann Sie Chemikalien wie Di(2-ethylhexyl)phthalat (DEHP) aussetzen, von dem im US-Bundesstaat Kalifornien bekannt ist, dass es Krebs, Geburtsfehler oder andere Fortpflanzungsschäden verursacht. Weitere Informationen finden Sie unter www.P65Warnings.ca.gov.
Technische Daten
Technische Daten

Die technischen Daten für dieses Teil sind noch in Arbeit.

Kompatible Modelle
Kompatible Modelle
Knuckleboom Loader
2384D2484D
Articulated Truck
D400ED350ED400E IID40DD350E IID400D400D
Delimber
PRE426DLK426
Truck
793D793F789D785D
Ejector Truck
D400E II
Off Highway Truck
785D793D
Mehr anzeigen
Knuckleboom Loader
2384D2484D
Garantieinformationen
Rückgabebestimmungen
Teilediagramm für 068-9049
Detailliertes Teilediagramm anzeigen
Ihre Ausrüstung hinzufügen
ZeichenerklärungZeichenerklärung
passend für​

Dieses Ersatzteil wurde basierend auf den technischen Daten des Herstellers passgenau für Ihre Cat-Ausrüstung konstruiert.

Änderungen an der Konfiguration des Herstellers können dazu führen, dass das Produkt nicht in die Cat-Ausrüstung passt. Wenden Sie sich vor dem Kauf an Ihren Cat-Händler, um sicherzustellen, dass dieses Teil für Ihre Cat-Ausrüstung in ihrer derzeitigen Form und angenommenen Konfiguration angemessen ist. Dieser Indikator stellt keine Garantie für die Kompatibilität des Teils dar.

Generalüberholt

Keine Rückgabe möglich

Satz

Ersetzt

Generalüberholt

Keine Rückgabe möglich

Satz

Ersetzt

Chatten Sie mit einem Experten.