The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Product Images
0R-5217: Cat® Reman Alternator
Cat Reman Alternator (24 Volt-35 Amp)
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat Reman alternator such as part # 0R5217 is designed to energize the battery to power your machine. There are two types: Brush-Type Design uses one-piece brushes for less maintenance, with constant-pressure springs for even brush wear; and our Brushless Design has fewer moving parts, tighter air gap tolerances and quality sealing for longer life in harsh environments (dirt, dust, heat or cold) compared with Brush-Type. Electronic voltage regulators and a high-efficiency cooling system are built in. We replace all gaskets and seals, starter O-rings, seals, and boots with new. Cat Reman alternators are quiet, compact, and lightweight, designed to be part of a balanced electrical system. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes:
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman alternator provides like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new. • Cat Reman alternator is covered with a same-as-new, 12-month Caterpillar Limited Warranty1 against Caterpillar defects in material and/or workmanship. • Cat Reman offers drop-in solution.
1 Warranty can vary by model and application; limitations apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat Reman alternator such as part # 0R5217 is designed to energize the battery to power your machine. There are two types: Brush-Type Design uses one-piece brushes for less maintenance, with constant-pressure springs for even brush wear; and our Brushless Design has fewer moving parts, tighter air gap tolerances and quality sealing for longer life in harsh environments (dirt, dust, heat or cold) compared with Brush-Type. Electronic voltage regulators and a high-efficiency cooling system are built in. We replace all gaskets and seals, starter O-rings, seals, and boots with new. Cat Reman alternators are quiet, compact, and lightweight, designed to be part of a balanced electrical system. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes:
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman alternator provides like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new. • Cat Reman alternator is covered with a same-as-new, 12-month Caterpillar Limited Warranty1 against Caterpillar defects in material and/or workmanship. • Cat Reman offers drop-in solution.
1 Warranty can vary by model and application; limitations apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Voltage (volts): 24
Rated Output (amps): 35
Mount Type: Double Lug,SAE J180
Number of Poles: 14
Brush/Brushless: Brushless
Marine Approved: No
Voltage (volts): 24
Rated Output (amps): 35
Mount Type: Double Lug,SAE J180
View More
Upgrade Your Coverage
Get extra coverage beyond the standard warranty with an Equipment Protection Plan (EPP). Contact your dealer for eligibility details.
Compatible Models
Compatible Models
Generator
SR4
Truck Engine
3306320831163306B
Integrated Toolcarrier
IT18BIT28IT18IT28B
Motor Grader
120H120G135H12H NA140K140H140G16G140H NA130G14014G14E12H12G120160K160H160G12F160H NA135H NA14H NA120H NA
Winch
52851857H56H59N59L58L575655545958
Wheel Skidder
518528518C530B528B
Track-Type Tractor
D6H XRD6D SRD6G2 LGPD6H IID4HD4DD4ED6F SRD5BD5HD5ED6E SRD6CD6DD7G2D6ED6GD6HD7FD6G SRD7GD7HD5D8KD8LD8ND8HD9GD9LD9ND9HD6G2 XLD4E SR
Cat Reman alternator such as part # 0R5217 is designed to energize the battery to power your machine. There are two types: Brush-Type Design uses one-piece brushes for less maintenance, with constant-pressure springs for even brush wear; and our Brushless Design has fewer moving parts, tighter air gap tolerances and quality sealing for longer life in harsh environments (dirt, dust, heat or cold) compared with Brush-Type. Electronic voltage regulators and a high-efficiency cooling system are built in. We replace all gaskets and seals, starter O-rings, seals, and boots with new. Cat Reman alternators are quiet, compact, and lightweight, designed to be part of a balanced electrical system. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes:
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman alternator provides like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new. • Cat Reman alternator is covered with a same-as-new, 12-month Caterpillar Limited Warranty1 against Caterpillar defects in material and/or workmanship. • Cat Reman offers drop-in solution.
1 Warranty can vary by model and application; limitations apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 0R-5217
Voltage (volts): 24
Rated Output (amps): 35
Mount Type: Double Lug,SAE J180
Number of Poles: 14
Brush/Brushless: Brushless
Marine Approved: No
View More
Upgrade Your Coverage
Get extra coverage beyond the standard warranty with an Equipment Protection Plan (EPP). Contact your dealer for eligibility details.
Compatible Models for part number 0R-5217
GENERATOR
SR4
TRUCK ENGINE
3306 3208 3116 3306B
INTEGRATED TOOLCARRIER
IT18B IT28 IT18 IT28B
MOTOR GRADER
120H 120G 135H 12H NA 140K 140H 140G 16G 140H NA 130G 140 14G 14E 12H 12G 120 160K 160H 160G 12F 160H NA 135H NA 14H NA 120H NA
WINCH
528 518 57H 56H 59N 59L 58L 57 56 55 54 59 58
WHEEL SKIDDER
518 528 518C 530B 528B
TRACK-TYPE TRACTOR
D6H XR D6D SR D6G2 LGP D6H II D4H D4D D4E D6F SR D5B D5H D5E D6E SR D6C D6D D7G2 D6E D6G D6H D7F D6G SR D7G D7H D5 D8K D8L D8N D8H D9G D9L D9N D9H D6G2 XL D4E SR
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.