The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Product Images
10R-9788: Cat® Reman Alternator
Cat Reman Alternator (24 Volt-65 Amp)
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat Reman alternator such as part # 10R9788 is designed to energize the battery to power your machine. There are two types: Brush-Type Design uses one-piece brushes for less maintenance, with constant-pressure springs for even brush wear; and our Brushless Design has fewer moving parts, tighter air gap tolerances and quality sealing for longer life in harsh environments (dirt, dust, heat or cold) compared with Brush-Type. Electronic voltage regulators and a high-efficiency cooling system are built in. We replace all gaskets and seals, starter O-rings, seals, and boots with new. Cat Reman alternators are quiet, compact, and lightweight, designed to be part of a balanced electrical system. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes:
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman alternator provides like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new. • Cat Reman alternator is covered with a same-as-new, 12-month Caterpillar Limited Warranty1 against Caterpillar defects in material and/or workmanship. • Cat Reman offers drop-in solution.
1 Warranty can vary by model and application; limitations apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat Reman alternator such as part # 10R9788 is designed to energize the battery to power your machine. There are two types: Brush-Type Design uses one-piece brushes for less maintenance, with constant-pressure springs for even brush wear; and our Brushless Design has fewer moving parts, tighter air gap tolerances and quality sealing for longer life in harsh environments (dirt, dust, heat or cold) compared with Brush-Type. Electronic voltage regulators and a high-efficiency cooling system are built in. We replace all gaskets and seals, starter O-rings, seals, and boots with new. Cat Reman alternators are quiet, compact, and lightweight, designed to be part of a balanced electrical system. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes:
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman alternator provides like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new. • Cat Reman alternator is covered with a same-as-new, 12-month Caterpillar Limited Warranty1 against Caterpillar defects in material and/or workmanship. • Cat Reman offers drop-in solution.
1 Warranty can vary by model and application; limitations apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Voltage (volts): 24
Rated Output (amps): 65
Mount Type: SAE J180
Number of Poles: 16
Brush/Brushless: Brushless
Marine Approved: No
Voltage (volts): 24
Rated Output (amps): 65
Mount Type: SAE J180
View More
Upgrade Your Coverage
Get extra coverage beyond the standard warranty with an Equipment Protection Plan (EPP). Contact your dealer for eligibility details.
Compatible Models
Compatible Models
Integrated Toolcarrier
IT62G IIIT62GIT38G II
Track Loader
973C963C953C
Petroleum Engine
C15C13C11C9C7
Ejector Truck
740
Material Handler
M325D MHM325D L MH
Wheel Loader
972G950G II950G962G972G II938G II980G II962G II966G966G II
Cat Reman alternator such as part # 10R9788 is designed to energize the battery to power your machine. There are two types: Brush-Type Design uses one-piece brushes for less maintenance, with constant-pressure springs for even brush wear; and our Brushless Design has fewer moving parts, tighter air gap tolerances and quality sealing for longer life in harsh environments (dirt, dust, heat or cold) compared with Brush-Type. Electronic voltage regulators and a high-efficiency cooling system are built in. We replace all gaskets and seals, starter O-rings, seals, and boots with new. Cat Reman alternators are quiet, compact, and lightweight, designed to be part of a balanced electrical system. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes:
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman alternator provides like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new. • Cat Reman alternator is covered with a same-as-new, 12-month Caterpillar Limited Warranty1 against Caterpillar defects in material and/or workmanship. • Cat Reman offers drop-in solution.
1 Warranty can vary by model and application; limitations apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 10R-9788
Voltage (volts): 24
Rated Output (amps): 65
Mount Type: SAE J180
Number of Poles: 16
Brush/Brushless: Brushless
Marine Approved: No
View More
Upgrade Your Coverage
Get extra coverage beyond the standard warranty with an Equipment Protection Plan (EPP). Contact your dealer for eligibility details.
Compatible Models for part number 10R-9788
INTEGRATED TOOLCARRIER
IT62G II IT62G IT38G II
TRACK LOADER
973C 963C 953C
PETROLEUM ENGINE
C15 C13 C11 C9 C7
EJECTOR TRUCK
740
MATERIAL HANDLER
M325D MH M325D L MH
WHEEL LOADER
972G 950G II 950G 962G 972G II 938G II 980G II 962G II 966G 966G II
TRACK-TYPE TRACTOR
D7R D6G2 LGP D6GC D8N D8R II D6G2 XL D6R II D5N D7R II D7G2 D6R D6N
ARTICULATED TRUCK
740 735 OEM 735
PIPELAYER
572R II 561N 572R
WHEELED EXCAVATOR
M325C MH M330D
INDUSTRIAL ENGINE
3412 C18 3406E 3126B C-15 C7 C9 C-9 C11 C13 C15
EXCAVATOR
330D MH 328D LCR 329D LN 329D L 336D2 LXE 336D 324D 336D2 L M325D MH 330D LN 326D L 340D2 L 325C L 322C 336D LN 336D2 GC 340D L 329D 336D2 XE 325D L 330C LN 330C L 336D L 336D2 330C 330D 324D LN 336D2 L XE 330C MH M325D L MH 324D L 330D L 325C 325D
MOBILE HYD POWER UNIT
330D L 329D L 340D2 L 336D L 330D 324D LN 330C 325D L 325C 325D 336D
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.