10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsOther Hydraulic Components003-9163: 3/4-14 NPTF Threaded 90° Elbow Adapter
Home
HydraulicsOther Hydraulic Components
003-9163: 3/4-14 NPTF Threaded 90° Elbow Adapter
003-9163: 3/4-14 NPTF Threaded 90° Elbow Adapter

Cat® 90° Elbow Adapter for left-hand engine jacket water heater facilitates a sharp 90-degree turn in coolant lines

Brand: Cat

Product Images
003-9163: 3/4-14 NPTF Threaded 90° Elbow Adapter
003-9163: 3/4-14 NPTF Threaded 90° Elbow Adapter
003-9163: 3/4-14 NPTF Threaded 90° Elbow Adapter
003-9163: 3/4-14 NPTF Threaded 90° Elbow Adapter
003-9163: 3/4-14 NPTF Threaded 90° Elbow Adapter

Cat® 90° Elbow Adapter for left-hand engine jacket water heater facilitates a sharp 90-degree turn in coolant lines

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Applications:
Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Description:
Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Applications:
Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Material Description: Plated Steel
Material: Carbon Steel
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models
Compatible Models
Generator
SR4SR4BSR4BHV
Truck Engine
C-10C-123406E3176B
Rotary Drill
MD6310MD6250
Mini Hyd Excavator
307B307-A
Excavator
330 L320-A L320-A S320-A N312B325-A318B N322N325 LN322-A LN312-A350-A312B L307330-A L330 LN315-A L325 L350-A L317B L322-A322-A L322-A N330-A L325-A LN317-A325-A L322 LN318B320-A322 L317-A N330-A317B LN317 N320N315-A315B L330-A LN320 L
Wheel Tractor
637631C633C
Rotary Mixer
RM500BRM800
Hydraulic Control
48
Vehicular Engine
D348D349
Petroleum Engine
351635123508C3508B3516C3516B3512C3512B
Wheel Dozer
824G II
Petroleum Gen Set
3512B3512CC15
Wheel Loader
980C980H980G994F994D994H
Soil Stabilizer
SS-250BSS-250
Engine - Industrial
3561B3512B3516BLD700E
Industrial Engine
3516B3516C3406ED3433408E3408B3408C3512E3512B3512C3456330433063176C3176B3412D333C351231963412E35163508B3508D330C
Asphalt Screed
8 FT
Quarry Truck
771D
Wheel Scraper
651E631E657E637E
Logger
227
Gas Engine
G3306BG3306G3520BCG137-12G3508BG3412G3408CG3408BG3516JG3516EG3408G3516CG3516BG3512G3516G3508
Tractor
772776776D776B768C772B784C
Pumper
SPF343CSPF343SPF743
Underground Art Truck
AE40AD45BAD55AD40
Power Module
XQG400PP3516PM3516PM3512C32PM34123516CPMG3516PM3508
Load Haul Dump
R1300GR1700 IIR1700 XER1300G IIR1300
Off Highway Truck
793F7933508B
Oem Solutions
3412C
Motor Grader
120M16M14G12G14H NA
Hydraulic Shovel
60156015B
Track-Type Tractor
D6R IID6MD6N
Marine Auxiliary
3516C3516B3512C3512B351235083508B3508C
Marine Engine
351635123508C183508C3508B3408B3408C3406B3406E3516B3516C3516E3512C3512E32083306B3512B3412C33043412E33063304B34123408
Stabilizer Mixer
SM-350
Mining Excavator
5230B5110B
Expanded Mining Products
LD350
Vibratory Compactor
CD-54
Petroleum Package
TH48-E703508C18
Ripper Scarifier
12G140G130G
Generator Set
G3406G3520G3516G3512G3508G3516BG3516CG3516E3508C3508B3508C273412CG3306G3412C175-20CG137-12G3412CG3520B3516C18C1535123512C3512B3408C34563406C3516C3516B3516E
Reclaimer Mixer
RM-350BRM-350RM800RM500BRM-250CRM-300RM-500
Marine Transmission
72317251724172717261
Engine
3512E3508PETROL3512PETROL3512B3512CG3516CG3516J3516C3516E3516PETROLEUMG3520G3412C
Locomotive Engine
3516BPR20B
Cold Planer
PR-1000PR-450CPM820PM825PM822PM620PR-1000CPM622PR-450PM-201PM-565PR-750B
Electric Rope Shovel
7495 HF7495
Road Reclaimer
RM800RR-250RR-250BRM600RM500
Engine - Machine
32083408
Gen Set Engine
3406C3406E3406B3408B3408C3516BG3520B34563304B3512B33043412G35203412CG3516B3508G3508340835123508B3516
Marine Gear
31927251
Truck
785789793F785C785D773B785B793F CMD793F OEM795F AC789C789D777C777B789B777D773777769D769C
View More
Generator
SR4SR4BSR4BHV
Warranty Information
Return Policy
Parts diagram for 003-9163
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 003-9163
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 003-9163

Description:
Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.

Attributes:
• Fluid carrying component
• Designed to meet or exceed the performance of industry standard parts and provide leak free connections
• The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

Applications:
Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 003-9163
Material Description: Plated Steel
Material: Carbon Steel
View More
Compatible Models for part number 003-9163

GENERATOR

SR4 SR4B SR4BHV

TRUCK ENGINE

C-10 C-12 3406E 3176B

ROTARY DRILL

MD6310 MD6250

MINI HYD EXCAVATOR

307B 307-A

EXCAVATOR

330 L 320-A L 320-A S 320-A N 312B 325-A 318B N 322N 325 LN 322-A LN 312-A 350-A 312B L 307 330-A L 330 LN 315-A L 325 L 350-A L 317B L 322-A 322-A L 322-A N 330-A L 325-A LN 317-A 325-A L 322 LN 318B 320-A 322 L 317-A N 330-A 317B LN 317 N 320N 315-A 315B L 330-A LN 320 L

WHEEL TRACTOR

637 631C 633C

ROTARY MIXER

RM500B RM800

HYDRAULIC CONTROL

48

VEHICULAR ENGINE

D348 D349

PETROLEUM ENGINE

3516 3512 3508C 3508B 3516C 3516B 3512C 3512B

WHEEL DOZER

824G II

PETROLEUM GEN SET

3512B 3512C C15

WHEEL LOADER

980C 980H 980G 994F 994D 994H

SOIL STABILIZER

SS-250B SS-250

ENGINE - INDUSTRIAL

3561B 3512B 3516B LD700E

INDUSTRIAL ENGINE

3516B 3516C 3406E D343 3408E 3408B 3408C 3512E 3512B 3512C 3456 3304 3306 3176C 3176B 3412 D333C 3512 3196 3412E 3516 3508B 3508 D330C

ASPHALT SCREED

8 FT

QUARRY TRUCK

771D

WHEEL SCRAPER

651E 631E 657E 637E

LOGGER

227

GAS ENGINE

G3306B G3306 G3520B CG137-12 G3508B G3412 G3408C G3408B G3516J G3516E G3408 G3516C G3516B G3512 G3516 G3508

TRACTOR

772 776 776D 776B 768C 772B 784C

PUMPER

SPF343C SPF343 SPF743

UNDERGROUND ART TRUCK

AE40 AD45B AD55 AD40

POWER MODULE

XQG400 PP3516 PM3516 PM3512 C32 PM3412 3516C PMG3516 PM3508

LOAD HAUL DUMP

R1300G R1700 II R1700 XE R1300G II R1300

OFF HIGHWAY TRUCK

793F 793 3508B

OEM SOLUTIONS

3412C

MOTOR GRADER

120M 16M 14G 12G 14H NA

HYDRAULIC SHOVEL

6015 6015B

TRACK-TYPE TRACTOR

D6R II D6M D6N

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3512 3508 3508B 3508C

MARINE ENGINE

3516 3512 3508 C18 3508C 3508B 3408B 3408C 3406B 3406E 3516B 3516C 3516E 3512C 3512E 3208 3306B 3512B 3412C 3304 3412E 3306 3304B 3412 3408

STABILIZER MIXER

SM-350

MINING EXCAVATOR

5230B 5110B

EXPANDED MINING PRODUCTS

LD350

VIBRATORY COMPACTOR

CD-54

PETROLEUM PACKAGE

TH48-E70 3508 C18

RIPPER SCARIFIER

12G 140G 130G

GENERATOR SET

G3406 G3520 G3516 G3512 G3508 G3516B G3516C G3516E 3508C 3508B 3508 C27 3412C G3306 G3412 C175-20 CG137-12 G3412C G3520B 3516 C18 C15 3512 3512C 3512B 3408C 3456 3406C 3516C 3516B 3516E

RECLAIMER MIXER

RM-350B RM-350 RM800 RM500B RM-250C RM-300 RM-500

MARINE TRANSMISSION

7231 7251 7241 7271 7261

ENGINE

3512E 3508PETROL 3512PETROL 3512B 3512C G3516C G3516J 3516C 3516E 3516PETROLEUM G3520 G3412C

LOCOMOTIVE ENGINE

3516B PR20B

COLD PLANER

PR-1000 PR-450C PM820 PM825 PM822 PM620 PR-1000C PM622 PR-450 PM-201 PM-565 PR-750B

ELECTRIC ROPE SHOVEL

7495 HF 7495

ROAD RECLAIMER

RM800 RR-250 RR-250B RM600 RM500

ENGINE - MACHINE

3208 3408

GEN SET ENGINE

3406C 3406E 3406B 3408B 3408C 3516B G3520B 3456 3304B 3512B 3304 3412 G3520 3412C G3516B 3508 G3508 3408 3512 3508B 3516

MARINE GEAR

3192 7251

TRUCK

785 789 793F 785C 785D 773B 785B 793F CMD 793F OEM 795F AC 789C 789D 777C 777B 789B 777D 773 777 769D 769C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert