10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings095-1750: 1.78 x 10.82mm 90A NBR O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
095-1750: 1.78 x 10.82mm 90A NBR O-Ring
095-1750: 1.78 x 10.82mm 90A NBR O-Ring

Cat® Rubber O-Ring Seal for Solenoid Valve

Brand: Cat

Product Images
095-1750: 1.78 x 10.82mm 90A NBR O-Ring
095-1750: 1.78 x 10.82mm 90A NBR O-Ring
095-1750: 1.78 x 10.82mm 90A NBR O-Ring
095-1750: 1.78 x 10.82mm 90A NBR O-Ring
095-1750: 1.78 x 10.82mm 90A NBR O-Ring

Cat® Rubber O-Ring Seal for Solenoid Valve

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 1.78
Cross Section Diameter (in): 0.07
Inside Diameter (mm): 10.82
Inside Diameter (in): 0.426
Material: NBR - Nitrile,NBR (90),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 90A
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Dash Size: 013
Units of MeasureUSMetric
Cross Section Diameter (mm): 1.78
Cross Section Diameter (in): 0.07
Inside Diameter (mm): 10.82
View More
Compatible Models
Compatible Models
Underground Art Truck
AD22
Undercarriage
OEMS
Shovel Logger
345C
Integrated Toolcarrier
IT62HIT38HIT28G
Load Haul Dump
R2900 XE
Material Handler
MH3250M325D MHMH3260MH3022MH3024MH3037MH3032MH3040MH3050MH3295M325D L MH
Motor Grader
14120M140M16M16014L15014M14012M24M160M
Hydraulic Shovel
604060306060
Wheel Skidder
535D535B545D525D525B555D
Track-Type Tractor
D5K LGPD6R IIID8 GCD4K XLD6R IID7R SERIESD3K XLD5ND6RD6TD6ND6KD4K LGPD4K2 LGPD5K2 LGPD3K2 LGPD4K2 XLD7R XRD6T LGPD7R LGPD3K2 XLD6T LGPPATD6R XLD6T XWD6T XLD8GCD6K LGPD7RD7GD8TD8RD6R STDD6K XLD9TD8R IID6T XL PATD6T XW PATD5K XLD5K2 XLD7R IID6R LGPD3K LGP
Knuckleboom Loader
579C579D2484D2484C559C559D2384D2384C539
Asphalt Paver
BG1055EAP-1055E
Mini Hyd Excavator
303.5C303.5E303.5D303ECR301.8301.9307D307C307B301.6301.5308E2CR305.5D305.5E308E308D308C303E CR303.5E2 CR303 SR305.5 CR308E2 CR301.7CR304CR304C CR308E2SR308.5303CR303C CR304E2 CR304D CR304305303308307.5309306305C CR302CR305.5E2 CR305E2 CR306.5305E305D CR304E310308E2 SR303.5CR302.7CR305 CR
Track Feller Buncher
TK1051
Underground Articulated Truck
AD22
Forestry Products
538548558568FM528FM528 LL
Pipelayer
572R II572RPL61
Mining Excavator
5110B513052305130B
Log Loadr Forst Mach
558
Front Shovel
385C50805090B
Water Fording Tractor
D7R II
Excavator
311D LRR316F L330 L345B II349D L325B LM315F312EFM538312F312B336D312C324D336E312D324E336F375-A L315D LM317F333 GC320D2320D3336D2 L322B LN314D CR326D LFM548335F323F336F XE374F L311B311C323DE300BM318F312-A349E L330D2325C L322B322C3101323D LN385C FS324E LN352F XE VG330B LN321C330D FM345B345C321B345D336 MHPU312B L548320D2 GC349F L385C L320D2 FM325D L330-A L316F352F-VG558320D LRR365C L MH315B315C326F L336D L374D L323F OEM312D2 L336F L XE312C L323E LN350-A LFM558314E CROTHER330C FM314C326F538325B349DFM568324D L350 L313F330GC336E L320 GC313B325C349E325D336E H349F313D320E RR325F312D2352F312D L340F322B L345B L324D FM LL330-A L329D LN314D LCR336F LN XE320E LRR323F LNM325D MH318D2 L324E L336F LE140374F312E L345C L330 GC323D SA320D RR323D3323D S336D2 GC323D L313F L330D2 L323D2326D2 L314F CR385BE120385C345D L336F LNXE313F GC320B320C320D320E314E LCR365C L323E L336F LN329E LN320B FM LL323E SA320E LN320B S320B N330F320B L345B II MH315B FM L330B330C330D390F L323F L336D2 L XE365B LM325D L MH365C320B U365B336E LN320C L336E LH349F LXE325D FM LL336D2 LXE323F SA320D LNMH3295340D2 L312F GC313D2 GC390D318B N390F320D L336E LNH320D FM RR350-AMH3040390D L336D LN319D LN340MHPU325C FM340F L UHD349E L VGEL240C330B L326 GC349 GC320E L325D FM325B LNE240CE110320D GC326D2349D2319D L323D2 L330C L336D2318D L320F L568 FM313D2-GC313D2320B LU320D FM320B LL313D2 LGP317B L330F LN330D L350 OEME120B352 UHD312D2 GC318E L340349330D MH336 GC345328D LCR329D L324D FM340F L LRE349D2 LE70B352350325F LCR355319D330D LN320C FM319C568 FM LLE110B318F L320326325323318C329E L318F318B345D L VG330340D L335336333311F LRR329D330F L329E317B LN318D2329F L336D2 XE335F LCR330C LN315B L395325D MH313F LGC385C L MH321D LCR375-A316E L315F LCR365B II329D2 LEL300B322C FM320D2 L324D LNM312374329D2M315M318330C MH345C MH326F LN345 GCM320
Vibratory Compactor
CB-536D
Shovel
6040
Mobile Hyd Power Unit
330D L329D L385C323D LN365C L350MHPU352FMHPU323F OEM390F330D2349D L330FMHPU385C L336FMHPU329E340D2 L336D L330 MHPU349E L HVG325D L325C349E325D336F336D336EC7.1345D345C336E HVG330F330D324D LN330C349D2323D L345C L
Compact Track Loader
285XE275XE
Wheel Tractor
657G
Generator Set
350835123512B
Hex Based Spl Solution
320E330F OEM330D2352F OEM
Track Loader
973C963D963C953C953D
Ejector Truck
730C740B730C2 EJ740730
Wheel Dozer
854G854K844K844854
Forest Products
OTHER
Compact Wheel Loader
910K903902902C2903C2914K903D
Telehandler
TH1055TH1255
Wheel Loader
972H988 XE972M972L966 XE962H950H950K962L962K950M950L962M988H988K966H930G966L966M924G938H962928G966972966 GC972 XE966XE988995990993988K XE950962M Z950M Z924GZ990K972M XE993K966M XE992G992K972XE994K994H
Articulated Truck
725C730C2725C2740C740B740 GC730C745C725740735C735B745730735 OEM735
Wheeled Excavator
M322D MHM314M315M322M320M318M319M316M317M320FM330DW330BM317D2M325C MHM313-07M315D2MH3026W345C MHMH3024M318DM318CM318FM315GCMH3040M314-07M324D2 MHM318D MHM323FM322D2M322FM322DM322CW345B IIM318C MHM315CM315DM316CM316FM316DM320D2M313CM313DM325BM322D2 MHM314F
Logger
322C
View More
Underground Art Truck
AD22
Warranty Information
Return Policy
Parts diagram for 095-1750
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 095-1750
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 095-1750

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 095-1750

Units of Measure

USMetric
Cross Section Diameter (mm): 1.78
Cross Section Diameter (in): 0.07
Inside Diameter (mm): 10.82
Inside Diameter (in): 0.426
Material: NBR - Nitrile,NBR (90),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 90A
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
Dash Size: 013
View More
Compatible Models for part number 095-1750

UNDERGROUND ART TRUCK

AD22

UNDERCARRIAGE

OEMS

SHOVEL LOGGER

345C

INTEGRATED TOOLCARRIER

IT62H IT38H IT28G

LOAD HAUL DUMP

R2900 XE

MATERIAL HANDLER

MH3250 M325D MH MH3260 MH3022 MH3024 MH3037 MH3032 MH3040 MH3050 MH3295 M325D L MH

MOTOR GRADER

14 120M 140M 16M 160 14L 150 14M 140 12M 24M 160M

HYDRAULIC SHOVEL

6040 6030 6060

WHEEL SKIDDER

535D 535B 545D 525D 525B 555D

TRACK-TYPE TRACTOR

D5K LGP D6R III D8 GC D4K XL D6R II D7R SERIES D3K XL D5N D6R D6T D6N D6K D4K LGP D4K2 LGP D5K2 LGP D3K2 LGP D4K2 XL D7R XR D6T LGP D7R LGP D3K2 XL D6T LGPPAT D6R XL D6T XW D6T XL D8GC D6K LGP D7R D7G D8T D8R D6R STD D6K XL D9T D8R II D6T XL PAT D6T XW PAT D5K XL D5K2 XL D7R II D6R LGP D3K LGP

KNUCKLEBOOM LOADER

579C 579D 2484D 2484C 559C 559D 2384D 2384C 539

ASPHALT PAVER

BG1055E AP-1055E

MINI HYD EXCAVATOR

303.5C 303.5E 303.5D 303ECR 301.8 301.9 307D 307C 307B 301.6 301.5 308E2CR 305.5D 305.5E 308E 308D 308C 303E CR 303.5E2 CR 303 SR 305.5 CR 308E2 CR 301.7CR 304CR 304C CR 308E2SR 308.5 303CR 303C CR 304E2 CR 304D CR 304 305 303 308 307.5 309 306 305C CR 302CR 305.5E2 CR 305E2 CR 306.5 305E 305D CR 304E 310 308E2 SR 303.5CR 302.7CR 305 CR

TRACK FELLER BUNCHER

TK1051

UNDERGROUND ARTICULATED TRUCK

AD22

FORESTRY PRODUCTS

538 548 558 568 FM528 FM528 LL

PIPELAYER

572R II 572R PL61

MINING EXCAVATOR

5110B 5130 5230 5130B

LOG LOADR FORST MACH

558

FRONT SHOVEL

385C 5080 5090B

WATER FORDING TRACTOR

D7R II

EXCAVATOR

311D LRR 316F L 330 L 345B II 349D L 325B L M315F 312E FM538 312F 312B 336D 312C 324D 336E 312D 324E 336F 375-A L 315D L M317F 333 GC 320D2 320D3 336D2 L 322B LN 314D CR 326D L FM548 335F 323F 336F XE 374F L 311B 311C 323D E300B M318F 312-A 349E L 330D2 325C L 322B 322C 3101 323D LN 385C FS 324E LN 352F XE VG 330B LN 321C 330D FM 345B 345C 321B 345D 336 MHPU 312B L 548 320D2 GC 349F L 385C L 320D2 FM 325D L 330-A L 316F 352F-VG 558 320D LRR 365C L MH 315B 315C 326F L 336D L 374D L 323F OEM 312D2 L 336F L XE 312C L 323E LN 350-A L FM558 314E CR OTHER 330C FM 314C 326F 538 325B 349D FM568 324D L 350 L 313F 330GC 336E L 320 GC 313B 325C 349E 325D 336E H 349F 313D 320E RR 325F 312D2 352F 312D L 340F 322B L 345B L 324D FM LL 330-A L 329D LN 314D LCR 336F LN XE 320E LRR 323F LN M325D MH 318D2 L 324E L 336F L E140 374F 312E L 345C L 330 GC 323D SA 320D RR 323D3 323D S 336D2 GC 323D L 313F L 330D2 L 323D2 326D2 L 314F CR 385B E120 385C 345D L 336F LNXE 313F GC 320B 320C 320D 320E 314E LCR 365C L 323E L 336F LN 329E LN 320B FM LL 323E SA 320E LN 320B S 320B N 330F 320B L 345B II MH 315B FM L 330B 330C 330D 390F L 323F L 336D2 L XE 365B L M325D L MH 365C 320B U 365B 336E LN 320C L 336E LH 349F LXE 325D FM LL 336D2 LXE 323F SA 320D LN MH3295 340D2 L 312F GC 313D2 GC 390D 318B N 390F 320D L 336E LNH 320D FM RR 350-A MH3040 390D L 336D LN 319D LN 340MHPU 325C FM 340F L UHD 349E L VG EL240C 330B L 326 GC 349 GC 320E L 325D FM 325B LN E240C E110 320D GC 326D2 349D2 319D L 323D2 L 330C L 336D2 318D L 320F L 568 FM 313D2-GC 313D2 320B LU 320D FM 320B LL 313D2 LGP 317B L 330F LN 330D L 350 OEM E120B 352 UHD 312D2 GC 318E L 340 349 330D MH 336 GC 345 328D LCR 329D L 324D FM 340F L LRE 349D2 L E70B 352 350 325F LCR 355 319D 330D LN 320C FM 319C 568 FM LL E110B 318F L 320 326 325 323 318C 329E L 318F 318B 345D L VG 330 340D L 335 336 333 311F LRR 329D 330F L 329E 317B LN 318D2 329F L 336D2 XE 335F LCR 330C LN 315B L 395 325D MH 313F LGC 385C L MH 321D LCR 375-A 316E L 315F LCR 365B II 329D2 L EL300B 322C FM 320D2 L 324D LN M312 374 329D2 M315 M318 330C MH 345C MH 326F LN 345 GC M320

VIBRATORY COMPACTOR

CB-536D

SHOVEL

6040

MOBILE HYD POWER UNIT

330D L 329D L 385C 323D LN 365C L 350MHPU 352FMHPU 323F OEM 390F 330D2 349D L 330FMHPU 385C L 336FMHPU 329E 340D2 L 336D L 330 MHPU 349E L HVG 325D L 325C 349E 325D 336F 336D 336E C7.1 345D 345C 336E HVG 330F 330D 324D LN 330C 349D2 323D L 345C L

COMPACT TRACK LOADER

285XE 275XE

WHEEL TRACTOR

657G

GENERATOR SET

3508 3512 3512B

HEX BASED SPL SOLUTION

320E 330F OEM 330D2 352F OEM

TRACK LOADER

973C 963D 963C 953C 953D

EJECTOR TRUCK

730C 740B 730C2 EJ 740 730

WHEEL DOZER

854G 854K 844K 844 854

FOREST PRODUCTS

OTHER

COMPACT WHEEL LOADER

910K 903 902 902C2 903C2 914K 903D

TELEHANDLER

TH1055 TH1255

WHEEL LOADER

972H 988 XE 972M 972L 966 XE 962H 950H 950K 962L 962K 950M 950L 962M 988H 988K 966H 930G 966L 966M 924G 938H 962 928G 966 972 966 GC 972 XE 966XE 988 995 990 993 988K XE 950 962M Z 950M Z 924GZ 990K 972M XE 993K 966M XE 992G 992K 972XE 994K 994H

ARTICULATED TRUCK

725C 730C2 725C2 740C 740B 740 GC 730C 745C 725 740 735C 735B 745 730 735 OEM 735

WHEELED EXCAVATOR

M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M320F M330D W330B M317D2 M325C MH M313-07 M315D2 MH3026 W345C MH MH3024 M318D M318C M318F M315GC MH3040 M314-07 M324D2 MH M318D MH M323F M322D2 M322F M322D M322C W345B II M318C MH M315C M315D M316C M316F M316D M320D2 M313C M313D M325B M322D2 MH M314F

LOGGER

322C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert