10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineFuel SystemFuel Injectors0R-1756: Reman Fuel Nozzles & Injectors
Home
EngineFuel SystemFuel Injectors
0R-1756: Reman Fuel Nozzles & Injectors
0R-1756: Reman Fuel Nozzles & Injectors

Remanufactured Fuel Injector

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
0R-1756: Reman Fuel Nozzles & Injectors
0R-1756: Reman Fuel Nozzles & Injectors

Remanufactured Fuel Injector

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat Genuine Part Available
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description


Fuel injectors deliver the right amount of fuel at the right time into an internal combustion engine. Cat® Reman Fuel Injectors are the best choice when you need to repair or rebuild any Cat diesel engine. Cat injectors are developed specifically for your Cat engine and today’s low-sulfur, low-lubricity fuels. You’ll get the best wear life, fuel economy and overall performance, regardless of the equipment it’s powering or the conditions it has to endure. Featuring coated plungers for maximum wear resistance, our injectors include all critical engineering updates for optimum performance, and undergo extensive testing to ensure reliability. That sets them apart from reverse engineered aftermarket brands, which can cause power and fuel efficiency losses of up to 5%.

  • All Cat Reman products come with a same-as-new warranty and off-the-shelf availability.
  • You're buying less downtime and lower repair bills, helping you achieve the lowest owning and operating costs over your engine’s lifecycle.
  • No one knows Cat Fuel Systems better than Caterpillar.
  • Cat Reman diesel engine parts provide same-as-new performance and reliability at fraction-of-new costs — while reducing the impact on the environment.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.


Fuel injectors deliver the right amount of fuel at the right time into an internal combustion engine. Cat® Reman Fuel Injectors are the best choice when you need to repair or rebuild any Cat diesel engine. Cat injectors are developed specifically for your Cat engine and today’s low-sulfur, low-lubricity fuels. You’ll get the best wear life, fuel economy and overall performance, regardless of the equipment it’s powering or the conditions it has to endure. Featuring coated plungers for maximum wear resistance, our injectors include all critical engineering updates for optimum performance, and undergo extensive testing to ensure reliability. That sets them apart from reverse engineered aftermarket brands, which can cause power and fuel efficiency losses of up to 5%.

  • All Cat Reman products come with a same-as-new warranty and off-the-shelf availability.
  • You're buying less downtime and lower repair bills, helping you achieve the lowest owning and operating costs over your engine’s lifecycle.
  • No one knows Cat Fuel Systems better than Caterpillar.
  • Cat Reman diesel engine parts provide same-as-new performance and reliability at fraction-of-new costs — while reducing the impact on the environment.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 121.9
Height (mm): 121.9
Length (in): 12.3
Material: Grease (Lanolin, Silicone) Fluid
Height (in): 4.8
Length (mm): 312.4
Units of MeasureUSMetric
Width (mm): 121.9
Height (mm): 121.9
Length (in): 12.3
View More

Време е за техническо обслужване?

Ние ще улесним процеса

Предлагат се пълни комплекти за поддръжка според типа на оборудването, включително 250, 500 и 1000-часови интервали.

Compatible Models
Compatible Models
Gen Set Engine
351235163508
Marine Engine
350835163512
Industrial Engine
351235163508
View More
Gen Set Engine
351235163508
Warranty Information
Return Policy
Parts diagram for 0R-1756
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 0R-1756
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 0R-1756


Fuel injectors deliver the right amount of fuel at the right time into an internal combustion engine. Cat® Reman Fuel Injectors are the best choice when you need to repair or rebuild any Cat diesel engine. Cat injectors are developed specifically for your Cat engine and today’s low-sulfur, low-lubricity fuels. You’ll get the best wear life, fuel economy and overall performance, regardless of the equipment it’s powering or the conditions it has to endure. Featuring coated plungers for maximum wear resistance, our injectors include all critical engineering updates for optimum performance, and undergo extensive testing to ensure reliability. That sets them apart from reverse engineered aftermarket brands, which can cause power and fuel efficiency losses of up to 5%.

  • All Cat Reman products come with a same-as-new warranty and off-the-shelf availability.
  • You're buying less downtime and lower repair bills, helping you achieve the lowest owning and operating costs over your engine’s lifecycle.
  • No one knows Cat Fuel Systems better than Caterpillar.
  • Cat Reman diesel engine parts provide same-as-new performance and reliability at fraction-of-new costs — while reducing the impact on the environment.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 0R-1756

Units of Measure

USMetric
Width (mm): 121.9
Height (mm): 121.9
Length (in): 12.3
Material: Grease (Lanolin, Silicone) Fluid
Height (in): 4.8
Length (mm): 312.4
View More

Време е за техническо обслужване?

Ние ще улесним процеса

Предлагат се пълни комплекти за поддръжка според типа на оборудването, включително 250, 500 и 1000-часови интервали.

Compatible Models for part number 0R-1756

GEN SET ENGINE

3512 3516 3508

MARINE ENGINE

3508 3516 3512

INDUSTRIAL ENGINE

3512 3516 3508

View More
Compare Alternate Parts
0R-1756
This part:
0R-1756: Reman Fuel Nozzles & Injectors
Length (in)

12.3

Height (in)

4.8

Description

Remanufactured Fuel Injector

6I-4358
This part:
6I-4358: Injector Gp-Fuel
Length (in)

12.3

Height (in)

4.8

Description

Fuel Injector

7C-0877
This part:
7C-0877: INJECTOR AS

7C-9578
This part:
7C-9578: INJECTOR G

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert