To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeCat Reman ProductsElectricalAlternators0R-3615: Cat® Reman 24 Volt Alternator
Home
Cat Reman ProductsElectricalAlternators0R-3615: Cat® Reman 24 Volt Alternator
0R-3615: Cat® Reman 24 Volt Alternator
Cat Reman 24 Volt Alternator (24 Volt-75 Amp) (26 SI)
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Product Images
0R-3615: Cat® Reman 24 Volt Alternator
Cat Reman 24 Volt Alternator (24 Volt-75 Amp) (26 SI)
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat Genuine Part Available
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Cat Reman 24 volt alternators such as part # 0R3615 are designed to energize the battery to power your machine. There are two types: Brush-Type Design uses one-piece brushes for less maintenance, with constant-pressure springs for even brush wear; and our Brushless Design has fewer moving parts, tighter air gap tolerances and quality sealing for longer life in harsh environments such as part # dirt, dust, heat or cold compared with Brush-Type. Electronic voltage regulators and a high-efficiency cooling system are built in. We replace all gaskets and seals, starter O-rings, seals, and boots with new. Cat Reman alternators are quiet, compact, and lightweight, designed to be part of a balanced electrical system. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman 24 volt alternators provide like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new. • Cat Reman alternators are covered with a same-as-new, 12-month Caterpillar Limited Warranty 1 against Caterpillar defects in material and/or workmanship. • Cat Reman offers drop-in solution.
1 Warranty can vary by model and application; limitations apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat Reman 24 volt alternators such as part # 0R3615 are designed to energize the battery to power your machine. There are two types: Brush-Type Design uses one-piece brushes for less maintenance, with constant-pressure springs for even brush wear; and our Brushless Design has fewer moving parts, tighter air gap tolerances and quality sealing for longer life in harsh environments such as part # dirt, dust, heat or cold compared with Brush-Type. Electronic voltage regulators and a high-efficiency cooling system are built in. We replace all gaskets and seals, starter O-rings, seals, and boots with new. Cat Reman alternators are quiet, compact, and lightweight, designed to be part of a balanced electrical system. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman 24 volt alternators provide like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new. • Cat Reman alternators are covered with a same-as-new, 12-month Caterpillar Limited Warranty 1 against Caterpillar defects in material and/or workmanship. • Cat Reman offers drop-in solution.
1 Warranty can vary by model and application; limitations apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Voltage (volts): 24
Rated Output (amps): 75
Mount Type: SAE J180
Number of Poles: 16
Brush/Brushless: Brushless
Marine Approved: No
Voltage (volts): 24
Rated Output (amps): 75
Mount Type: SAE J180
View More
Upgrade Your Coverage
Get extra coverage beyond the standard warranty with an Equipment Protection Plan (EPP). Contact your dealer for eligibility details.
Cat Reman 24 volt alternators such as part # 0R3615 are designed to energize the battery to power your machine. There are two types: Brush-Type Design uses one-piece brushes for less maintenance, with constant-pressure springs for even brush wear; and our Brushless Design has fewer moving parts, tighter air gap tolerances and quality sealing for longer life in harsh environments such as part # dirt, dust, heat or cold compared with Brush-Type. Electronic voltage regulators and a high-efficiency cooling system are built in. We replace all gaskets and seals, starter O-rings, seals, and boots with new. Cat Reman alternators are quiet, compact, and lightweight, designed to be part of a balanced electrical system. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman 24 volt alternators provide like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new. • Cat Reman alternators are covered with a same-as-new, 12-month Caterpillar Limited Warranty 1 against Caterpillar defects in material and/or workmanship. • Cat Reman offers drop-in solution.
1 Warranty can vary by model and application; limitations apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 0R-3615
Voltage (volts): 24
Rated Output (amps): 75
Mount Type: SAE J180
Number of Poles: 16
Brush/Brushless: Brushless
Marine Approved: No
View More
Upgrade Your Coverage
Get extra coverage beyond the standard warranty with an Equipment Protection Plan (EPP). Contact your dealer for eligibility details.
Compatible Models for part number 0R-3615
UNDERGROUND ART TRUCK
AE40 AD30 AD40
LOAD HAUL DUMP
R1300G R1700 II R1600G R2900G R1600 R1700G R1300 R2900
WINCH
59N 59L 58L 57H 59 58
MOTOR GRADER
120H 16H NA 160H NA 160H ES 12H NA 135H NA 12H ES 14H NA 120H ES 163H NA 120H NA 140H NA 140H ES 143H
TRACK-TYPE TRACTOR
D7R D8R D8N D8R II D9N D6R II D10N D11N D7R II D6R
MARINE AUXILIARY
3512C
PIPELAYER
572R II
FRONT SHOVEL
5080 5090B
EXCAVATOR
345B II 345B L 375-A L 350-A 385B 345B 375-A 350-A L 345B II MH 365B II 365B L 350 L 365B
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.