To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeElectrical & ElectronicsBasic ComponentsAlternators0R-4317: Cat® Reman 24 Volt Electric Starter Motor
Home
Electrical & ElectronicsBasic ComponentsAlternators0R-4317: Cat® Reman 24 Volt Electric Starter Motor
0R-4317: Cat® Reman 24 Volt Electric Starter Motor
Cat Reman 24 Volt Electric Starter Motor (R5.5 KW)
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Product Images
0R-4317: Cat® Reman 24 Volt Electric Starter Motor
Cat Reman 24 Volt Electric Starter Motor (R5.5 KW)
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat Reman electric starter motors such as part # 0R4317 are designed to handle the high current needed when cranking cold engines. Built to work hard and deliver reliable performance even in tough, dirty, bitter-cold conditions, every time. The brush-type design uses one-piece brushes for less maintenance, and constant-pressure springs for even brush wear. Cat Reman starters are engineered to be part of a balanced electrical system, working in unison with the rest of your Cat engine components. Remanufactured cores are completely disassembled, thoroughly cleaned, and inspected for quality and durability. Each unit includes all critical engineering updates and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • Cat Reman electric starters are designed to crank to -32° C such as -25° F • Seamless, one-piece solenoid casing protects against corrosion, vibration, and extreme weather. • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman electric starter motors provide like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new. • Cat Reman electric starter motors are covered with a same-as-new, 12-month Caterpillar Limited Warranty1 against Caterpillar defects in material and/or workmanship. • Cat Reman offers a drop-in solution.
1 Warranty can vary by model and application; limitations apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat Reman electric starter motors such as part # 0R4317 are designed to handle the high current needed when cranking cold engines. Built to work hard and deliver reliable performance even in tough, dirty, bitter-cold conditions, every time. The brush-type design uses one-piece brushes for less maintenance, and constant-pressure springs for even brush wear. Cat Reman starters are engineered to be part of a balanced electrical system, working in unison with the rest of your Cat engine components. Remanufactured cores are completely disassembled, thoroughly cleaned, and inspected for quality and durability. Each unit includes all critical engineering updates and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • Cat Reman electric starters are designed to crank to -32° C such as -25° F • Seamless, one-piece solenoid casing protects against corrosion, vibration, and extreme weather. • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman electric starter motors provide like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new. • Cat Reman electric starter motors are covered with a same-as-new, 12-month Caterpillar Limited Warranty1 against Caterpillar defects in material and/or workmanship. • Cat Reman offers a drop-in solution.
1 Warranty can vary by model and application; limitations apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Voltage (volts): 24
Mount Circle (mm): 127.0
Electric Starting and/or Prelube: Electric Starting,Electric Starting
Pinion Pitch: 8/10,8/10
Mount Size (Nose Cone): SAE No. 1 Nose housing,SAE No. 1 Nose housing
Pinion Teeth: 10/11,10/11
Marine Approved: No,No
Current (Amps): 120,120
Voltage (volts): 24
Mount Circle (mm): 127.0
Electric Starting and/or Prelube: Electric Starting,Electric Starting
Cat Reman electric starter motors such as part # 0R4317 are designed to handle the high current needed when cranking cold engines. Built to work hard and deliver reliable performance even in tough, dirty, bitter-cold conditions, every time. The brush-type design uses one-piece brushes for less maintenance, and constant-pressure springs for even brush wear. Cat Reman starters are engineered to be part of a balanced electrical system, working in unison with the rest of your Cat engine components. Remanufactured cores are completely disassembled, thoroughly cleaned, and inspected for quality and durability. Each unit includes all critical engineering updates and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • Cat Reman electric starters are designed to crank to -32° C such as -25° F • Seamless, one-piece solenoid casing protects against corrosion, vibration, and extreme weather. • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman electric starter motors provide like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new. • Cat Reman electric starter motors are covered with a same-as-new, 12-month Caterpillar Limited Warranty1 against Caterpillar defects in material and/or workmanship. • Cat Reman offers a drop-in solution.
1 Warranty can vary by model and application; limitations apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 0R-4317
Voltage (volts): 24
Mount Circle (mm): 127.0
Electric Starting and/or Prelube: Electric Starting,Electric Starting
Pinion Pitch: 8/10,8/10
Mount Size (Nose Cone): SAE No. 1 Nose housing,SAE No. 1 Nose housing
Pinion Teeth: 10/11,10/11
Marine Approved: No,No
Current (Amps): 120,120
View More
Compatible Models for part number 0R-4317
ENGINE - MACHINE
3114
GEN SET ENGINE
3114
INTEGRATED TOOLCARRIER
IT14F IT24F IT14B IT18F IT12B
INDUSTRIAL ENGINE
3114
EXCAVATOR
206B E110B 212B
VIBRATORY COMPACTOR
CB-434
COMPACT WHEEL LOADER
910F 910E
WHEEL LOADER
924F 918F
View More
Compare Alternate Parts
This part:0R-4317: Cat® Reman 24 Volt Electric Starter Motor
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.