To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeCat Reman ProductsCooling SystemsWater Pumps0R-4680: Cat® Reman Water Pump
Home
Cat Reman ProductsCooling SystemsWater Pumps0R-4680: Cat® Reman Water Pump
0R-4680: Cat® Reman Water Pump
Cat Reman Water Pump (B) (3406/3408/3412)
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Product Images
0R-4680: Cat® Reman Water Pump
Cat Reman Water Pump (B) (3406/3408/3412)
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat Reman water pumps such as part # 0R4680 protect the engine by circulating coolant to prevent overheating. Cat Reman water pumps feature polished stainless-steel shafts that resist corrosion, a durable impeller that provides excellent coolant flow, and hardened bearing retainers to improve bearing retention. Each unit features 100% replacement of bearings, and improved oil and coolant seals to help provide longer life. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • Durable impeller with excellent coolant flow, and improved oil and coolant seals . • Corrosion resistant stainless-steel shafts and hardened bearing retainers. • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman water pumps provide like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new. • Cat Water Pumps are covered with a same-as-new, 12-month Caterpillar Limited Warranty 1 against Caterpillar defects in material and/or workmanship. • Cat Reman offers drop-in solution.
1 Warranty can vary by model and application; limitations apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Recommended Application: 3406/3408/3412
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat Reman water pumps such as part # 0R4680 protect the engine by circulating coolant to prevent overheating. Cat Reman water pumps feature polished stainless-steel shafts that resist corrosion, a durable impeller that provides excellent coolant flow, and hardened bearing retainers to improve bearing retention. Each unit features 100% replacement of bearings, and improved oil and coolant seals to help provide longer life. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • Durable impeller with excellent coolant flow, and improved oil and coolant seals . • Corrosion resistant stainless-steel shafts and hardened bearing retainers. • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman water pumps provide like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new. • Cat Water Pumps are covered with a same-as-new, 12-month Caterpillar Limited Warranty 1 against Caterpillar defects in material and/or workmanship. • Cat Reman offers drop-in solution.
1 Warranty can vary by model and application; limitations apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Recommended Application: 3406/3408/3412
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 281.9
Height (mm): 203.2
Length (in): 13.1
Height (in): 8
Length (mm): 332.7
Units of MeasureUSMetric
Width (mm): 281.9
Height (mm): 203.2
Length (in): 13.1
View More
Upgrade Your Coverage
Get extra coverage beyond the standard warranty with an Equipment Protection Plan (EPP). Contact your dealer for eligibility details.
Compatible Models
Compatible Models
Pumper
SPS342
Generator
SR5
Power Module
XQG400PM3412
Oem Solutions
3412C
Motor Grader
24H
Hydraulic Shovel
6030
Track-Type Tractor
D10ND8LD10RD9RD9LD9N
Marine Auxiliary
C32
Marine Engine
C323412C3412E3412D3412
Mining Excavator
5110B
Petroleum Package
TH48-E70CX35-P800
Wheel Tractor
651E657E
Generator Set
3412CC32CG137-12G3412CG3412
Engine
G3412
Petroleum Engine
C323412E
Petroleum Transmission
CX35-P800TH48-E70
Wheel Dozer
844844H
Cold Planer
PR-1000CPR-1000PR-750B
Wheel Loader
992D992C990 II990H990
Engine - Machine
C27
Gen Set Engine
3412POWER SYSG3412C3412C
Industrial Engine
C3234123412E3412C
Truck
775F775E773E773D773F773B
Quarry Truck
775D775B773E
Tractor
772B
Gas Engine
G3412CG137-12
View More
Pumper
SPS342
Warranty Information
Return Policy
Parts diagram for 0R-4680
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 0R-4680
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 0R-4680
Cat Reman water pumps such as part # 0R4680 protect the engine by circulating coolant to prevent overheating. Cat Reman water pumps feature polished stainless-steel shafts that resist corrosion, a durable impeller that provides excellent coolant flow, and hardened bearing retainers to improve bearing retention. Each unit features 100% replacement of bearings, and improved oil and coolant seals to help provide longer life. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • Durable impeller with excellent coolant flow, and improved oil and coolant seals . • Corrosion resistant stainless-steel shafts and hardened bearing retainers. • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman water pumps provide like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new. • Cat Water Pumps are covered with a same-as-new, 12-month Caterpillar Limited Warranty 1 against Caterpillar defects in material and/or workmanship. • Cat Reman offers drop-in solution.
1 Warranty can vary by model and application; limitations apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Recommended Application: 3406/3408/3412
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 0R-4680
Units of Measure
USMetric
Width (mm): 281.9
Height (mm): 203.2
Length (in): 13.1
Height (in): 8
Length (mm): 332.7
View More
Upgrade Your Coverage
Get extra coverage beyond the standard warranty with an Equipment Protection Plan (EPP). Contact your dealer for eligibility details.
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.