The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Product Images
0R-5910: Cat® Reman Turbocharger Cartridge
Cat Reman Turbocharger Cartridge
Brand:
Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Description: A turbocharger cartridge replaces the turbine and compressor wheels, the center shaft, bearings and bearing housings of a turbocharger. Just install the matching Cat Reman turbocharger cartridge such as part # 0R-5910 in your existing compressor and turbine housing to bring your damaged or worn turbo back to life quickly and easily. Fully assembled and dynamically balanced, each cartridge includes all critical engineering updates, and each unit is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman turbocharger cartridges provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new. • All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1 • Cat Reman offers off-the-shelf availability. 2
1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer. 2 Part may not be available off-the-shelf at all times and in all locations.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A turbocharger cartridge replaces the turbine and compressor wheels, the center shaft, bearings and bearing housings of a turbocharger. Just install the matching Cat Reman turbocharger cartridge such as part # 0R-5910 in your existing compressor and turbine housing to bring your damaged or worn turbo back to life quickly and easily. Fully assembled and dynamically balanced, each cartridge includes all critical engineering updates, and each unit is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman turbocharger cartridges provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new. • All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1 • Cat Reman offers off-the-shelf availability. 2
1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer. 2 Part may not be available off-the-shelf at all times and in all locations.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 256.5
Height (mm): 256.5
Length (in): 13.3
Length (mm): 337.8
Height (in): 10.1
Units of MeasureUSMetric
Width (mm): 256.5
Height (mm): 256.5
Length (in): 13.3
View More
Upgrade Your Coverage
Get extra coverage beyond the standard warranty with an Equipment Protection Plan (EPP). Contact your dealer for eligibility details.
Compatible Models
Compatible Models
Track-Type Tractor
D9H
Generator
SR4
Engine - Machine
3408
Gen Set Engine
35123408B35163408C35083408
Generator Set
3408C
Marine Engine
34083508351234123408B3408C
Pipelayer
594H
Industrial Engine
35123408B3508
Locomotive Engine
3508
Gas Engine
G3512G3516
Wheel Loader
988B
View More
Track-Type Tractor
D9H
Warranty Information
Return Policy
Parts diagram for 0R-5910
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 0R-5910
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 0R-5910
Description: A turbocharger cartridge replaces the turbine and compressor wheels, the center shaft, bearings and bearing housings of a turbocharger. Just install the matching Cat Reman turbocharger cartridge such as part # 0R-5910 in your existing compressor and turbine housing to bring your damaged or worn turbo back to life quickly and easily. Fully assembled and dynamically balanced, each cartridge includes all critical engineering updates, and each unit is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.
Attributes: • You're buying less downtime and lower repair bills, helping you reduce owning and operating costs. • Cat Reman turbocharger cartridges provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new. • All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1 • Cat Reman offers off-the-shelf availability. 2
1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer. 2 Part may not be available off-the-shelf at all times and in all locations.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 0R-5910
Units of Measure
USMetric
Width (mm): 256.5
Height (mm): 256.5
Length (in): 13.3
Length (mm): 337.8
Height (in): 10.1
View More
Upgrade Your Coverage
Get extra coverage beyond the standard warranty with an Equipment Protection Plan (EPP). Contact your dealer for eligibility details.
Compatible Models for part number 0R-5910
TRACK-TYPE TRACTOR
D9H
GENERATOR
SR4
ENGINE - MACHINE
3408
GEN SET ENGINE
3512 3408B 3516 3408C 3508 3408
GENERATOR SET
3408C
MARINE ENGINE
3408 3508 3512 3412 3408B 3408C
PIPELAYER
594H
INDUSTRIAL ENGINE
3512 3408B 3508
LOCOMOTIVE ENGINE
3508
GAS ENGINE
G3512 G3516
WHEEL LOADER
988B
View More
Compare Alternate Parts
This part:0R-5910: Cat® Reman Turbocharger Cartridge
Cat® Turbocharger Cartridge optimizes performance by efficiently compressing air, ensuring efficient and reliable turbocharging for fuel efficiency
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.