10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineLubrication SystemOil Pumps0R-9448: Cat® Reman Engine Oil Pump
Home
EngineLubrication SystemOil Pumps
0R-9448: Cat® Reman Engine Oil Pump
0R-9448: Cat® Reman Engine Oil Pump

Cat Reman Engine Oil Pump (3406C) (Steel Gear)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
0R-9448: Cat® Reman Engine Oil Pump
0R-9448: Cat® Reman Engine Oil Pump
0R-9448: Cat® Reman Engine Oil Pump
0R-9448: Cat® Reman Engine Oil Pump
0R-9448: Cat® Reman Engine Oil Pump

Cat Reman Engine Oil Pump (3406C) (Steel Gear)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat Genuine Part Available
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat Reman oil pumps such as 0R-9448 circulate engine oil to maintain lubrication and cooling of moving parts and metal-on-metal. Cat Reman oil pumps are a low-cost repair option that deliver long-lasting performance you can count on. Every core is completely disassembled, thoroughly cleaned, and inspected for quality and durability. We install 100% new springs, seals and gaskets, and steel gears for reliability. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.

Attributes:
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs.
• Cat Reman engine oil pumps provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new.
• All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1
• Cat Reman offers off-the-shelf availability. 2

1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
2 Part may not be available off-the-shelf at all times and in all locations.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat Reman oil pumps such as 0R-9448 circulate engine oil to maintain lubrication and cooling of moving parts and metal-on-metal. Cat Reman oil pumps are a low-cost repair option that deliver long-lasting performance you can count on. Every core is completely disassembled, thoroughly cleaned, and inspected for quality and durability. We install 100% new springs, seals and gaskets, and steel gears for reliability. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.

Attributes:
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs.
• Cat Reman engine oil pumps provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new.
• All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1
• Cat Reman offers off-the-shelf availability. 2

1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
2 Part may not be available off-the-shelf at all times and in all locations.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 236.22
Height (mm): 182.88
Length (in): 14.3
Height (in): 7.2
Length (mm): 363.22
Units of MeasureUSMetric
Width (mm): 236.22
Height (mm): 182.88
Length (in): 14.3
View More

Време е за техническо обслужване?

Ние ще улесним процеса

Предлагат се пълни комплекти за поддръжка според типа на оборудването, включително 250, 500 и 1000-часови интервали.

Compatible Models
Compatible Models
Pumper
HT400
Generator
SR4
Truck Engine
340631263406E3406C3406B
Load Haul Dump
R2900
Reman Engine
3406E
Motor Grader
16G16H NA
Gen Set-Military
3608
Marine Engine
350834123406B3406C3406E3406
Marine Auxiliary
3608
Stabilizer Mixer
SM-350
Excavator
245
Ripper Scarifier
16G
Generator Set
G34063406C
Wheel Tractor
621627B627E623B627F623E623F621B621E621F
Reclaimer Mixer
RM-250CRM-350BRM-350
Soil Compactor
825G825C
Wheel Dozer
814B824G824C
Cold Planer
PM-465
Landfill Compactor
826C826G
Wheel Loader
980G II980C980F980G980F II
Road Reclaimer
RM-350BRR-250RR-250B
Soil Stabilizer
SS-250SS-250B
Engine - Machine
3406B
Gen Set Engine
3406C3406E3406B35083304B34063516
Articulated Truck
D400D400ED40DD400DD350ED35HP
Engine - Industrial
3406B3406C
Industrial Engine
3406E3406B3406C3406
Wheel Scraper
623F627F623E627E621E621F621B
Gas Engine
G3406
Bulldozer
824S825
View More
Pumper
HT400
Warranty Information
Return Policy
Parts diagram for 0R-9448
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
0R-94480R-9448
10R-048210R-0482
253-1752253-1752
View All Parts
Frequently bought together
0R-9448
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
10R-0482
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
253-1752
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
328-5573
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
0R-5511
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
0R-3719
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 0R-9448
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 0R-9448

Description:
Cat Reman oil pumps such as 0R-9448 circulate engine oil to maintain lubrication and cooling of moving parts and metal-on-metal. Cat Reman oil pumps are a low-cost repair option that deliver long-lasting performance you can count on. Every core is completely disassembled, thoroughly cleaned, and inspected for quality and durability. We install 100% new springs, seals and gaskets, and steel gears for reliability. Each unit includes all critical engineering updates, and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.

Attributes:
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs.
• Cat Reman engine oil pumps provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new.
• All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1
• Cat Reman offers off-the-shelf availability. 2

1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
2 Part may not be available off-the-shelf at all times and in all locations.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 0R-9448

Units of Measure

USMetric
Width (mm): 236.22
Height (mm): 182.88
Length (in): 14.3
Height (in): 7.2
Length (mm): 363.22
View More

Време е за техническо обслужване?

Ние ще улесним процеса

Предлагат се пълни комплекти за поддръжка според типа на оборудването, включително 250, 500 и 1000-часови интервали.

Compatible Models for part number 0R-9448

PUMPER

HT400

GENERATOR

SR4

TRUCK ENGINE

3406 3126 3406E 3406C 3406B

LOAD HAUL DUMP

R2900

REMAN ENGINE

3406E

MOTOR GRADER

16G 16H NA

GEN SET-MILITARY

3608

MARINE ENGINE

3508 3412 3406B 3406C 3406E 3406

MARINE AUXILIARY

3608

STABILIZER MIXER

SM-350

EXCAVATOR

245

RIPPER SCARIFIER

16G

GENERATOR SET

G3406 3406C

WHEEL TRACTOR

621 627B 627E 623B 627F 623E 623F 621B 621E 621F

RECLAIMER MIXER

RM-250C RM-350B RM-350

SOIL COMPACTOR

825G 825C

WHEEL DOZER

814B 824G 824C

COLD PLANER

PM-465

LANDFILL COMPACTOR

826C 826G

WHEEL LOADER

980G II 980C 980F 980G 980F II

ROAD RECLAIMER

RM-350B RR-250 RR-250B

SOIL STABILIZER

SS-250 SS-250B

ENGINE - MACHINE

3406B

GEN SET ENGINE

3406C 3406E 3406B 3508 3304B 3406 3516

ARTICULATED TRUCK

D400 D400E D40D D400D D350E D35HP

ENGINE - INDUSTRIAL

3406B 3406C

INDUSTRIAL ENGINE

3406E 3406B 3406C 3406

WHEEL SCRAPER

623F 627F 623E 627E 621E 621F 621B

GAS ENGINE

G3406

BULLDOZER

824S 825

View More
Compare Alternate Parts
0R-9448
This part:
0R-9448: Cat® Reman Engine Oil Pump
Length (in)

14.3

Height (in)

7.2

Description

Cat Reman Engine Oil Pump (3406C) (Steel Gear)

4N-0733
This part:
4N-0733: OIL PUMP G
Length (in)

14.3

Height (in)

7

Description

Oil Pump

161-4111
This part:
161-4111: One Section Engine Oil Gear Pump
Length (in)

14.3

Height (in)

6.5

Description

Cat® One Section Engine Oil Gear Pump used in Engine

1W-0729
This part:
1W-0729: Engine Oil Pump
Length (in)

14.3

Height (in)

7

Description

Cat® Engine Oil Gear Pump consists of two intermeshing gears that rotate in opposite directions used to circulate the engine oil

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert