10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCat Reman ProductsAir SystemsAir Starters0R-9851: Cat® Reman Air Starter Motor
Home
Cat Reman ProductsAir SystemsAir Starters
0R-9851: Cat® Reman Air Starter Motor
0R-9851: Cat® Reman Air Starter Motor

Cat Reman Air Starter Motor (12 Teeth)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
0R-9851: Cat® Reman Air Starter Motor
0R-9851: Cat® Reman Air Starter Motor
0R-9851: Cat® Reman Air Starter Motor
0R-9851: Cat® Reman Air Starter Motor
0R-9851: Cat® Reman Air Starter Motor

Cat Reman Air Starter Motor (12 Teeth)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat Genuine Part Available
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Air starters use the power of compressed air to crank an engine. Cat Reman air starters like 0R-9851 are available in both vane and turbine types. Vane starters use rotating vanes that slide against the internal housing. They cost less and are more rugged, but usually require more frequent maintenance. Turbine starters have a turbine wheel that extracts power from compressed air. With no contact parts, they’re lighter and offer longer service life. While more expensive initially, turbine starters are quieter and offer longer service life with less frequent maintenance. Remanufactured cores are completely disassembled, cleaned, and inspected for reusability. Each unit is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.

Attributes:
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs.
• Cat Reman air starters provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new.
• All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1
• Cat Reman offers off-the-shelf availability. 2

1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
2 Part may not be available off-the-shelf at all times and in all locations.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Air starters use the power of compressed air to crank an engine. Cat Reman air starters like 0R-9851 are available in both vane and turbine types. Vane starters use rotating vanes that slide against the internal housing. They cost less and are more rugged, but usually require more frequent maintenance. Turbine starters have a turbine wheel that extracts power from compressed air. With no contact parts, they’re lighter and offer longer service life. While more expensive initially, turbine starters are quieter and offer longer service life with less frequent maintenance. Remanufactured cores are completely disassembled, cleaned, and inspected for reusability. Each unit is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.

Attributes:
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs.
• Cat Reman air starters provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new.
• All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1
• Cat Reman offers off-the-shelf availability. 2

1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
2 Part may not be available off-the-shelf at all times and in all locations.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications

We are still working on adding a specification for this part.

Compatible Models
Compatible Models
Pumper
SPS342SPS343
Generator Set
G3516G3512G3508G3516B3508C35163508B35123512C3512B35083412CC323516C3516B
Vehicular Engine
35163512
Petroleum Engine
351635123516C3516BC323508C3508B3512C3512B
Off Highway Truck
3508B
Oem Solutions
3412C
Petroleum Gen Set
3512CC32
Wheel Loader
994994F994D
Engine - Machine
C27
Gen Set Engine
3412POWER SYS3412C3516BG3520B350835123512B3508B3516
Marine Auxiliary
3516C3516B3512C3512B3508BC3235123508
Marine Engine
3512C3516351235083508B3512BC323412C3412E3412D34123516B3516C
Engine - Industrial
3561B
Mining Excavator
5230B5230
Industrial Engine
C323516B3516C341235123412E3412C35163508B3512B3512C3508
Truck
785789793797793D793B793C789C777C777B789B777D785C785D797B785B
Spray Ar
CAT WDS
Tractor
776D776C776B784C784B
Gas Engine
G3508BG3520BG3516BG3512G3516G3508
Petroleum Package
3508
View More
Pumper
SPS342SPS343
Warranty Information
Return Policy
Parts diagram for 0R-9851
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 0R-9851
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 0R-9851

Description:
Air starters use the power of compressed air to crank an engine. Cat Reman air starters like 0R-9851 are available in both vane and turbine types. Vane starters use rotating vanes that slide against the internal housing. They cost less and are more rugged, but usually require more frequent maintenance. Turbine starters have a turbine wheel that extracts power from compressed air. With no contact parts, they’re lighter and offer longer service life. While more expensive initially, turbine starters are quieter and offer longer service life with less frequent maintenance. Remanufactured cores are completely disassembled, cleaned, and inspected for reusability. Each unit is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.

Attributes:
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs.
• Cat Reman air starters provide like new performance and reliability at fraction-of-new costs while reducing the impact on the environment compared to buying new.
• All Cat Reman products come with a same-as-new Caterpillar Limited Warranty. 1
• Cat Reman offers off-the-shelf availability. 2

1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
2 Part may not be available off-the-shelf at all times and in all locations.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 0R-9851

We are still working on adding a specification for this part.

Compatible Models for part number 0R-9851

PUMPER

SPS342 SPS343

GENERATOR SET

G3516 G3512 G3508 G3516B 3508C 3516 3508B 3512 3512C 3512B 3508 3412C C32 3516C 3516B

VEHICULAR ENGINE

3516 3512

PETROLEUM ENGINE

3516 3512 3516C 3516B C32 3508C 3508B 3512C 3512B

OFF HIGHWAY TRUCK

3508B

OEM SOLUTIONS

3412C

PETROLEUM GEN SET

3512C C32

WHEEL LOADER

994 994F 994D

ENGINE - MACHINE

C27

GEN SET ENGINE

3412 POWER SYS 3412C 3516B G3520B 3508 3512 3512B 3508B 3516

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B C32 3512 3508

MARINE ENGINE

3512C 3516 3512 3508 3508B 3512B C32 3412C 3412E 3412D 3412 3516B 3516C

ENGINE - INDUSTRIAL

3561B

MINING EXCAVATOR

5230B 5230

INDUSTRIAL ENGINE

C32 3516B 3516C 3412 3512 3412E 3412C 3516 3508B 3512B 3512C 3508

TRUCK

785 789 793 797 793D 793B 793C 789C 777C 777B 789B 777D 785C 785D 797B 785B

SPRAY AR

CAT WDS

TRACTOR

776D 776C 776B 784C 784B

GAS ENGINE

G3508B G3520B G3516B G3512 G3516 G3508

PETROLEUM PACKAGE

3508

View More
Compare Alternate Parts
0R-9851
This part:
0R-9851: Cat® Reman Air Starter Motor
Description

Cat Reman Air Starter Motor (12 Teeth)

7C-3372
This part:
7C-3372: 12 Pinion Teeth Air Starting Motor
Description

Cat® Air Starting Motor uses compressed air to initiate the rotation of an internal combustion engine

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert