The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Product Images
11R-1022: Cat® Reman New with Core (NWC) 24 Volt Alternator
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
Cat Reman alternators such as part # 11R-1022 are designed to energize the battery to power your machine. There are two types: Brush-Type Design uses one-piece brushes for less maintenance, with constant-pressure springs for even brush wear; and our Brushless Design has fewer moving parts, tighter air gap tolerances and quality sealing for longer life in harsh environments (dirt, dust, heat or cold) compared with Brush-Type. Electronic voltage regulators and a high-efficiency cooling system are built in.
Attributes: • Cat Reman NWC offerings contain 100% new Cat parts at a reduced price in exchange for a qualifying core. • Cat Reman NWC alternators offer the productivity and efficiency of new alternators for less than the cost of new with the return of a qualifying core. • Cat Reman NWC alternators come with a same-as-new Caterpillar Limited Warranty. 1 • Cat Reman offers off-the-shelf availability. 2
1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer. 2 Part may not be available off-the-shelf at all times and in all locations.
Cat Reman alternators such as part # 11R-1022 are designed to energize the battery to power your machine. There are two types: Brush-Type Design uses one-piece brushes for less maintenance, with constant-pressure springs for even brush wear; and our Brushless Design has fewer moving parts, tighter air gap tolerances and quality sealing for longer life in harsh environments (dirt, dust, heat or cold) compared with Brush-Type. Electronic voltage regulators and a high-efficiency cooling system are built in.
Attributes: • Cat Reman NWC offerings contain 100% new Cat parts at a reduced price in exchange for a qualifying core. • Cat Reman NWC alternators offer the productivity and efficiency of new alternators for less than the cost of new with the return of a qualifying core. • Cat Reman NWC alternators come with a same-as-new Caterpillar Limited Warranty. 1 • Cat Reman offers off-the-shelf availability. 2
1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer. 2 Part may not be available off-the-shelf at all times and in all locations.
Specifications
Specifications
Units of MeasureUSMetric
Overall Height (in): 9.19
Overall Height (mm): 233.3
Overall Length (in): 12.06
Overall Length (mm): 306.3
Overall Width (in): 6.57
Overall Width (mm): 167
Weight (kg): 11.48
Weight (lb): 25.26
Units of MeasureUSMetric
Overall Height (in): 9.19
Overall Height (mm): 233.3
Overall Length (in): 12.06
View More
Upgrade Your Coverage
Get extra coverage beyond the standard warranty with an Equipment Protection Plan (EPP). Contact your dealer for eligibility details.
Cat Reman alternators such as part # 11R-1022 are designed to energize the battery to power your machine. There are two types: Brush-Type Design uses one-piece brushes for less maintenance, with constant-pressure springs for even brush wear; and our Brushless Design has fewer moving parts, tighter air gap tolerances and quality sealing for longer life in harsh environments (dirt, dust, heat or cold) compared with Brush-Type. Electronic voltage regulators and a high-efficiency cooling system are built in.
Attributes: • Cat Reman NWC offerings contain 100% new Cat parts at a reduced price in exchange for a qualifying core. • Cat Reman NWC alternators offer the productivity and efficiency of new alternators for less than the cost of new with the return of a qualifying core. • Cat Reman NWC alternators come with a same-as-new Caterpillar Limited Warranty. 1 • Cat Reman offers off-the-shelf availability. 2
1 Warranty can vary by model and application; limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer. 2 Part may not be available off-the-shelf at all times and in all locations.
View More
Specifications for part number 11R-1022
Units of Measure
USMetric
Overall Height (in): 9.19
Overall Height (mm): 233.3
Overall Length (in): 12.06
Overall Length (mm): 306.3
Overall Width (in): 6.57
Overall Width (mm): 167
Weight (kg): 11.48
Weight (lb): 25.26
View More
Upgrade Your Coverage
Get extra coverage beyond the standard warranty with an Equipment Protection Plan (EPP). Contact your dealer for eligibility details.
Compatible Models for part number 11R-1022
GENERATOR SET
3512
PETROLEUM ENGINE
C15
View More
Compare Alternate Parts
This part:11R-1022: Cat® Reman New with Core (NWC) 24 Volt Alternator
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.