10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies124-2111: Permanent Coupling
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies
124-2111: Permanent Coupling
124-2111: Permanent Coupling

Cat Permanent Coupling ORFS – Straight Female Swivel

Brand: Cat

Product Images
124-2111: Permanent Coupling
124-2111: Permanent Coupling
124-2111: Permanent Coupling
124-2111: Permanent Coupling
124-2111: Permanent Coupling

Cat Permanent Coupling ORFS – Straight Female Swivel

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Cat Permanent Coupling ORFS – Straight Female Swivel

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.

Cat Permanent Coupling ORFS – Straight Female Swivel

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Units of MeasureUSMetric
Connector: Permanent
Material: STEEL,Carbon Steel,Alloy Zinc,Medium Pressure Hose,High Pressure Hose
Coating: Zinc Plated
Shape: Straight
Connector Type: -4 ORFS FEMALE SWIVEL
Thread Size (in): 9/16-18
Length (mm): 47
Length (in): 1.85
Cut-Off Factor (mm): 25
Cut-Off Factor (in): 0.98
Recommended Hose Size (mm): 6.4
Recommended Hose Size (in): 0.25
Compatible With: SAE 100R1, SAE 100R5, SAE 100R2, SAE 100R16, COOLANT HOSE
Hex Size (mm): 14.3
Hex Size (in): 0.56
Seal Type: NBR 4J-5477, FKM 228-7088
Description: Permanent Coupling 4MN
Applications: Permanent Coupling for use with hydraulic hose. For additional information contact your CAT local dealer
Units of MeasureUSMetric
Connector: Permanent
Material: STEEL,Carbon Steel,Alloy Zinc,Medium Pressure Hose,High Pressure Hose
Coating: Zinc Plated
View More
Compatible Models
Compatible Models
Generator Set
G3520G3516HG3520H
Quick Coupler
HEX-WEDGEPIN GRAB
Soil Compactor
825C
Water Delivery System
777GCAT WDS
Off Highway Truck
777789D794 AC798 AC798796 AC
Wheel Dozer
844824C
Mulching Head
HM315
Landfill Compactor
826C
Motor Grader
24M
Wheel Loader
990 II994F994H990
Gen Set Engine
G3520
Asphalt Paver
BG-2455CAP-1050BAP-1055BBG-245C
Mini Hyd Excavator
304E2303.5E304C CR303.5E2 CR305.5E2 CR303.5E2305E2304.5E2305E2 CR308E2 CR305.5E2305.5E305E303C CR308E304E2 CR304E
Skid Steer Loader
272D2 XHP272D2
Truck
797794 AC777C777B777D785D777G797B
Spray Ar
CAT WDS
Excavator
312D L345D L349D L328D LCR329D L325D L320B320C320D314E LCR319D L315D L320D LRR321D LCR320B FM LL311C320D L312E L349E L320B LL314C349E L VG324D L330D L
View More
Generator Set
G3520G3516HG3520H
Warranty Information
Return Policy
Parts diagram for 124-2111
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 124-2111
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 124-2111

Cat Permanent Coupling ORFS – Straight Female Swivel

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 124-2111

Units of Measure

USMetric
Connector: Permanent
Material: STEEL,Carbon Steel,Alloy Zinc,Medium Pressure Hose,High Pressure Hose
Coating: Zinc Plated
Shape: Straight
Connector Type: -4 ORFS FEMALE SWIVEL
Thread Size (in): 9/16-18
Length (mm): 47
Length (in): 1.85
Cut-Off Factor (mm): 25
Cut-Off Factor (in): 0.98
Recommended Hose Size (mm): 6.4
Recommended Hose Size (in): 0.25
Compatible With: SAE 100R1, SAE 100R5, SAE 100R2, SAE 100R16, COOLANT HOSE
Hex Size (mm): 14.3
Hex Size (in): 0.56
Seal Type: NBR 4J-5477, FKM 228-7088
Description: Permanent Coupling 4MN
Applications: Permanent Coupling for use with hydraulic hose. For additional information contact your CAT local dealer
View More
Compatible Models for part number 124-2111

GENERATOR SET

G3520 G3516H G3520H

QUICK COUPLER

HEX-WEDGE PIN GRAB

SOIL COMPACTOR

825C

WATER DELIVERY SYSTEM

777G CAT WDS

OFF HIGHWAY TRUCK

777 789D 794 AC 798 AC 798 796 AC

WHEEL DOZER

844 824C

MULCHING HEAD

HM315

LANDFILL COMPACTOR

826C

MOTOR GRADER

24M

WHEEL LOADER

990 II 994F 994H 990

GEN SET ENGINE

G3520

ASPHALT PAVER

BG-2455C AP-1050B AP-1055B BG-245C

MINI HYD EXCAVATOR

304E2 303.5E 304C CR 303.5E2 CR 305.5E2 CR 303.5E2 305E2 304.5E2 305E2 CR 308E2 CR 305.5E2 305.5E 305E 303C CR 308E 304E2 CR 304E

SKID STEER LOADER

272D2 XHP 272D2

TRUCK

797 794 AC 777C 777B 777D 785D 777G 797B

SPRAY AR

CAT WDS

EXCAVATOR

312D L 345D L 349D L 328D LCR 329D L 325D L 320B 320C 320D 314E LCR 319D L 315D L 320D LRR 321D LCR 320B FM LL 311C 320D L 312E L 349E L 320B LL 314C 349E L VG 324D L 330D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert