10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsWiring Harnesses & CablesBulk MaterialsHeat Shrinks126-9424: CM-TUBE HS
Home
Electrical & ElectronicsWiring Harnesses & CablesBulk MaterialsHeat Shrinks
126-9424: CM-TUBE HS
126-9424: CM-TUBE HS

Brand: Cat

Product Images
126-9424: CM-TUBE HS
126-9424: CM-TUBE HS
126-9424: CM-TUBE HS
126-9424: CM-TUBE HS
126-9424: CM-TUBE HS

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Description
Description

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure. Cat® hose assembly products are designed and tested as a system to achieve a reliable connection, thus maximizing hydraulic system safety and dependability. It is also recommended that appropriate and properly maintained Caterpillar tooling is used to ensure hoses are crimped to specifications. Use of Caterpillar hose with other manufacturer’s couplings or the use of Caterpillar couplings with other manufacturer’s hose may result in the production of unreliable, unsafe or under-performing hose assemblies. It is not recommended or authorized by Caterpillar. For additional information see SAE J1273 section 6.3 and ISO 17165-2 section 6.3.
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications
Specifications
Material: Other Hose
Material: Other Hose
View More
Compatible Models
Compatible Models
Generator
SR4SR4B
Generator Set
G35163412G3512G3412CG3508G3516BG3516CG3516EG3520CG3520BG3520EG34123512B
Power Module
PMG3516
Engine
G3408G3520JG3412CG3516J
Petroleum Engine
3516C3512C
Off Highway Truck
794 AC798 AC798796 AC
Control, Guidance, Monitoring, And Technology Products
COMMAND
Gen Set Engine
G3508G3516G3512G3516BG3520B
Engine - Machine
3516C
Marine Auxiliary
3512C3516C3512B3508B3508C3516B
Marine Engine
3512C3516351235083508C3508B3516B3516C3512B
Engine - Industrial
3512B
Truck
793F ACMT4400D AC795F XQ795F AC794 AC
Gas Engine
G3412G3408CG3520BG3516JG3508JG3512BG3520JG3512JG3516BG3508BG3512G3516G3508
View More
Generator
SR4SR4B
Warranty Information
Return Policy
Parts diagram for 126-9424
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 126-9424
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 126-9424
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 126-9424
Material: Other Hose
View More
Compatible Models for part number 126-9424

GENERATOR

SR4 SR4B

GENERATOR SET

G3516 3412 G3512 G3412C G3508 G3516B G3516C G3516E G3520C G3520B G3520E G3412 3512B

POWER MODULE

PMG3516

ENGINE

G3408 G3520J G3412C G3516J

PETROLEUM ENGINE

3516C 3512C

OFF HIGHWAY TRUCK

794 AC 798 AC 798 796 AC

CONTROL, GUIDANCE, MONITORING, AND TECHNOLOGY PRODUCTS

COMMAND

GEN SET ENGINE

G3508 G3516 G3512 G3516B G3520B

ENGINE - MACHINE

3516C

MARINE AUXILIARY

3512C 3516C 3512B 3508B 3508C 3516B

MARINE ENGINE

3512C 3516 3512 3508 3508C 3508B 3516B 3516C 3512B

ENGINE - INDUSTRIAL

3512B

TRUCK

793F AC MT4400D AC 795F XQ 795F AC 794 AC

GAS ENGINE

G3412 G3408C G3520B G3516J G3508J G3512B G3520J G3512J G3516B G3508B G3512 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert