The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
542-4703 : General Duty Seal Ring
Contact Dealer
Description
Description
Description: O-Rings are used in static sealing and some dynamic applications.Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation. Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression. With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs. Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals. O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: O-Rings are used in static sealing and some dynamic applications.Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation. Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression. With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs. Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals. O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Width (in): 0.12
Cross Section Height (mm): 3.5
Cross Section Width (mm): 3.1
Material: Grey Iron,Gray (Flake) Iron
Inside Diameter (mm): 208.9
Inside Diameter (in): 8.22
Cross Section Height (in): 0.14
Units of MeasureUSMetric
Cross Section Width (in): 0.12
Cross Section Height (mm): 3.5
Cross Section Width (mm): 3.1
View More
Compatible Models
Compatible Models
Generator Set
3508B
Wheel Tractor
611615C615C II
Soil Compactor
815F II815K815B815815F
Load Haul Dump
R1700 IIR1600GR1600HR1600R1700GR1700
Petroleum Transmission
TH31-E61TH35-E81
Ejector Truck
730
Wheel Dozer
814F II814K814F814
Load, Haul, Dump
R1700K
Winch
57H56H
Oem Solutions
TR35E44-C9.3BL
Landfill Compactor
816K816F II816816F
Wheel Loader
966F II972G972H972K972M972972L814K980972G II980G II980C980F980H980G980L980K980M966D966E966H966G970F966G II980F II
Description: O-Rings are used in static sealing and some dynamic applications.Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation. Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression. With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs. Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals. O-Rings are used in many static and dynamic joints throughout Cat machines and engines.
View More
Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 131-4091
Units of Measure
USMetric
Cross Section Width (in): 0.12
Cross Section Height (mm): 3.5
Cross Section Width (mm): 3.1
Material: Grey Iron,Gray (Flake) Iron
Inside Diameter (mm): 208.9
Inside Diameter (in): 8.22
Cross Section Height (in): 0.14
View More
Compatible Models for part number 131-4091
GENERATOR SET
3508B
WHEEL TRACTOR
611 615C 615C II
SOIL COMPACTOR
815F II 815K 815B 815 815F
LOAD HAUL DUMP
R1700 II R1600G R1600H R1600 R1700G R1700
PETROLEUM TRANSMISSION
TH31-E61 TH35-E81
EJECTOR TRUCK
730
WHEEL DOZER
814F II 814K 814F 814
LOAD, HAUL, DUMP
R1700K
WINCH
57H 56H
OEM SOLUTIONS
TR35E44-C9.3BL
LANDFILL COMPACTOR
816K 816F II 816 816F
WHEEL LOADER
966F II 972G 972H 972K 972M 972 972L 814K 980 972G II 980G II 980C 980F 980H 980G 980L 980K 980M 966D 966E 966H 966G 970F 966G II 980F II
TRACK-TYPE TRACTOR
D6H XL D7R D6H XR D6T LGP D7H D6R III D8 D8T D8R D6GC D6R STD D7R LGP D8 GC D6T LGPPAT D8R II D6T XL PAT D6T XW PAT DEUCE D6R XL D6R II 30/30 D6T XW D6T XL D7R SERIES D8GC D7R II D6R D6T D6R LGP D7R XR D6H
ARTICULATED TRUCK
725C D250E D25D D350D D30D D250E II D300E D300D D300B 725 725C2 730 735 D300E II
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.