10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab InteriorCab Seats & ComponentsSeat Cushions138-1015: Cushion Assembly
Home
CabsCab InteriorCab Seats & ComponentsSeat Cushions
138-1015: Cushion Assembly
138-1015: Cushion Assembly

Cat® Arm Cushion Assembly (RH)

Brand: Cat

Product Images
138-1015: Cushion Assembly
138-1015: Cushion Assembly
138-1015: Cushion Assembly
138-1015: Cushion Assembly
138-1015: Cushion Assembly

Cat® Arm Cushion Assembly (RH)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat seats are designed to provide an ergonomic seating option for machine operators. Suspension seats provide a shock absorbing suspension system and adjust for the operator’s convenience to hand and foot controls. Cat armrest assemblies provide operators a secure surface to rest their arm(s) while operating Cat machines. Quality you expect for your equipment.

Attributes:
• Right hand arm cushion assembly
• Color: Black
• Durable, easy to clean surface

Application:
Cat armrest assemblies provide support for operator's arm(s) while operating machine or implement controls. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cat seats are designed to provide an ergonomic seating option for machine operators. Suspension seats provide a shock absorbing suspension system and adjust for the operator’s convenience to hand and foot controls. Cat armrest assemblies provide operators a secure surface to rest their arm(s) while operating Cat machines. Quality you expect for your equipment.

Attributes:
• Right hand arm cushion assembly
• Color: Black
• Durable, easy to clean surface

Application:
Cat armrest assemblies provide support for operator's arm(s) while operating machine or implement controls. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Overall Height (in): 7.24
Overall Height (mm): 184
Overall Length (in): 17.13
Overall Length (mm): 435
Overall Width (in): 5.12
Overall Width (mm): 130
Material: Polyurethane Plastic
Units of MeasureUSMetric
Overall Height (in): 7.24
Overall Height (mm): 184
Overall Length (in): 17.13
View More
Compatible Models
Compatible Models
Track-Type Tractor
D9TD9RD11RD10RD9 GC
View More
Track-Type Tractor
D9TD9RD11RD10RD9 GC
Warranty Information
Return Policy
Parts diagram for 138-1015
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
138-1015138-1015
6D-68126D-6812
137-7369137-7369
View All Parts
Frequently bought together
138-1015
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6D-6812
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
137-7369
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
107-0266
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-5849
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
422-2152
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 138-1015
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 138-1015

Description:
Cat seats are designed to provide an ergonomic seating option for machine operators. Suspension seats provide a shock absorbing suspension system and adjust for the operator’s convenience to hand and foot controls. Cat armrest assemblies provide operators a secure surface to rest their arm(s) while operating Cat machines. Quality you expect for your equipment.

Attributes:
• Right hand arm cushion assembly
• Color: Black
• Durable, easy to clean surface

Application:
Cat armrest assemblies provide support for operator's arm(s) while operating machine or implement controls. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 138-1015

Units of Measure

USMetric
Overall Height (in): 7.24
Overall Height (mm): 184
Overall Length (in): 17.13
Overall Length (mm): 435
Overall Width (in): 5.12
Overall Width (mm): 130
Material: Polyurethane Plastic
View More
Compatible Models for part number 138-1015

TRACK-TYPE TRACTOR

D9T D9R D11R D10R D9 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert