10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeCabsCab VisibilityOther Visibility Components139-7119: Window Glass Plastic Plug
Home
CabsCab VisibilityOther Visibility Components
139-7119: Window Glass Plastic Plug
139-7119: Window Glass Plastic Plug

Cat® Plug for Cab and Window Glass

Brand: Cat

Product Images
139-7119: Window Glass Plastic Plug
139-7119: Window Glass Plastic Plug
139-7119: Window Glass Plastic Plug
139-7119: Window Glass Plastic Plug
139-7119: Window Glass Plastic Plug

Cat® Plug for Cab and Window Glass

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat plugs are plain or threaded disks or cylinders used for sealing holes and ports on engine blocks, oil pans, and housings. Plugs are most generally used as shipping plugs or drain plugs.

Attributes:
• Fluid transfer system components
• Designed to meet or exceed the performance of industry standard parts and provide leak free performance
• Available in a variety of sizes in both press fit and expanding configurations.

Applications:
• Plugs are designed to contain or to stop fluid flow and hold pressure when properly assembled. They are often used to permanently seal holes that are required for manufacturing or the assembly of internal components in engine blocks, valve bodies and other fluid system components.
• Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Cat plugs are plain or threaded disks or cylinders used for sealing holes and ports on engine blocks, oil pans, and housings. Plugs are most generally used as shipping plugs or drain plugs.

Attributes:
• Fluid transfer system components
• Designed to meet or exceed the performance of industry standard parts and provide leak free performance
• Available in a variety of sizes in both press fit and expanding configurations.

Applications:
• Plugs are designed to contain or to stop fluid flow and hold pressure when properly assembled. They are often used to permanently seal holes that are required for manufacturing or the assembly of internal components in engine blocks, valve bodies and other fluid system components.
• Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Plastic (Polyethelene),Polyethylene Plastic
Outside Diameter (mm): 5.5
Inside Diameter (mm): 3.6
Head Diameter (mm): 12.0
Head Length (mm): 2.4
Shank Diameter (mm): 4.9
Shank Length (mm): 8.5
Overall Length (mm): 10.9
Outside Diameter (in): 0.217
Inside Diameter (in): 0.142
Head Diameter (in): 0.472
Head Length (in): 0.094
Shank Diameter (in): 0.193
Shank Length (in): 0.335
Overall Length (in): 0.429
Units of MeasureUSMetric
Material: Plastic (Polyethelene),Polyethylene Plastic
Outside Diameter (mm): 5.5
Inside Diameter (mm): 3.6
View More
Compatible Models
Compatible Models
Generator Set
350835123512B
Hex Based Spl Solution
320E330F OEM330D2
Material Handler
MH3037MH3049MH3295MH3059
Hydraulic Shovel
60156015B
Mini Hyd Excavator
307D307C307B
Rotary/Track Drills
MD5150C
Wheeled Excavator
M315D2M320M317M317D2M320D2
Expanded Mining Products
LD350
Front Shovel
385C
Logger
322C
Excavator
336E LN311D LRR316F L320C L336E LH349F LXE349D L325B L336D2 LXE312E323F SA312F320D LN312B336D312C324D336E312D324E336F315D L320D2320D3336D2 L326D L340D2 L312F GC335F323F336F XE374F L311B313D2 GC311C323D318B N390F320D L349E L330D2336E LNH325C L322B322C336D LN319D LN325C FM323D LN349E L VG324E LN352F XE VG330B L345C345D312B L320E L320D2 GC349F L385C L325D L316F320D GC326D2349D2319D L352F-VG315-A L323D2 L320D LRR315B315C330C L326F L336D L323F OEM336D2318D L320F L312D2 L336F L XE312C L313D2-GC313D2323E LN320B LU320D FM330C FM326F313D2 LGP325B349D330F LN324D L330D L313F336E L325C349E325D336E H349F313D320E RR325F312D2312D2 GC318E L352F312D L340F322B L328D LCR329D LN329D L340F L LRE349D2 L336F LN XE320E LRR325F LCR323F LN318D2 L320C FM324E L336F L318F L374F312E L318C329E L318F318B323D SA320D RR345D L VG323D3336D2 GC340D L323D L313F L330D2 L311F LRR323D2329D330F L329E326D2 L385C318D2345D L336F LNXE329F L336D2 XE335F LCR313F GC315-A320B320C320D320E315B L323E L313F LGC336F LN329E LN323E SA320E LN320B N330F320B L316E L329D2 L322C FM330B330C330D320D2 L324D LN390F L329D2323F L336D2 L XE365C326F LN320B U
Vibratory Compactor
CB-536D
Mobile Hyd Power Unit
330D L329D L336FMHPU329E340D2 L336D L349E L HVG325D L325C349E336F336EC7.1352FMHPU323F OEM330D2336E HVG330F330D330C330FMHPU349D2323D L
View More
Generator Set
350835123512B
Warranty Information
Return Policy
Parts diagram for 139-7119
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
139-7119139-7119
340-6727340-6727
346-8030346-8030
View All Parts
Frequently bought together
139-7119
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
340-6727
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
346-8030
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
316-8854
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
305-0361
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
178-5569
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert