10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsPowerPower ControlsOther Electronic Controls & Components149-3949: Implement Hydraulic Electronic Control Lever
Home
Electrical & ElectronicsPowerPower ControlsOther Electronic Controls & Components
149-3949: Implement Hydraulic Electronic Control Lever
149-3949: Implement Hydraulic Electronic Control Lever

Cat® Hydraulic Electronic control lever in operator cabin

Brand: Cat

Product Images
149-3949: Implement Hydraulic Electronic Control Lever
149-3949: Implement Hydraulic Electronic Control Lever
149-3949: Implement Hydraulic Electronic Control Lever
149-3949: Implement Hydraulic Electronic Control Lever
149-3949: Implement Hydraulic Electronic Control Lever

Cat® Hydraulic Electronic control lever in operator cabin

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat® Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs

Attributes:
Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Outer Diameter : 92.7 mm (3.65 in)
Inner Diameter : 78 mm (3.07 in)
Thickness : 0.18 mm (0.007 in)
Material : Steel

Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs

Attributes:
Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Outer Diameter : 92.7 mm (3.65 in)
Inner Diameter : 78 mm (3.07 in)
Thickness : 0.18 mm (0.007 in)
Material : Steel

Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Approx. Weight (kg): 0.09
Approx. Weight (lb): 0.19
Material Description: PLASTIC
Overall Height (in): 5.97
Overall Height (mm): 151.7
Overall Length (in): 4.19
Overall Length (mm): 106.4
Width (in): 1.69
Width (mm): 42.8
Material: PVC Plastic,Stainless Steel,Polyamide Plastic
Units of MeasureUSMetric
Approx. Weight (kg): 0.09
Approx. Weight (lb): 0.19
Material Description: PLASTIC
View More
Compatible Models
Compatible Models
Wheel Dozer
834G
Wheel Loader
988G988H966G972G II950G972G962G962G II980H966G II980G992G992K980G II950G II
View More
Wheel Dozer
834G
Warranty Information
Return Policy
Parts diagram for 149-3949
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
149-3949149-3949
139-1378139-1378
266-1477266-1477
View All Parts
Frequently bought together
149-3949
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
139-1378
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
266-1477
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
133-7215
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
106-1584
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
114-4247
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 149-3949
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 149-3949

Description:
Cat® Rectangular Seals and Rings are circular seals with a rectangular cross-section. The edges may or may not be rounded according to the application needs

Attributes:
Cat® Seals and Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set.
Outer Diameter : 92.7 mm (3.65 in)
Inner Diameter : 78 mm (3.07 in)
Thickness : 0.18 mm (0.007 in)
Material : Steel

Dimensions of our Seals and Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.
Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
Rectangular seals and rings are used in a wide variety of sealing applications throughout Cat machines and engines

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 149-3949

Units of Measure

USMetric
Approx. Weight (kg): 0.09
Approx. Weight (lb): 0.19
Material Description: PLASTIC
Overall Height (in): 5.97
Overall Height (mm): 151.7
Overall Length (in): 4.19
Overall Length (mm): 106.4
Width (in): 1.69
Width (mm): 42.8
Material: PVC Plastic,Stainless Steel,Polyamide Plastic
View More
Compatible Models for part number 149-3949

WHEEL DOZER

834G

WHEEL LOADER

988G 988H 966G 972G II 950G 972G 962G 962G II 980H 966G II 980G 992G 992K 980G II 950G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert