10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches154-5416: Switch Assembly
Home
Electrical & ElectronicsSensors & SwitchesOther Sensors & Switches
154-5416: Switch Assembly
154-5416: Switch Assembly

Cat® Switch Assembly (Brake Control)

Brand: Cat

Product Images
154-5416: Switch Assembly
154-5416: Switch Assembly
154-5416: Switch Assembly
154-5416: Switch Assembly
154-5416: Switch Assembly

Cat® Switch Assembly (Brake Control)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Cat limit switch assemblies are used to monitor mechanical parts and indicate whether the movement limits have been exceeded, thereby connecting or breaking an electrical connection. Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.

Attributes:
• Limit Switch Style: Waterproof Limit Switch
• Actuator Style: Lever, Leaf
• Actuator Location: Top
• AC Contact Rating: 1A @ 120V
• DC Contact Rating: 1A @ 12V
• Actuator Length: 0.65 in (16.5 mm)
• Body Height: 0.27 in (6.9 mm)
• Body Width: 2.47 in (62.7 mm)
• Body Depth: 0.87 in (22 mm)
• Mounting: Bottom Flange
• Body Style: Micro
• Electrical Connection: Flying Leads
• Movement: One Way Vertical and Direction Horizontal
• Travel: 0.65 in (16.5 mm) Nominal
• Operating Temperature Range: -40° to 185° F (-40° to 85° C
• Mounting Hole Diameter: 0.25 in (6.35 mm)
• Body Material: Polyetherimide Resin
• Arm Material: Stainless Steel
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:
Cat limit switch assemblies are used to monitor mechanical parts and indicate whether the movement limits have been exceeded, thereby connecting or breaking an electrical connection. Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.

Attributes:
• Limit Switch Style: Waterproof Limit Switch
• Actuator Style: Lever, Leaf
• Actuator Location: Top
• AC Contact Rating: 1A @ 120V
• DC Contact Rating: 1A @ 12V
• Actuator Length: 0.65 in (16.5 mm)
• Body Height: 0.27 in (6.9 mm)
• Body Width: 2.47 in (62.7 mm)
• Body Depth: 0.87 in (22 mm)
• Mounting: Bottom Flange
• Body Style: Micro
• Electrical Connection: Flying Leads
• Movement: One Way Vertical and Direction Horizontal
• Travel: 0.65 in (16.5 mm) Nominal
• Operating Temperature Range: -40° to 185° F (-40° to 85° C
• Mounting Hole Diameter: 0.25 in (6.35 mm)
• Body Material: Polyetherimide Resin
• Arm Material: Stainless Steel
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Temperature (°C): -40 to 85
Connector Type: 2 Pin DT; Flying Leads
Temperature (°F): -40 to 185
Units of MeasureUSMetric
Temperature (°C): -40 to 85
Connector Type: 2 Pin DT; Flying Leads
Temperature (°F): -40 to 185
View More
Compatible Models
Compatible Models
Backhoe Loader
434430432426 F2414E446D422F442D444430D442E434E422E434F438C426C438D424B HD416F2450E450F430E430F416420F2424B2424D426416E424B428F428436C416F420D432E444F420E432F424432D444E420416C428D416D428E428C420F
View More
Backhoe Loader
434430432426 F2414E446D422F442D444430D442E434E422E434F438C426C438D424B HD416F2450E450F430E430F416420F2424B2424D426416E424B428F428436C416F420D432E444F420E432F424432D444E420416C428D416D428E428C420F
Warranty Information
Return Policy
Parts diagram for 154-5416
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
154-5416154-5416
7W-23267W-2326
259-0128259-0128
View All Parts
Frequently bought together
154-5416
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7W-2326
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
259-0128
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
471-7003
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
346-6688
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
360-8960
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 154-5416
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 154-5416

Description:
Cat limit switch assemblies are used to monitor mechanical parts and indicate whether the movement limits have been exceeded, thereby connecting or breaking an electrical connection. Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.

Attributes:
• Limit Switch Style: Waterproof Limit Switch
• Actuator Style: Lever, Leaf
• Actuator Location: Top
• AC Contact Rating: 1A @ 120V
• DC Contact Rating: 1A @ 12V
• Actuator Length: 0.65 in (16.5 mm)
• Body Height: 0.27 in (6.9 mm)
• Body Width: 2.47 in (62.7 mm)
• Body Depth: 0.87 in (22 mm)
• Mounting: Bottom Flange
• Body Style: Micro
• Electrical Connection: Flying Leads
• Movement: One Way Vertical and Direction Horizontal
• Travel: 0.65 in (16.5 mm) Nominal
• Operating Temperature Range: -40° to 185° F (-40° to 85° C
• Mounting Hole Diameter: 0.25 in (6.35 mm)
• Body Material: Polyetherimide Resin
• Arm Material: Stainless Steel
• Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 154-5416

Units of Measure

USMetric
Temperature (°C): -40 to 85
Connector Type: 2 Pin DT; Flying Leads
Temperature (°F): -40 to 185
View More
Compatible Models for part number 154-5416

BACKHOE LOADER

434 430 432 426 F2 414E 446D 422F 442D 444 430D 442E 434E 422E 434F 438C 426C 438D 424B HD 416F2 450E 450F 430E 430F 416 420F2 424B2 424D 426 416E 424B 428F 428 436C 416F 420D 432E 444F 420E 432F 424 432D 444E 420 416C 428D 416D 428E 428C 420F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert