Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat radial ball bearings are designed to accommodate loads that are primarily perpendicular to the shaft.
Attributes: •Single row radial ball bearing •Pre-lubricated internal clearance •Double seals prevent contamination and introduction of foreign materials
Application: Cat ball bearings are typically used in transmissions, drive train systems, pulley assemblies, motors and pumps; anywhere performance relies on smooth shaft rotation at high operating speeds and temperatures.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat radial ball bearings are designed to accommodate loads that are primarily perpendicular to the shaft.
Attributes: •Single row radial ball bearing •Pre-lubricated internal clearance •Double seals prevent contamination and introduction of foreign materials
Application: Cat ball bearings are typically used in transmissions, drive train systems, pulley assemblies, motors and pumps; anywhere performance relies on smooth shaft rotation at high operating speeds and temperatures.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 35
Height (mm): 11
Material: Alloy Steel
Inside Diameter (mm): 15
Inside Diameter (in): 0.59
Height (in): 0.44
Outside Diameter (in): 1.38
Units of MeasureUSMetric
Outside Diameter (mm): 35
Height (mm): 11
Material: Alloy Steel
View More
Compatible Models
Compatible Models
Pumper
SPP101
Power Package
C7
Generator
LC51XXSR4B
Generator Set
C9C9 GEN SETD250GCD300GCXQP300
Truck Engine
C7C93126B3126C-10C-123126EC11C13
Integrated Toolcarrier
IT28G
Engine
3126E
Track Loader
953C963B963C
Soil Compactor
815F II
Petroleum Engine
3126BC9C7
Cold Planer
PM-102
Wheel Dozer
814F II
Landfill Compactor
816F II
Compact Wheel Loader
902C2903D903C2
Wheel Loader
928G924F938G950G950F962G
Track-Type Tractor
D5MDEUCED6M30/30
Engine - Machine
C9
Gen Set Engine
3126BPOWER SYS
Asphalt Paver
AP-655CBG-2255CAP-755
Rotary/Track Drills
MD5075MD5075C
Marine Engine
31163126
Pipelayer
561M
Industrial Engine
C7C9C-931263126B
Vibratory Compactor
CP-433ECS-423ECS-433E
Petroleum Package
TH31-C9P
View More
Pumper
SPP101
Warranty Information
Return Policy
Parts diagram for 156-1871
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 156-1871
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 156-1871
Description: Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat radial ball bearings are designed to accommodate loads that are primarily perpendicular to the shaft.
Attributes: •Single row radial ball bearing •Pre-lubricated internal clearance •Double seals prevent contamination and introduction of foreign materials
Application: Cat ball bearings are typically used in transmissions, drive train systems, pulley assemblies, motors and pumps; anywhere performance relies on smooth shaft rotation at high operating speeds and temperatures.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 156-1871
Units of Measure
USMetric
Outside Diameter (mm): 35
Height (mm): 11
Material: Alloy Steel
Inside Diameter (mm): 15
Inside Diameter (in): 0.59
Height (in): 0.44
Outside Diameter (in): 1.38
View More
Compatible Models for part number 156-1871
PUMPER
SPP101
GENERATOR
LC51XX SR4B
TRUCK ENGINE
C7 C9 3126B 3126 C-10 C-12 3126E C11 C13
INTEGRATED TOOLCARRIER
IT28G
TRACK-TYPE TRACTOR
D5M DEUCE D6M 30/30
ASPHALT PAVER
AP-655C BG-2255C AP-755
MARINE ENGINE
3116 3126
PIPELAYER
561M
VIBRATORY COMPACTOR
CP-433E CS-423E CS-433E
PETROLEUM PACKAGE
TH31-C9P
POWER PACKAGE
C7
GENERATOR SET
C9 C9 GEN SET D250GC D300GC XQP300
ENGINE
3126E
TRACK LOADER
953C 963B 963C
SOIL COMPACTOR
815F II
PETROLEUM ENGINE
3126B C9 C7
COLD PLANER
PM-102
WHEEL DOZER
814F II
LANDFILL COMPACTOR
816F II
COMPACT WHEEL LOADER
902C2 903D 903C2
WHEEL LOADER
928G 924F 938G 950G 950F 962G
ENGINE - MACHINE
C9
GEN SET ENGINE
3126B POWER SYS
ROTARY/TRACK DRILLS
MD5075 MD5075C
INDUSTRIAL ENGINE
C7 C9 C-9 3126 3126B
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.