10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals166-1495: 89.85mm Inner Diameter Pin Seal
Home
HydraulicsHydraulic Cylinders & ComponentsHydraulic Cylinder Seals
166-1495: 89.85mm Inner Diameter Pin Seal
166-1495: 89.85mm Inner Diameter Pin Seal

Cat® Pin Seal provides secure fastening using a pin mechanism, ensuring stability and controlled movement

Brand: Cat

Product Images
166-1495: 89.85mm Inner Diameter Pin Seal
166-1495: 89.85mm Inner Diameter Pin Seal
166-1495: 89.85mm Inner Diameter Pin Seal
166-1495: 89.85mm Inner Diameter Pin Seal
166-1495: 89.85mm Inner Diameter Pin Seal

Cat® Pin Seal provides secure fastening using a pin mechanism, ensuring stability and controlled movement

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Pin seals are used in greased oscillating applications, like linkage pin joints. The seal is designed to retain lubricating compounds while preventing external contamination from entering the joint by slowly extruding grease during operation. Preventing contamination contributes to long joint life.

Attributes:
• Steel faced rubber lip seal
• Type: NB
• Shaft diameter: 89.85 mm (3.54 in)
• Bore diameter: 106 mm (4.17 in)
• Height: 8 mm (0.31 in)

Application:
Pin seals are commonly used in linkage pin joints. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Pin seals are used in greased oscillating applications, like linkage pin joints. The seal is designed to retain lubricating compounds while preventing external contamination from entering the joint by slowly extruding grease during operation. Preventing contamination contributes to long joint life.

Attributes:
• Steel faced rubber lip seal
• Type: NB
• Shaft diameter: 89.85 mm (3.54 in)
• Bore diameter: 106 mm (4.17 in)
• Height: 8 mm (0.31 in)

Application:
Pin seals are commonly used in linkage pin joints. Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Carbon Steel,Plastic Plastic,Urethane Rubber
Material: Carbon Steel,Plastic Plastic,Urethane Rubber
View More
Compatible Models
Compatible Models
Generator Set
3512B
Hex Based Spl Solution
330F OEM
Demolition And Sorting
G345GRAPPLE
Grapple-Orange Peel
GSH455GSH555
Material Handler
MH3250MH3022MH3024MH3032MH3040MH3050M325D L MH
Forest Products
OTHER
Wheel Loader
992
Shear
S3035S3025S2050
Track Feller Buncher
TK732552 2TK75252224911190T532522B1290T552
Forestry Products
FM528 LL538548558568FM528
Wheeled Excavator
M313-07M322D MHM314MH3026M315MH3024M322M318M319M316M317MH3040M314-07M324D2 MHM318D MHM323FM322DM322D2 MH
Industrial Engine
C4.4
Log Loadr Forst Mach
558
Logger
322C
Shear-Demolition/Scrap
S325S320VHS-40VHS-30S3035S3025
Grapple-Clamshell
CTV40
Excavator
336E LN311D LRR316F L320C L345B II336E LH325D FM LL336D2 LXE323F SAFM538320D LN336D324D336E324E336F320D3 GC315D L333 GC320D2320D3336D2 L322B LN326D L340D2 LFM548335F323F336F XE374F L323D390D390F320D L330D2336E LNH320D FM RR315 GC325C LMH3040322C390D L336D LN319D LN340MHPU325C FM323D LN340F L UHD324E LN330B L321C330D FM321B326 GC349 GC336 MHPU320E L548320D2 GC325D FM385C L320D2 FM325D L316F320D GC326D2319D L317315323D2 L558313320GX320D LRR315C330C L326F L336D L374D L323F OEM336D2318D L320F L336F L XE568 FM323E LN326GCFM558320D FMOTHER330C FM326F320 GX538330F LNFM568324D L330D L330GC336E L320 GC325C325D336E H320E RR325F352 UHD318E L340352F340F322B L345B L349324D FM LL330D MH336 GC345328D LCR329D LN313 GC329D L324D FM336F LN XE320E LRR352350325F LCR323F LN355319D330D LN318D2 L320C FM319C324E L336F L568 FM LL318F L320374F326345C L330 GC325318 GC323318C329E L318F323D SA320D RR323D3323D S330336D2 GC340D L323D L330D2 L335336333323D2329D330F L329E326D2 L385B385C323 GX318D2336F LNXE329F L336D2 XE335F LCR330C LN320B320C320D320E323 GC323GC323E L336F LN329E LN321D LCR323E SA320E LN320B S320B N330F320B L316E L329D2 L322C FM330C330D320D2 L324D LN390F L374329D2323F L317 GC336D2 L XEM325D L MH326F LN345 GC
Mobile Hyd Power Unit
330D L329D L336FMHPU329E385C336D L330 MHPU325D L325D336E323F OEM336E HVG330D324D LN330C
View More
Generator Set
3512B
Warranty Information
Return Policy
Parts diagram for 166-1495
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
166-1495166-1495
367-8468367-8468
3B-84893B-8489
View All Parts
Frequently bought together
166-1495
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
166-1496
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
367-8468
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3B-8489
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
235-7679
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
166-1494
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert