10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates167-9579: Mounting Bracket
Home
Hardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates
167-9579: Mounting Bracket
167-9579: Mounting Bracket

Cat® Mounting Bracket

Brand: Cat

Product Images
167-9579: Mounting Bracket
167-9579: Mounting Bracket
167-9579: Mounting Bracket
167-9579: Mounting Bracket
167-9579: Mounting Bracket

Cat® Mounting Bracket

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
A Mounting Bracket is a part of the machine that is used in mounting/routing the control cables and harnesses through the machines. These are designed to have provisions for all the allied components that need to be assembled together for them to work as intended. These are designed to be robust, durable, and seamlessly function in the intended application.

Attributes:
• Resistant to corrosion and chemical activity
• Designed to withstand operational loads, stress, temperatures, and pressures

Application:
These Mounting Brackets are used to mount/route electrical harnesses. These are used on Cat 3508B, 3512, 3512B, 3516B, and 789D Engines, 5130, 5130B, and 5230 Excavators, 768B, 769, 769B, 776C, 776D, 777, 777B, 777C, 777D, 784B, 784C, 785, 785B, 785C, 785D, 785G, 789, 789B, 789C, 789D, 789G, 793, 793B, 793C, 793D, 793F, 793F Cmd, 793F OEM, 793F Xq, 795F Ac, 795F Xq, 797, 797B, 797F, and 798 Ac Off-Highway Trucks, 854G Wheel Dozer, 992G, 994D, 994F, and 994H Wheel Loaders.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
A Mounting Bracket is a part of the machine that is used in mounting/routing the control cables and harnesses through the machines. These are designed to have provisions for all the allied components that need to be assembled together for them to work as intended. These are designed to be robust, durable, and seamlessly function in the intended application.

Attributes:
• Resistant to corrosion and chemical activity
• Designed to withstand operational loads, stress, temperatures, and pressures

Application:
These Mounting Brackets are used to mount/route electrical harnesses. These are used on Cat 3508B, 3512, 3512B, 3516B, and 789D Engines, 5130, 5130B, and 5230 Excavators, 768B, 769, 769B, 776C, 776D, 777, 777B, 777C, 777D, 784B, 784C, 785, 785B, 785C, 785D, 785G, 789, 789B, 789C, 789D, 789G, 793, 793B, 793C, 793D, 793F, 793F Cmd, 793F OEM, 793F Xq, 795F Ac, 795F Xq, 797, 797B, 797F, and 798 Ac Off-Highway Trucks, 854G Wheel Dozer, 992G, 994D, 994F, and 994H Wheel Loaders.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Weight (kg): 0.08
Weight (lb): 0.17
Material: Carbon Steel
Units of MeasureUSMetric
Weight (kg): 0.08
Weight (lb): 0.17
Material: Carbon Steel
View More
Compatible Models
Compatible Models
Track-Type Tractor
DEUCE
Truck
785795F XQ793F CMD785G793D797F797793F795F AC789C789D785C785D793F OEM797B793F XQ
Tractor
784C
Wheel Dozer
854G
Off Highway Truck
789785789G793785D793D789D793F798 AC
Rotary Cutter
RC20
Wheel Loader
992G
View More
Track-Type Tractor
DEUCE
Warranty Information
Return Policy
Parts diagram for 167-9579
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
167-9579167-9579
2W-68182W-6818
319-6496319-6496
View All Parts
Frequently bought together
167-9579
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
2W-6818
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
319-6496
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
448-1320
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
448-1319
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
347-2423
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 167-9579
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 167-9579

Description:
A Mounting Bracket is a part of the machine that is used in mounting/routing the control cables and harnesses through the machines. These are designed to have provisions for all the allied components that need to be assembled together for them to work as intended. These are designed to be robust, durable, and seamlessly function in the intended application.

Attributes:
• Resistant to corrosion and chemical activity
• Designed to withstand operational loads, stress, temperatures, and pressures

Application:
These Mounting Brackets are used to mount/route electrical harnesses. These are used on Cat 3508B, 3512, 3512B, 3516B, and 789D Engines, 5130, 5130B, and 5230 Excavators, 768B, 769, 769B, 776C, 776D, 777, 777B, 777C, 777D, 784B, 784C, 785, 785B, 785C, 785D, 785G, 789, 789B, 789C, 789D, 789G, 793, 793B, 793C, 793D, 793F, 793F Cmd, 793F OEM, 793F Xq, 795F Ac, 795F Xq, 797, 797B, 797F, and 798 Ac Off-Highway Trucks, 854G Wheel Dozer, 992G, 994D, 994F, and 994H Wheel Loaders.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 167-9579

Units of Measure

USMetric
Weight (kg): 0.08
Weight (lb): 0.17
Material: Carbon Steel
View More
Compatible Models for part number 167-9579

TRACK-TYPE TRACTOR

DEUCE

TRUCK

785 795F XQ 793F CMD 785G 793D 797F 797 793F 795F AC 789C 789D 785C 785D 793F OEM 797B 793F XQ

TRACTOR

784C

WHEEL DOZER

854G

OFF HIGHWAY TRUCK

789 785 789G 793 785D 793D 789D 793F 798 AC

ROTARY CUTTER

RC20

WHEEL LOADER

992G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert