10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeFilters & FluidsFiltersScreens169-0167: 280.9mm Long Engine Oil Suction Screen
Home
Filters & FluidsFiltersScreens
169-0167: 280.9mm Long Engine Oil Suction Screen
169-0167: 280.9mm Long Engine Oil Suction Screen

Cat® 280.9mm Long Stainless Steel Engine Oil Suction Screen

Brand: Cat

Product Images
169-0167: 280.9mm Long Engine Oil Suction Screen
169-0167: 280.9mm Long Engine Oil Suction Screen
169-0167: 280.9mm Long Engine Oil Suction Screen
169-0167: 280.9mm Long Engine Oil Suction Screen
169-0167: 280.9mm Long Engine Oil Suction Screen

Cat® 280.9mm Long Stainless Steel Engine Oil Suction Screen

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
An Engine Oil Suction Screen is used in internal combustion engines to filter out contaminants from the engine oil. It is typically located at the bottom of the engine oil pan and is designed to prevent particles and debris from entering the engine oil pump. The screen is made of a fine mesh material that allows engine oil to pass through while trapping contaminants.

Attributes:
• Provides reliable filtration of engine oil, which helps to prevent engine damage and prolong engine life
• Manufactured to precise specifications and are built for durability and reliability

Applications:
An Engine Oil Suction Screen is an essential component in maintaining the cleanliness of the engine oil, which is critical for the proper functioning and longevity of the engine, this Engine Oil Suction Screen is used widely in Cat 3606, 3608, 3612, 3616, 3616N, 3618, C280, C280-08, C280-12, C280-16, C280-6, C280-8, G3606, G3606, 3606, G3608, G3608, 3608, G3612, G3612, 3612, G3616 and G3616, 3616 Engine (Piston).

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
An Engine Oil Suction Screen is used in internal combustion engines to filter out contaminants from the engine oil. It is typically located at the bottom of the engine oil pan and is designed to prevent particles and debris from entering the engine oil pump. The screen is made of a fine mesh material that allows engine oil to pass through while trapping contaminants.

Attributes:
• Provides reliable filtration of engine oil, which helps to prevent engine damage and prolong engine life
• Manufactured to precise specifications and are built for durability and reliability

Applications:
An Engine Oil Suction Screen is an essential component in maintaining the cleanliness of the engine oil, which is critical for the proper functioning and longevity of the engine, this Engine Oil Suction Screen is used widely in Cat 3606, 3608, 3612, 3616, 3616N, 3618, C280, C280-08, C280-12, C280-16, C280-6, C280-8, G3606, G3606, 3606, G3608, G3608, 3608, G3612, G3612, 3612, G3616 and G3616, 3616 Engine (Piston).

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Stainless Steel,Carbon Steel,Alloy Mixed: Metal,Alloy Copper
Height (in): 12.79
Height (mm): 324.9
Overall Height (in): 7.09
Overall Height (mm): 180
Material Description: Steel
Overall Length (in): 11.06
Outside Diameter (in): 5.90
Outside Diameter (mm): 150
Overall Length (mm): 280.9
Weight (kg): 1.4
Weight (lb): 3.09
Units of MeasureUSMetric
Material: Stainless Steel,Carbon Steel,Alloy Mixed: Metal,Alloy Copper
Height (in): 12.79
Height (mm): 324.9
View More

Tid til vedligeholdelse?

Vi gør det nemt

Komplette vedligeholdelsessæt er tilgængelige efter udstyrstype, herunder 250, 500, og 1.000 timers intervaller.

Compatible Models
Compatible Models
Gen Set Engine
36083606C280-163616
Marine Auxiliary
3608
Marine Engine
36163612C280-16C280-12C280-6C280-8
Locomotive Engine
3612
Petroleum Engine
C280-12
Gas Engine
G3608G3612G3616
View More
Gen Set Engine
36083606C280-163616
Warranty Information
Return Policy
Parts diagram for 169-0167
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
169-0167169-0167
5P-84295P-8429
259-4600259-4600
View All Parts
Frequently bought together
169-0167
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
5P-8429
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
259-4600
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6I-4545
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-3968
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
6V-3955
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 169-0167
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 169-0167

Description:
An Engine Oil Suction Screen is used in internal combustion engines to filter out contaminants from the engine oil. It is typically located at the bottom of the engine oil pan and is designed to prevent particles and debris from entering the engine oil pump. The screen is made of a fine mesh material that allows engine oil to pass through while trapping contaminants.

Attributes:
• Provides reliable filtration of engine oil, which helps to prevent engine damage and prolong engine life
• Manufactured to precise specifications and are built for durability and reliability

Applications:
An Engine Oil Suction Screen is an essential component in maintaining the cleanliness of the engine oil, which is critical for the proper functioning and longevity of the engine, this Engine Oil Suction Screen is used widely in Cat 3606, 3608, 3612, 3616, 3616N, 3618, C280, C280-08, C280-12, C280-16, C280-6, C280-8, G3606, G3606, 3606, G3608, G3608, 3608, G3612, G3612, 3612, G3616 and G3616, 3616 Engine (Piston).

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 169-0167

Units of Measure

USMetric
Material: Stainless Steel,Carbon Steel,Alloy Mixed: Metal,Alloy Copper
Height (in): 12.79
Height (mm): 324.9
Overall Height (in): 7.09
Overall Height (mm): 180
Material Description: Steel
Overall Length (in): 11.06
Outside Diameter (in): 5.90
Outside Diameter (mm): 150
Overall Length (mm): 280.9
Weight (kg): 1.4
Weight (lb): 3.09
View More

Tid til vedligeholdelse?

Vi gør det nemt

Komplette vedligeholdelsessæt er tilgængelige efter udstyrstype, herunder 250, 500, og 1.000 timers intervaller.

Compatible Models for part number 169-0167

GEN SET ENGINE

3608 3606 C280-16 3616

MARINE AUXILIARY

3608

MARINE ENGINE

3616 3612 C280-16 C280-12 C280-6 C280-8

LOCOMOTIVE ENGINE

3612

PETROLEUM ENGINE

C280-12

GAS ENGINE

G3608 G3612 G3616

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert