10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsCondition Monitoring172-9389: Control Group-Electronic
Home
Electrical & ElectronicsCondition Monitoring
172-9389: Control Group-Electronic
172-9389: Control Group-Electronic

Cat® Electronic Control Group (Basic)(MAC 14)(Drive Train)

Brand: Cat

Product Images
172-9389: Control Group-Electronic
172-9389: Control Group-Electronic

Cat® Electronic Control Group (Basic)(MAC 14)(Drive Train)

Brand: Cat

Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
10R-4332
10R-4332 : Cat® Reman Electronic Control Module (ECM)
Contact Dealer
Description
Description

Description:
Electronic control groups read various sensor outputs and controls the necessary systems to provide optimal machine performance in Cat heavy equipment operations.

Attributes:
• Cast aluminum controller housing
• Two 40 pin connections
• Emissions control

Application:
Used as needed in Cat heavy duty equipment. Consult your owner’s manual or contact your local Cat dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Electronic control groups read various sensor outputs and controls the necessary systems to provide optimal machine performance in Cat heavy equipment operations.

Attributes:
• Cast aluminum controller housing
• Two 40 pin connections
• Emissions control

Application:
Used as needed in Cat heavy duty equipment. Consult your owner’s manual or contact your local Cat dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material: Alloy Aluminum,Silicone / MQ / VMQ / PMQ Rubber,Sealants / Adhesives Adhesive
Material: Alloy Aluminum,Silicone / MQ / VMQ / PMQ Rubber,Sealants / Adhesives Adhesive
View More
Compatible Models
Compatible Models
Wheel Skidder
535B525B545
Track-Type Tractor
D7RD10RD5MD5ND8R IID11RD7R IID6RD6MD6ND6R II
Pipelayer
561N572R572R II
Integrated Toolcarrier
IT62G IIIT62GIT38G II
Track Loader
973C953C963C
Soil Compactor
825G II825H825G815F II815F
Load Haul Dump
R1600R1700GR1300GR1600GR1300R2900GR2900
Wheel Dozer
814F II844834G854G834H814F824G II824H824G844H
Landfill Compactor
816F II836H836G826G826H816F826G II
Motor Grader
12H NA12H24H12K120H163H135H NA12H ES120H ES160K140K160H163H NA120K140H120H NA140H NA140K 2140H ES143H135H160H NA160H ES120K 2
Wheel Loader
972G II938G II980G II988G988H972G962G II980H980G992G950G II990 II966G994F950G994D962G966G II990H
View More
Wheel Skidder
535B525B545
Warranty Information
Return Policy
Parts diagram for 172-9389
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
172-9389172-9389
3J-19073J-1907
3K-03603K-0360
View All Parts
Frequently bought together
172-9389
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3K-0360
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3D-2824
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7M-8485
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-7354
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 172-9389
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 172-9389

Description:
Electronic control groups read various sensor outputs and controls the necessary systems to provide optimal machine performance in Cat heavy equipment operations.

Attributes:
• Cast aluminum controller housing
• Two 40 pin connections
• Emissions control

Application:
Used as needed in Cat heavy duty equipment. Consult your owner’s manual or contact your local Cat dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 172-9389
Material: Alloy Aluminum,Silicone / MQ / VMQ / PMQ Rubber,Sealants / Adhesives Adhesive
View More
Compatible Models for part number 172-9389

WHEEL SKIDDER

535B 525B 545

TRACK-TYPE TRACTOR

D7R D10R D5M D5N D8R II D11R D7R II D6R D6M D6N D6R II

PIPELAYER

561N 572R 572R II

INTEGRATED TOOLCARRIER

IT62G II IT62G IT38G II

TRACK LOADER

973C 953C 963C

SOIL COMPACTOR

825G II 825H 825G 815F II 815F

LOAD HAUL DUMP

R1600 R1700G R1300G R1600G R1300 R2900G R2900

WHEEL DOZER

814F II 844 834G 854G 834H 814F 824G II 824H 824G 844H

LANDFILL COMPACTOR

816F II 836H 836G 826G 826H 816F 826G II

MOTOR GRADER

12H NA 12H 24H 12K 120H 163H 135H NA 12H ES 120H ES 160K 140K 160H 163H NA 120K 140H 120H NA 140H NA 140K 2 140H ES 143H 135H 160H NA 160H ES 120K 2

WHEEL LOADER

972G II 938G II 980G II 988G 988H 972G 962G II 980H 980G 992G 950G II 990 II 966G 994F 950G 994D 962G 966G II 990H

View More
Compare Alternate Parts
172-9389
This part:
172-9389: Control Group-Electronic
Description

Cat® Electronic Control Group (Basic)(MAC 14)(Drive Train)

10R-4332
This part:
10R-4332: Cat® Reman Electronic Control Module (ECM)
Description

Cat Reman Electronic Control Module (ECM) (MAC 14) (DR TR)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert