10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components176-4983: 3mm Thick Turbocharger Lines Gasket
Home
EngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components
176-4983: 3mm Thick Turbocharger Lines Gasket
176-4983: 3mm Thick Turbocharger Lines Gasket

Valve Mechanism Cover Gasket

Brand: Cat

Product Images
176-4983: 3mm Thick Turbocharger Lines Gasket
176-4983: 3mm Thick Turbocharger Lines Gasket
176-4983: 3mm Thick Turbocharger Lines Gasket
176-4983: 3mm Thick Turbocharger Lines Gasket
176-4983: 3mm Thick Turbocharger Lines Gasket

Valve Mechanism Cover Gasket

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:

  • Gaskets seal two mating surfaces

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Description:

  • Gaskets seal two mating surfaces

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 101.6
Height (mm): 15.24
Length (in): 4.5
Length (mm): 114.3
Height (in): 0.6
Units of MeasureUSMetric
Width (mm): 101.6
Height (mm): 15.24
Length (in): 4.5
View More

ZBLIŻA SIĘ CZAS PRZEGLĄDU?

STWÓRZ WŁASNY ZESTAW

Kompletne pakiety konserwacyjne dostępne w zależności od typu sprzętu, w tym co 250, 500 i 1000 godzin.

Compatible Models
Compatible Models
Excavator
323D S320D L320C L323D L323D LN318C320D LRR320C FM319C321C320C320D320D RR
View More
Excavator
323D S320D L320C L323D L323D LN318C320D LRR320C FM319C321C320C320D320D RR
Warranty Information
Return Policy
Parts diagram for 176-4983
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
176-4983176-4983
255-2993255-2993
222-8331222-8331
View All Parts
Frequently bought together
176-4983
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
255-2993
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
222-8331
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
178-6553
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
5I-7689
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
222-8214
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 176-4983
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 176-4983

Description:

  • Gaskets seal two mating surfaces

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov
Specifications for part number 176-4983

Units of Measure

USMetric
Width (mm): 101.6
Height (mm): 15.24
Length (in): 4.5
Length (mm): 114.3
Height (in): 0.6
View More

ZBLIŻA SIĘ CZAS PRZEGLĄDU?

STWÓRZ WŁASNY ZESTAW

Kompletne pakiety konserwacyjne dostępne w zależności od typu sprzętu, w tym co 250, 500 i 1000 godzin.

Compatible Models for part number 176-4983

EXCAVATOR

323D S 320D L 320C L 323D L 323D LN 318C 320D LRR 320C FM 319C 321C 320C 320D 320D RR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert