Clips and clamps are not your standard off the shelf clips and clamps. Cat clips and clamps are another great Built For It product.
Attributes: • Plastic strap • Length: 331 mm (13 in) • Strap width: 12.7 mm (0.5 in) • Maximum bundle diameter: 33 mm (1.29 in) • Color: black • Cat Clips and Clamps are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Clips and Clamps meet or exceed, ANSI, ASTM and DIN requirements • Cat Clips, Clamps and fasteners work together as a system for maximum reliability and safety to our customer base. • This part is perfect to stock your small repair shop and or field service vehicles. • Coatings that meet special requirements for different applications (RoHS compliant)
Application: Straps are used for bundling and mounting wires and cables. Consult your owner's manual or contact your local Cat dealer for more information.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Clips and clamps are not your standard off the shelf clips and clamps. Cat clips and clamps are another great Built For It product.
Attributes: • Plastic strap • Length: 331 mm (13 in) • Strap width: 12.7 mm (0.5 in) • Maximum bundle diameter: 33 mm (1.29 in) • Color: black • Cat Clips and Clamps are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Clips and Clamps meet or exceed, ANSI, ASTM and DIN requirements • Cat Clips, Clamps and fasteners work together as a system for maximum reliability and safety to our customer base. • This part is perfect to stock your small repair shop and or field service vehicles. • Coatings that meet special requirements for different applications (RoHS compliant)
Application: Straps are used for bundling and mounting wires and cables. Consult your owner's manual or contact your local Cat dealer for more information.
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Clips and clamps are not your standard off the shelf clips and clamps. Cat clips and clamps are another great Built For It product.
Attributes: • Plastic strap • Length: 331 mm (13 in) • Strap width: 12.7 mm (0.5 in) • Maximum bundle diameter: 33 mm (1.29 in) • Color: black • Cat Clips and Clamps are manufactured to precise specifications and are built for durability, reliability, productivity • Strength & Quality – Clips and Clamps meet or exceed, ANSI, ASTM and DIN requirements • Cat Clips, Clamps and fasteners work together as a system for maximum reliability and safety to our customer base. • This part is perfect to stock your small repair shop and or field service vehicles. • Coatings that meet special requirements for different applications (RoHS compliant)
Application: Straps are used for bundling and mounting wires and cables. Consult your owner's manual or contact your local Cat dealer for more information.
View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 177-2215
Material: Nylon, 6, 6/12, 6/6 Plastic
View More
Compatible Models for part number 177-2215
GENERATOR
XQ330 SR4 LC31XX
INTEGRATED TOOLCARRIER
IT38G II
WHEEL TRACTOR-SCRAPER
613G
TRACK SKIDDER
527
WHEEL SKIDDER
535D 545D 525D 555D
ASPHALT COMPACTOR
CB22B CC2.7 GC CW16 CB8 CB7 CB16 CB15 CB13 CB10
MINI HYD EXCAVATOR
308E SR 305.5 308E2 SR 307E 308E 308E2 CR 307E2 308E2SR 305
ROTARY DRILL
MD6310 MD6250 MD6200
TRACK FELLER BUNCHER
522 521 521B 522B
FORESTRY PRODUCTS
538 548 558 568
OEM MOB HYD PWR UNIT
336MHPU
EXCAVATOR
349D L M315F 324D 324E 320D3 GC M317F 320D2 320D3 336D2 L 323F 374F L M318F 324E LN 548 349F L 317 315 558 313 320GX 374D L 323F OEM 336F L XE 323E LN OTHER 326F 320 GX 538 349D 336E L 320 GC 349E 336E H 349F 325F 340F 318D2 L 324E L 330 GC 323D L 326D2 L 345D L 320D 320E 323E SA 323F L 317 GC 336D2 L XE 349F LXE 312F GC 390F 336E LNH 315 GC 349E L VG 349 GC 320E L 320D GC 349D2 323D2 L 336D2 568 FM 320D FM 352 UHD 312D2 GC 340 313 GX 349 345 313 GC 324D FM 349D2 L 352 350 355 320 326 325 323 329E L 330 335 336 333 329D 329E 323 GX 318D2 323 GC 395 313F LGC 320D2 L 374 329D2 326F LN 345 GC FM538 336D 336E 336F 333 GC FM548 335F 336F XE 349E L 330D2 3101 323D LN 352F XE VG 336 MHPU 320D2 GC 320D2 FM 352F-VG M325C 326F L 336D L 312D2 L FM558 FM568 324D L 330GC 320E RR 312D2 352F 320E LRR 323F LN 336F L 374F 318 GC 323D SA 323D3 336D2 GC 330D2 L 323D2 314F CR 336F LNXE 313F GC 323GC 323E L 336F LN 329E LN 320E LN 330F 330D 390F L 336E LN 336E LH 316 GC 336D2 LXE 323F SA MH3295 316 GX 340D2 L 313D2 GC 320D L MH3040 340MHPU 340F L UHD 326 GC 326D2 320F L 313D2-GC 313D2 326GC 330F LN 330D L 350 OEM 336 GC 329D L 340F L LRE 325F LCR 568 FM LL 311F LRR 330F L 329F L 336D2 XE 335F LCR 312 GX 312 GC 321D LCR 315F LCR 329D2 L
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.