10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsElectronics177-9648: PLUG CONNECTOR
Home
Upgrade & Repair KitsRepair & Service KitsElectronics
177-9648: PLUG CONNECTOR
177-9648: PLUG CONNECTOR

Cat® Plug Connector Kit (2 pin)

Brand: Cat

Product Images
177-9648: PLUG CONNECTOR
177-9648: PLUG CONNECTOR

Cat® Plug Connector Kit (2 pin)

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:Cat plug connector kits provide highly durable sealed electrical connections for easy field service to repair or replace electrical system components on Cat heavy equipment.Attributes: Kit includes compatible gray 2 pin nylon plug connector assembly and orange wedge lockApplication:Kits are used to service or replace plug connectors. Consult your owners manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:Cat plug connector kits provide highly durable sealed electrical connections for easy field service to repair or replace electrical system components on Cat heavy equipment.Attributes: Kit includes compatible gray 2 pin nylon plug connector assembly and orange wedge lockApplication:Kits are used to service or replace plug connectors. Consult your owners manual or contact your local Cat dealer for more information.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Material Description: Nylon
Material Description: Nylon
View More
Compatible Models
Compatible Models
Generator
XQP550
Integrated Toolcarrier
IT62G II
Wheel Tractor-Scraper
637627K LRC631623K LRC631K623K621K627K637K
Asphalt Compactor
CB7CB16CB15CB13CB10
Mini Hyd Excavator
305.5 CR301.6C301.8C302.5C308.5304305308307.5309306306.5310305 CR
Rotary Drill
MD6200
Excavator
320D2 FM317326MHPU330GC320 GC330 GC323GC317 GCMH3040326GC320D FM352 UHD330 MHPU349352355320326325323330333311F LRR323 GC323 MHPU
Multi Terrain Loader
297D2 XHP297D2297D XHP277B277D257D3267B257D257B247B267287277287B287D
Compact Track Loader
285XE289D279D3299D289D3279D299D2249D259D299D2 XHP239D275285255265239D3249D3259D3275XE299D XHP
Wheel Tractor
631K631G621K OEM623G623H657G621G621H627G627H637G
Track Loader
939933973D973K963D963K953D953K
Petroleum Transmission
CX31-P600-C18I
Petroleum Engine
35123512C3512B
Soil Compactor
CP44BCP7825H815F IICS44B
Backhoe Loader
420F2432F2430F2442D430D442E430E430F450E450F414E426B438C438D416F2428F2424D436B446D446B422F434E422E434F420D432E444F420E432F432D444E420F444F2446416E428F416F416C428D416D428E416B428C434F2
Wheel Dozer
854K844K834844854824H814F II
Landfill Compactor
836816F II836H826H
Petroleum Gen Set
3512B3512C
Compact Wheel Loader
906H2907H2908906903C2906H908H2907H908H
Telehandler
TH330BTH560BTH220BTH355BTH350BTH580BTH340BTH460BTH360B
Wheel Loader
982XE972H972K988 XE972M972L962H950H950K962L962K950M950L962M980XE988H966F966H966L966K930K966M924K962G II962928G966972966XE980982950G II988990993980G II950966F II962M Z980K HLG950M Z966K XE990K972G II972M XE993K966M XE980L980K992K972XE980M994K994H966G II982M
Articulated Truck
725C730C2730C OEM725C2730 EJECTOR740B740 GC730C725735B745730735
Wheeled Excavator
M320M318M319MH3040M323F
Pneumatic Compactor
CW34CW12CW-34
Industrial Engine
C18C7.1C9.335123516B3512B3512CC9.3BC13C15
Asphalt Screed
AS3251CAS3143AS3173AS2302CAS3301C
Underground Art Truck
AD45BAD45
Petroleum Powertrain
CX31
Power Module
OEM POWERPM3516TR43-C18L
Load Haul Dump
R1700 XE
Site Prep Tractor
586C2864C
Off Highway Truck
777G789D777775773793F785D
Material Handler
MH3260MH3022MH3024MH3032MH3040
Oem Solutions
3412C
Pump
WS305 XDWS255 SSWS273 XD
Motor Grader
120H24161418120M135H120M 2163H140M140H143H12M 312M 2140M 3140M 2160M 2160M 318M312M 3 AWD16M16016H15014M160M 3 AWD14016GC14H12H12M24M14M3120160H160M140M 3 AWD16M314M-3
Track-Type Tractor
D5K LGPD4K XLD3C IIID3GD6K2 LGPD4GD3K XLD5ND5GD7ED9D2D1D4D3D8D7D4K LGPD4K2 LGPD5K2 LGPD3K2 LGPD10RD11RD4K2 XLD3K2 XLD4C IIID6K2 XLD5C IIID8TD6K XLD9TD9RD5K XLD5K2 XLD7E LGPD3K LGP
Asphalt Paver
AP1055AP655BG555EAP300FAP600AP555FAP500FAP655FAP-600DBG1000EAP-500EAP-300AP655F LAP600FAP-655DAP-1000EAP-1000FAP-555EAP-300DAP355AP-1055FAP-1055EBG600DAP-255EAP300AP355FAP1000
Marine Engine
C32C9.3C18
Pipelayer
PL61
Vibratory Compactor
CB10CS-44BCB7CD-44BCB46BCB-54BCB-66BCB-64BCD-54BCS7CP7CB-44BCS44BCB-68BCP-44BCP44B
Mobile Hyd Power Unit
420F2OEM-LIFT330 MHPU
Petroleum Package
TH48-E70CX31-C18ITH48TH35-C15ICX48-P2300CX31-C9ICX35-C18ICX31-C15ICX31-C13ICX31-P600-C18CX31-P600
Generator Set
DE500DE630C18C7.1C4.43516B GEN3512C3512B3516B
Engine
C15C18C7.1 MARINC13B
Ejector Truck
740B730C2 EJ740
Cold Planer
PM820PM825PM822PM620PM622PM312PM313PM310
Road Reclaimer
RM600
Engine - Machine
C32
Challenger
65MT765MT755MT865MT745MT735MT85565C65EMT845MT83575D75E85E85D95EMTC855MTC735MTC745MTC865MTC835MTC845MTC755MTC765
Rotary/Track Drills
OTHERMD5150CMD5075C
Skid Steer Loader
289D3226B226D242D3216B270XE246D3279D3232D3272D2 XHP272D XHP249D3226D3250272D248260270236D3262B262D265262D3252B268B242B242D228272D2246B246D232B232D248B236B236D
Off-Highway Truck
D10R
Wheel Feller Buncher
573C573D563C563D553C2570C2570D2470C2670C2670D
Truck
773G LRC793F CMD775G775F789D777G777F775G OEM793D793F773G797F773F773G OEM785D775G LRC
Powertrain
TR43E44-C13BLTR43M44-C13B
Compactor
CB8CB7CD10CCS7CB10CB13CB15CB16
View More
Generator
XQP550
Warranty Information
Return Policy
Parts included in this kit

No results available.

177-9647: Plug Wedge
177-9647: Plug WedgeQuantity: 1
177-9646: Conn Plug Assembly
177-9646: Conn Plug AssemblyQuantity: 1
Showing 1 to 2 of 2
DescriptionSpecificationsCompatible Models
Description for part number 177-9648

Description:Cat plug connector kits provide highly durable sealed electrical connections for easy field service to repair or replace electrical system components on Cat heavy equipment.Attributes: Kit includes compatible gray 2 pin nylon plug connector assembly and orange wedge lockApplication:Kits are used to service or replace plug connectors. Consult your owners manual or contact your local Cat dealer for more information.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 177-9648
Material Description: Nylon
View More
Compatible Models for part number 177-9648

GENERATOR

XQP550

INTEGRATED TOOLCARRIER

IT62G II

WHEEL TRACTOR-SCRAPER

637 627K LRC 631 623K LRC 631K 623K 621K 627K 637K

ASPHALT COMPACTOR

CB7 CB16 CB15 CB13 CB10

MINI HYD EXCAVATOR

305.5 CR 301.6C 301.8C 302.5C 308.5 304 305 308 307.5 309 306 306.5 310 305 CR

ROTARY DRILL

MD6200

EXCAVATOR

320D2 FM 317 326MHPU 330GC 320 GC 330 GC 323GC 317 GC MH3040 326GC 320D FM 352 UHD 330 MHPU 349 352 355 320 326 325 323 330 333 311F LRR 323 GC 323 MHPU

MULTI TERRAIN LOADER

297D2 XHP 297D2 297D XHP 277B 277D 257D3 267B 257D 257B 247B 267 287 277 287B 287D

COMPACT TRACK LOADER

285XE 289D 279D3 299D 289D3 279D 299D2 249D 259D 299D2 XHP 239D 275 285 255 265 239D3 249D3 259D3 275XE 299D XHP

WHEEL TRACTOR

631K 631G 621K OEM 623G 623H 657G 621G 621H 627G 627H 637G

TRACK LOADER

939 933 973D 973K 963D 963K 953D 953K

PETROLEUM TRANSMISSION

CX31-P600-C18I

PETROLEUM ENGINE

3512 3512C 3512B

SOIL COMPACTOR

CP44B CP7 825H 815F II CS44B

BACKHOE LOADER

420F2 432F2 430F2 442D 430D 442E 430E 430F 450E 450F 414E 426B 438C 438D 416F2 428F2 424D 436B 446D 446B 422F 434E 422E 434F 420D 432E 444F 420E 432F 432D 444E 420F 444F2 446 416E 428F 416F 416C 428D 416D 428E 416B 428C 434F2

WHEEL DOZER

854K 844K 834 844 854 824H 814F II

LANDFILL COMPACTOR

836 816F II 836H 826H

PETROLEUM GEN SET

3512B 3512C

COMPACT WHEEL LOADER

906H2 907H2 908 906 903C2 906H 908H2 907H 908H

TELEHANDLER

TH330B TH560B TH220B TH355B TH350B TH580B TH340B TH460B TH360B

WHEEL LOADER

982XE 972H 972K 988 XE 972M 972L 962H 950H 950K 962L 962K 950M 950L 962M 980XE 988H 966F 966H 966L 966K 930K 966M 924K 962G II 962 928G 966 972 966XE 980 982 950G II 988 990 993 980G II 950 966F II 962M Z 980K HLG 950M Z 966K XE 990K 972G II 972M XE 993K 966M XE 980L 980K 992K 972XE 980M 994K 994H 966G II 982M

ARTICULATED TRUCK

725C 730C2 730C OEM 725C2 730 EJECTOR 740B 740 GC 730C 725 735B 745 730 735

WHEELED EXCAVATOR

M320 M318 M319 MH3040 M323F

PNEUMATIC COMPACTOR

CW34 CW12 CW-34

INDUSTRIAL ENGINE

C18 C7.1 C9.3 3512 3516B 3512B 3512C C9.3B C13 C15

ASPHALT SCREED

AS3251C AS3143 AS3173 AS2302C AS3301C

UNDERGROUND ART TRUCK

AD45B AD45

PETROLEUM POWERTRAIN

CX31

POWER MODULE

OEM POWER PM3516 TR43-C18L

LOAD HAUL DUMP

R1700 XE

SITE PREP TRACTOR

586C 2864C

OFF HIGHWAY TRUCK

777G 789D 777 775 773 793F 785D

MATERIAL HANDLER

MH3260 MH3022 MH3024 MH3032 MH3040

OEM SOLUTIONS

3412C

PUMP

WS305 XD WS255 SS WS273 XD

MOTOR GRADER

120H 24 16 14 18 120M 135H 120M 2 163H 140M 140H 143H 12M 3 12M 2 140M 3 140M 2 160M 2 160M 3 18M3 12M 3 AWD 16M 160 16H 150 14M 160M 3 AWD 140 16GC 14H 12H 12M 24M 14M3 120 160H 160M 140M 3 AWD 16M3 14M-3

TRACK-TYPE TRACTOR

D5K LGP D4K XL D3C III D3G D6K2 LGP D4G D3K XL D5N D5G D7E D9 D2 D1 D4 D3 D8 D7 D4K LGP D4K2 LGP D5K2 LGP D3K2 LGP D10R D11R D4K2 XL D3K2 XL D4C III D6K2 XL D5C III D8T D6K XL D9T D9R D5K XL D5K2 XL D7E LGP D3K LGP

ASPHALT PAVER

AP1055 AP655 BG555E AP300F AP600 AP555F AP500F AP655F AP-600D BG1000E AP-500E AP-300 AP655F L AP600F AP-655D AP-1000E AP-1000F AP-555E AP-300D AP355 AP-1055F AP-1055E BG600D AP-255E AP300 AP355F AP1000

MARINE ENGINE

C32 C9.3 C18

PIPELAYER

PL61

VIBRATORY COMPACTOR

CB10 CS-44B CB7 CD-44B CB46B CB-54B CB-66B CB-64B CD-54B CS7 CP7 CB-44B CS44B CB-68B CP-44B CP44B

MOBILE HYD POWER UNIT

420F2 OEM-LIFT 330 MHPU

PETROLEUM PACKAGE

TH48-E70 CX31-C18I TH48 TH35-C15I CX48-P2300 CX31-C9I CX35-C18I CX31-C15I CX31-C13I CX31-P600- C18 CX31-P600

GENERATOR SET

DE500 DE630 C18 C7.1 C4.4 3516B GEN 3512C 3512B 3516B

ENGINE

C15 C18 C7.1 MARIN C13B

EJECTOR TRUCK

740B 730C2 EJ 740

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310

ROAD RECLAIMER

RM600

ENGINE - MACHINE

C32

CHALLENGER

65 MT765 MT755 MT865 MT745 MT735 MT855 65C 65E MT845 MT835 75D 75E 85E 85D 95E MTC855 MTC735 MTC745 MTC865 MTC835 MTC845 MTC755 MTC765

ROTARY/TRACK DRILLS

OTHER MD5150C MD5075C

SKID STEER LOADER

289D3 226B 226D 242D3 216B 270XE 246D3 279D3 232D3 272D2 XHP 272D XHP 249D3 226D3 250 272D 248 260 270 236D3 262B 262D 265 262D3 252B 268B 242B 242D 228 272D2 246B 246D 232B 232D 248B 236B 236D

OFF-HIGHWAY TRUCK

D10R

WHEEL FELLER BUNCHER

573C 573D 563C 563D 553C 2570C 2570D 2470C 2670C 2670D

TRUCK

773G LRC 793F CMD 775G 775F 789D 777G 777F 775G OEM 793D 793F 773G 797F 773F 773G OEM 785D 775G LRC

POWERTRAIN

TR43E44-C13BL TR43M44-C13B

COMPACTOR

CB8 CB7 CD10 CCS7 CB10 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert