10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings1H-8720: 3.53 x 59.92mm 75A NBR O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
1H-8720: 3.53 x 59.92mm 75A NBR O-Ring
1H-8720: 3.53 x 59.92mm 75A NBR O-Ring

O-ring

Brand: Cat

Product Images
1H-8720: 3.53 x 59.92mm 75A NBR O-Ring
1H-8720: 3.53 x 59.92mm 75A NBR O-Ring
1H-8720: 3.53 x 59.92mm 75A NBR O-Ring
1H-8720: 3.53 x 59.92mm 75A NBR O-Ring
1H-8720: 3.53 x 59.92mm 75A NBR O-Ring

O-ring

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 59.92
Inside Diameter (in): 2.359
Material: NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 75A
Dash Size: 229
Units of MeasureUSMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 59.92
View More
Compatible Models
Compatible Models
Generator
SR4
Undercarriage
OEMS
Power Module
XQG135
Integrated Toolcarrier
IT62G IIIT62GIT62HIT14G2IT14G
Load Haul Dump
R1300G II
Off Highway Truck
772773GC
Winch
57H56H59N59L58L5356555958
Motor Grader
120H16120K135H120H ES160140K140H140K 214012H12K160K160H135H NA120H NA120K 2
Backhoe
D3931
Track Skidder
D5HTSK II527
Track-Type Tractor
D6H XLD6H XRD6R IIID6H IID3C IID6R IID3C IIID4C IIID3BD3CD4BD5H XLD5C IIID4CD4ED5BD5CD5HD5ED7G2D6RD6MD6ND6HD7ED7RD7FD7GD7HD3D5D8KD8LD8HD9GD9LD9ND9HD4C IID10ND10RD4E SRD7R IID7R XR
Mini Hyd Excavator
302.5302.5C
Track Feller Buncher
511
Marine Engine
35163512
Oem Mob Hyd Pwr Unit
336MHPU
Pipelayer
572R II572R561C572G571G
Front Shovel
235C
Excavator
325-A FM L325B L320-A N325-A322N325 LN322-A LN330D2340MHPU325B LN325D L325 L322-A322-A L330GC322-A N322B L324D FM LL325-A LN329D L324D FM235320330 GC323325-A L322 LN330322 L330D2 L333320N235B235C235D323E SA330F329D2 L
Mobile Hyd Power Unit
336D L330 MHPU349D L330FMHPU
Petroleum Package
TH48-E80
Generator Set
G3406G3516G3306G3412
Wheel Tractor
650B633E II651B651E660B627621623637631D631E631C641651641B657666B666633C657E657B633D639D637D637E
Hydraulic Control
193B192193191183184181182165173B172173163161143183B153151141140
Engine
C9.33516E
Vehicular Engine
3512
Track Loader
963931C II973935C935B939933931941953973C951C963B951B963C953B941B953C977K977L931B955H931C935C II
Petroleum Engine
C15
Soil Compactor
825B815
Ejector Truck
740
Wheel Dozer
834824B844834B834K814824
Landfill Compactor
836836K816826B
Petroleum Gen Set
G3306B
Compact Wheel Loader
910G914G914G2
Wheel Loader
966988 XE966 GC980950G II950B950E950G962H962G988950H950K962K992988K XE988B988K966D966C966E966H966L966K966M950980K HLG950B/950E980B992D992B962G II980C992C980K
Gen Set Engine
G3412C35123516
Articulated Truck
740735 OEM735
Ripper
953B8DD51037654989D
Industrial Engine
35123516
Wheel Scraper
666B657B666657
Truck
772G772G OEM777C777B777D777F769772770773769B
Quarry Truck
777E772G
Gas Engine
G398G399G379AG342CG3306G343G353DG3412G3408CG3408BG3408G3406G3512G3516G379G3508
Tractor
772768B
Bulldozer
10SU7SU6SU7S LGP824S8S9C826B9U9S834S824C4P65AD5C PATLGP5P5S6A6S7A7S7U10U8A8258249SU5A PAT834955D5C PAT4A
Track-Type Loader
977K
View More
Generator
SR4
Warranty Information
Return Policy
Parts diagram for 1H-8720
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1H-8720
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 1H-8720

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1H-8720

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 59.92
Inside Diameter (in): 2.359
Material: NBR - Nitrile,Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 75A
Dash Size: 229
View More
Compatible Models for part number 1H-8720

GENERATOR

SR4

UNDERCARRIAGE

OEMS

POWER MODULE

XQG135

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT14G2 IT14G

LOAD HAUL DUMP

R1300G II

OFF HIGHWAY TRUCK

772 773GC

WINCH

57H 56H 59N 59L 58L 53 56 55 59 58

MOTOR GRADER

120H 16 120K 135H 120H ES 160 140K 140H 140K 2 140 12H 12K 160K 160H 135H NA 120H NA 120K 2

BACKHOE

D3 931

TRACK SKIDDER

D5HTSK II 527

TRACK-TYPE TRACTOR

D6H XL D6H XR D6R III D6H II D3C II D6R II D3C III D4C III D3B D3C D4B D5H XL D5C III D4C D4E D5B D5C D5H D5E D7G2 D6R D6M D6N D6H D7E D7R D7F D7G D7H D3 D5 D8K D8L D8H D9G D9L D9N D9H D4C II D10N D10R D4E SR D7R II D7R XR

MINI HYD EXCAVATOR

302.5 302.5C

TRACK FELLER BUNCHER

511

MARINE ENGINE

3516 3512

OEM MOB HYD PWR UNIT

336MHPU

PIPELAYER

572R II 572R 561C 572G 571G

FRONT SHOVEL

235C

EXCAVATOR

325-A FM L 325B L 320-A N 325-A 322N 325 LN 322-A LN 330D2 340MHPU 325B LN 325D L 325 L 322-A 322-A L 330GC 322-A N 322B L 324D FM LL 325-A LN 329D L 324D FM 235 320 330 GC 323 325-A L 322 LN 330 322 L 330D2 L 333 320N 235B 235C 235D 323E SA 330F 329D2 L

MOBILE HYD POWER UNIT

336D L 330 MHPU 349D L 330FMHPU

PETROLEUM PACKAGE

TH48-E80

GENERATOR SET

G3406 G3516 G3306 G3412

WHEEL TRACTOR

650B 633E II 651B 651E 660B 627 621 623 637 631D 631E 631C 641 651 641B 657 666B 666 633C 657E 657B 633D 639D 637D 637E

HYDRAULIC CONTROL

193B 192 193 191 183 184 181 182 165 173B 172 173 163 161 143 183B 153 151 141 140

ENGINE

C9.3 3516E

VEHICULAR ENGINE

3512

TRACK LOADER

963 931C II 973 935C 935B 939 933 931 941 953 973C 951C 963B 951B 963C 953B 941B 953C 977K 977L 931B 955H 931C 935C II

PETROLEUM ENGINE

C15

SOIL COMPACTOR

825B 815

EJECTOR TRUCK

740

WHEEL DOZER

834 824B 844 834B 834K 814 824

LANDFILL COMPACTOR

836 836K 816 826B

PETROLEUM GEN SET

G3306B

COMPACT WHEEL LOADER

910G 914G 914G2

WHEEL LOADER

966 988 XE 966 GC 980 950G II 950B 950E 950G 962H 962G 988 950H 950K 962K 992 988K XE 988B 988K 966D 966C 966E 966H 966L 966K 966M 950 980K HLG 950B/950E 980B 992D 992B 962G II 980C 992C 980K

GEN SET ENGINE

G3412C 3512 3516

ARTICULATED TRUCK

740 735 OEM 735

RIPPER

953B 8D D5 10 3 7 6 5 4 9 8 9D

INDUSTRIAL ENGINE

3512 3516

WHEEL SCRAPER

666B 657B 666 657

TRUCK

772G 772G OEM 777C 777B 777D 777F 769 772 770 773 769B

QUARRY TRUCK

777E 772G

GAS ENGINE

G398 G399 G379A G342C G3306 G343 G353D G3412 G3408C G3408B G3408 G3406 G3512 G3516 G379 G3508

TRACTOR

772 768B

BULLDOZER

10SU 7SU 6SU 7S LGP 824S 8S 9C 826B 9U 9S 834S 824C 4P 6 5A D5C PATLGP 5P 5S 6A 6S 7A 7S 7U 10U 8A 825 824 9SU 5A PAT 834 955 D5C PAT 4A

TRACK-TYPE LOADER

977K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert