10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings1H-9696: 3.53 x 44.04mm 75A NBR O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
1H-9696: 3.53 x 44.04mm 75A NBR O-Ring
1H-9696: 3.53 x 44.04mm 75A NBR O-Ring

O-ring

Brand: Cat

Product Images
1H-9696: 3.53 x 44.04mm 75A NBR O-Ring
1H-9696: 3.53 x 44.04mm 75A NBR O-Ring
1H-9696: 3.53 x 44.04mm 75A NBR O-Ring
1H-9696: 3.53 x 44.04mm 75A NBR O-Ring
1H-9696: 3.53 x 44.04mm 75A NBR O-Ring

O-ring

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 44.04
Inside Diameter (in): 1.734
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 75A
Dash Size: 224
Units of MeasureUSMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 44.04
View More
Compatible Models
Compatible Models
Generator
SR4BSR4BHVSR4SR5
Truck Engine
3406C3406B
Integrated Toolcarrier
IT28IT18IT12BIT14FIT38GIT14BIT38FIT62GIT62HIT24FIT28GIT28FIT28BIT62G IIIT18FIT18BIT38G II
Wheel Tractor-Scraper
627623621632623K LRC627K LRC623K621K627K
Track Skidder
517D4HTSK IID5HTSK IID4HTSK III
Wheel Skidder
535C545C525C518528530B508
Rotary Drill
MD6540CMD6380
Excavator
215B215C215D375-A L219D231D211B235D225B225DM325C205B229D245D245B229225235219215375-A245
Compact Track Loader
299D299D3299D2299D XHP299D2 XHP299D3 XE
Wheel Tractor
660B641B666B623B623H623E623F621B621R621E621F621H627B627H627E627F650B651B651E631D631C621K OEM615613627621623637641651657666633C657E657B633D639D613B637D
Hydraulic Control
193B192193191183184181182165172173163161143183B1531501511411405044173B
Vehicular Engine
35163512
Track Loader
933C935C935B939C973C951C951B953B977D977H953C977K977L955C931B955H931C955K955L983B963973983939933931943941953963B963C941B931C II935C II
Petroleum Transmission
TH48-E80TH35-E81TH31-E61
Petroleum Engine
3508C3508B351635123516C3516B3512E3512C3512B
Soil Compactor
825815815B815F825H825G825K825C825B815F II825G II
Wheel Dozer
854G854K834G834H834B814B814F844H844K834824B844854824H824G824C824K814F II814824824G II
Landfill Compactor
836826826G II816F II816826C826B826G826H826K816B816F
Petroleum Gen Set
3512B3512C
Compact Wheel Loader
910F910E
Wheel Loader
960F988 XE962H962G986H986KG926988B988G988H988FG916988K966D966C966F966EG936966H966G966R924F924H924G928F926E928H928G988F II986980982950G II928HZ988995994990992916920980G II988K XE926930936950980K HLG950B/950E924GZ908907906924HZ990K990H938G II992D992B992C992G992K994F994D970F994K994H966G II972G972H988GC950B950E950G950F950H930G930H936E936F962G II938G938F938H990 II918F980F II966F II972G II980B980C980F980H980G980L980K980M982M950F II
Soil Stabilizer
SS-250BSS-250
Articulated Truck
D35HPD30CD30DD35CD400E II725C2D400D725740735B730735 OEM735725CD25DD25CD350DD350C740BD400D40D
Engine - Industrial
LD700E3512B3406B3406C3516B3561B
Industrial Engine
351235163508C323508B3516B3516C3406CD348D349D3463512E3512B3512CC9.3B
Asphalt Screed
10 FT8 FT10B
Wheel Scraper
666B621E621F621B623F623E627F627E630B657B666657651
Quarry Truck
777E775B771D771C
Spray Ar
CAT WDS
Logger
227
Gas Engine
G398G3508
Tractor
784C784B768C768B772B772776776D776C776B
Bulldozer
834S6814S8SU955D5C PAT10SU6SU10CD5C PATLGP11U10S10U977A824S826B824C8258248159SU8347SU11SU7S LGP8S8U9U4S4P5A5P5S6A6S7A7S7U8A3S5A PAT3P4A
Pumper
SPS343SPF343SPF343CSPT343
Underground Art Truck
AE40AD45BAD60AD55AD63AD45AD40AD55B
Power Module
XQC12003516B3516CXQC1600XQ2280PP3516TR43PM3508PM3516PM3512TR43-E44
Load Haul Dump
R1600GR1600HR1700 IIR1300R1600R2900R2900 XER1300G IIR1700GR3000HR2900GR1300G
Reman Engine
3516B
Off Highway Truck
785D789G789D3508B793D793F789785793
Winch
5357565554595854H57H56H59N59L58L
Motor Grader
130G160G120G24120B16140G16G14014E12G12012F12E
Rotary Cutter
RC20
Backhoe
D3931
Hydraulic Shovel
60306060
Track-Type Tractor
D6G2 LGPD3C IID10D5R LGPD6R IID3C IIID3GD3BD3CD4BD4GD4HD4CD4DD5R2D4ED5BD5CD5MD5ND5HD5ED5GD6E SRD6CD6DD6N XLD6RD6TD6MD6ND6KD6ED6GD6HD6G SRD4K2 LGPD6N LGPD3K2 LGPD4E SRD4K2 XLD6T LGPD6GCD3K2 XLD6R XLD4C IIID6K2 XLD6T XWD6T XLD5C IIID5R XLD7RD7FD7GD7HD8RD8KD8LD8ND8HD9ED9GD6K XLD9LD9ND9HD6T XW PATD6G2 XLD6K2D5K XLD6R LGPD5K LGPD6D SRD6R IIID6H IID4K XLD4H IIID6K2 LGPD6F SRD6N OEMD3K XLD2D1D4D3D5D4K LGPD5K2 LGPD10ND10RD11ND11RD6H XLD6H XRD6T LGPPATD5H XLD6K LGPD6R STDD6T XL PATD4H XLD4C IID5K2 XLD3K LGP
Asphalt Paver
AP655AP655FBG-2455DBG-2455CBG-230AP-1050BAP-800CAP655F LAP-655DAP-650BAP-1050AP-1055BAP-1055DAP-1000BG-225CBG655DBG-245C
Marine Engine
3516351235083406B3516B3516C3516E3512C3512E3512B3508C3508BD349D346D348C280-6
Marine Auxiliary
351235083516C3516B3512C3512B36083508B3508C
Pipelayer
578561N561M561B561D561CPL72PL61583H572G594H
Mining Excavator
5230B513052305130B
Front Shovel
5080
Engine - Generator Set
3508B
Petroleum Package
TH48-E80TH48-E703508TH31-E61TH35-E81
Ripper Scarifier
140G12G16G130G
Generator Set
3508351635123516C GEN3508C3508B3516B GENSR5G3520B3512C3512B3516C3516B3516E
Reclaimer Mixer
RM-500RM-250C
Marine Transmission
7211723172217251724172717261
Engine
3512E3512B3512C3516C3516EC32 INDUSTRIAL3516PETROLEUM3508PETROLC32BC32B INDUSTRIAL3512PETROLC27 INDUSTRIAL
Locomotive Engine
351635123516C3516B3512E3512C3512B35083508C3508B
Ejector Truck
D400E II740B740730
Cold Planer
PR-750BPM-565BPR-1000PM-465PM-201PR-1000CPM-565
Forest Products
FB221
Road Reclaimer
RR-250BRR-250
Engine - Machine
3516CC27C4.4
Challenger
657575D75C75E95E70C65C65B65E65D85C85E85D
Gen Set Engine
3406C3406B3516BG3520B3512B3508B350835123516
Ripper
953B9779639539519559439D8D11103765498
Marine Gear
31927251
Cable Control
118119129
Truck
793F XQ793F OEM775D777C777B777D785789793797793D793B793C793F773D797B773B769773777793F CMD789C789D789B769B769D769C785G785C785D785B
Powertrain
TR43E44-C13BL
Quick Coupler-Mwl
QUICK COUPLER
Track-Type Loader
977K
View More
Generator
SR4BSR4BHVSR4SR5
Warranty Information
Return Policy
Parts diagram for 1H-9696
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
1H-96961H-9696
3K-03603K-0360
3J-19073J-1907
View All Parts
Frequently bought together
1H-9696
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3K-0360
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
214-7568
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
2M-9780
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3D-2824
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1H-9696
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 1H-9696

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1H-9696

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 44.04
Inside Diameter (in): 1.734
Material: NBR - Nitrile,NBR (75),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: NBR (Nitrile butadiene)
Material Hardness: 75A
Dash Size: 224
View More
Compatible Models for part number 1H-9696

GENERATOR

SR4B SR4BHV SR4 SR5

TRUCK ENGINE

3406C 3406B

INTEGRATED TOOLCARRIER

IT28 IT18 IT12B IT14F IT38G IT14B IT38F IT62G IT62H IT24F IT28G IT28F IT28B IT62G II IT18F IT18B IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 632 623K LRC 627K LRC 623K 621K 627K

TRACK SKIDDER

517 D4HTSK II D5HTSK II D4HTSK III

WHEEL SKIDDER

535C 545C 525C 518 528 530B 508

ROTARY DRILL

MD6540C MD6380

EXCAVATOR

215B 215C 215D 375-A L 219D 231D 211B 235D 225B 225D M325C 205B 229D 245D 245B 229 225 235 219 215 375-A 245

COMPACT TRACK LOADER

299D 299D3 299D2 299D XHP 299D2 XHP 299D3 XE

WHEEL TRACTOR

660B 641B 666B 623B 623H 623E 623F 621B 621R 621E 621F 621H 627B 627H 627E 627F 650B 651B 651E 631D 631C 621K OEM 615 613 627 621 623 637 641 651 657 666 633C 657E 657B 633D 639D 613B 637D

HYDRAULIC CONTROL

193B 192 193 191 183 184 181 182 165 172 173 163 161 143 183B 153 150 151 141 140 50 44 173B

VEHICULAR ENGINE

3516 3512

TRACK LOADER

933C 935C 935B 939C 973C 951C 951B 953B 977D 977H 953C 977K 977L 955C 931B 955H 931C 955K 955L 983B 963 973 983 939 933 931 943 941 953 963B 963C 941B 931C II 935C II

PETROLEUM TRANSMISSION

TH48-E80 TH35-E81 TH31-E61

PETROLEUM ENGINE

3508C 3508B 3516 3512 3516C 3516B 3512E 3512C 3512B

SOIL COMPACTOR

825 815 815B 815F 825H 825G 825K 825C 825B 815F II 825G II

WHEEL DOZER

854G 854K 834G 834H 834B 814B 814F 844H 844K 834 824B 844 854 824H 824G 824C 824K 814F II 814 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 816 826C 826B 826G 826H 826K 816B 816F

PETROLEUM GEN SET

3512B 3512C

COMPACT WHEEL LOADER

910F 910E

WHEEL LOADER

960F 988 XE 962H 962G 986H 986K G926 988B 988G 988H 988F G916 988K 966D 966C 966F 966E G936 966H 966G 966R 924F 924H 924G 928F 926E 928H 928G 988F II 986 980 982 950G II 928HZ 988 995 994 990 992 916 920 980G II 988K XE 926 930 936 950 980K HLG 950B/950E 924GZ 908 907 906 924HZ 990K 990H 938G II 992D 992B 992C 992G 992K 994F 994D 970F 994K 994H 966G II 972G 972H 988GC 950B 950E 950G 950F 950H 930G 930H 936E 936F 962G II 938G 938F 938H 990 II 918F 980F II 966F II 972G II 980B 980C 980F 980H 980G 980L 980K 980M 982M 950F II

SOIL STABILIZER

SS-250B SS-250

ARTICULATED TRUCK

D35HP D30C D30D D35C D400E II 725C2 D400D 725 740 735B 730 735 OEM 735 725C D25D D25C D350D D350C 740B D400 D40D

ENGINE - INDUSTRIAL

LD700E 3512B 3406B 3406C 3516B 3561B

INDUSTRIAL ENGINE

3512 3516 3508 C32 3508B 3516B 3516C 3406C D348 D349 D346 3512E 3512B 3512C C9.3B

ASPHALT SCREED

10 FT 8 FT 10B

WHEEL SCRAPER

666B 621E 621F 621B 623F 623E 627F 627E 630B 657B 666 657 651

QUARRY TRUCK

777E 775B 771D 771C

SPRAY AR

CAT WDS

LOGGER

227

GAS ENGINE

G398 G3508

TRACTOR

784C 784B 768C 768B 772B 772 776 776D 776C 776B

BULLDOZER

834S 6 814S 8SU 955 D5C PAT 10SU 6SU 10C D5C PATLGP 11U 10S 10U 977A 824S 826B 824C 825 824 815 9SU 834 7SU 11SU 7S LGP 8S 8U 9U 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 3S 5A PAT 3P 4A

PUMPER

SPS343 SPF343 SPF343C SPT343

UNDERGROUND ART TRUCK

AE40 AD45B AD60 AD55 AD63 AD45 AD40 AD55B

POWER MODULE

XQC1200 3516B 3516C XQC1600 XQ2280 PP3516 TR43 PM3508 PM3516 PM3512 TR43-E44

LOAD HAUL DUMP

R1600G R1600H R1700 II R1300 R1600 R2900 R2900 XE R1300G II R1700G R3000H R2900G R1300G

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

785D 789G 789D 3508B 793D 793F 789 785 793

WINCH

53 57 56 55 54 59 58 54H 57H 56H 59N 59L 58L

MOTOR GRADER

130G 160G 120G 24 120B 16 140G 16G 140 14E 12G 120 12F 12E

ROTARY CUTTER

RC20

BACKHOE

D3 931

HYDRAULIC SHOVEL

6030 6060

TRACK-TYPE TRACTOR

D6G2 LGP D3C II D10 D5R LGP D6R II D3C III D3G D3B D3C D4B D4G D4H D4C D4D D5R2 D4E D5B D5C D5M D5N D5H D5E D5G D6E SR D6C D6D D6N XL D6R D6T D6M D6N D6K D6E D6G D6H D6G SR D4K2 LGP D6N LGP D3K2 LGP D4E SR D4K2 XL D6T LGP D6GC D3K2 XL D6R XL D4C III D6K2 XL D6T XW D6T XL D5C III D5R XL D7R D7F D7G D7H D8R D8K D8L D8N D8H D9E D9G D6K XL D9L D9N D9H D6T XW PAT D6G2 XL D6K2 D5K XL D6R LGP D5K LGP D6D SR D6R III D6H II D4K XL D4H III D6K2 LGP D6F SR D6N OEM D3K XL D2 D1 D4 D3 D5 D4K LGP D5K2 LGP D10N D10R D11N D11R D6H XL D6H XR D6T LGPPAT D5H XL D6K LGP D6R STD D6T XL PAT D4H XL D4C II D5K2 XL D3K LGP

ASPHALT PAVER

AP655 AP655F BG-2455D BG-2455C BG-230 AP-1050B AP-800C AP655F L AP-655D AP-650B AP-1050 AP-1055B AP-1055D AP-1000 BG-225C BG655D BG-245C

MARINE ENGINE

3516 3512 3508 3406B 3516B 3516C 3516E 3512C 3512E 3512B 3508C 3508B D349 D346 D348 C280-6

MARINE AUXILIARY

3512 3508 3516C 3516B 3512C 3512B 3608 3508B 3508C

PIPELAYER

578 561N 561M 561B 561D 561C PL72 PL61 583H 572G 594H

MINING EXCAVATOR

5230B 5130 5230 5130B

FRONT SHOVEL

5080

ENGINE - GENERATOR SET

3508B

PETROLEUM PACKAGE

TH48-E80 TH48-E70 3508 TH31-E61 TH35-E81

RIPPER SCARIFIER

140G 12G 16G 130G

GENERATOR SET

3508 3516 3512 3516C GEN 3508C 3508B 3516B GEN SR5 G3520B 3512C 3512B 3516C 3516B 3516E

RECLAIMER MIXER

RM-500 RM-250C

MARINE TRANSMISSION

7211 7231 7221 7251 7241 7271 7261

ENGINE

3512E 3512B 3512C 3516C 3516E C32 INDUSTRIAL 3516PETROLEUM 3508PETROL C32B C32B INDUSTRIAL 3512PETROL C27 INDUSTRIAL

LOCOMOTIVE ENGINE

3516 3512 3516C 3516B 3512E 3512C 3512B 3508 3508C 3508B

EJECTOR TRUCK

D400E II 740B 740 730

COLD PLANER

PR-750B PM-565B PR-1000 PM-465 PM-201 PR-1000C PM-565

FOREST PRODUCTS

FB221

ROAD RECLAIMER

RR-250B RR-250

ENGINE - MACHINE

3516C C27 C4.4

CHALLENGER

65 75 75D 75C 75E 95E 70C 65C 65B 65E 65D 85C 85E 85D

GEN SET ENGINE

3406C 3406B 3516B G3520B 3512B 3508B 3508 3512 3516

RIPPER

953B 977 963 953 951 955 943 9D 8D 11 10 3 7 6 5 4 9 8

MARINE GEAR

3192 7251

CABLE CONTROL

118 119 129

TRUCK

793F XQ 793F OEM 775D 777C 777B 777D 785 789 793 797 793D 793B 793C 793F 773D 797B 773B 769 773 777 793F CMD 789C 789D 789B 769B 769D 769C 785G 785C 785D 785B

POWERTRAIN

TR43E44-C13BL

QUICK COUPLER-MWL

QUICK COUPLER

TRACK-TYPE LOADER

977K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert