Description: Cat ring terminals are the electrical contacts used to connect wires to screws and studs.
Attributes: • 00 AWG • Uninsulated ring terminal • Ring accomodates 3/8 inch (M10 metric) screw • Tin plated • Secure connection • Single wire connection
Application: Cat terminals provide a reliable wire to device interface.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat ring terminals are the electrical contacts used to connect wires to screws and studs.
Attributes: • 00 AWG • Uninsulated ring terminal • Ring accomodates 3/8 inch (M10 metric) screw • Tin plated • Secure connection • Single wire connection
Application: Cat terminals provide a reliable wire to device interface.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
330D L329D L323D LN330D2349D L329E330 MHPU349E L HVG325C325D385C350MHPU352FMHPU323F OEM336F336D336E330F330D330C323D L365C L390F330FMHPU385C L336D L349E345D345C336E HVG324D LN349D2345C L336FMHPU340D2 L325D L
Power Package
C7
Generator Set
G3516G3512G350835083412CD1500D500GCC7.1 GENC13GENSETDG50035163512D300GCXQ425G3516BG3516CD1000G3516ED600 GCG3516H3508BC4.4D450GCDE1250SXQP300C18 I6XQP310D250GCG3512EG3512HC13 XQ375C13 XQ3503412CG137-12C32 GENSETDG2003456DE1500C18 GEN SETDG125DE1000SDG100C7.1DG175DG150DG50DG40DG45DG30C3.3G3520CG3520BG3520EG3520H3512C3512BDG80DG70DG60G3306B3516C3516B3516EDE1400DE500XQP150G3306D20D25D30D400GC3512B GENSC18 GEN SEC6.6D1250D550GCC93516B GEND350GC3306BG3406DE630G3412DG400C32 GEN SETC18C15C13C15 I6DG450C9 GEN SETDG350C27XQ330C32D800C7.1 GEN SC15 GEN SEG3412CDE1250XQP2003406C3406E
Description: Cat ring terminals are the electrical contacts used to connect wires to screws and studs.
Attributes: • 00 AWG • Uninsulated ring terminal • Ring accomodates 3/8 inch (M10 metric) screw • Tin plated • Secure connection • Single wire connection
Application: Cat terminals provide a reliable wire to device interface.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1S-7252
Units of Measure
USMetric
Width (mm): 23
Height (mm): 18
Length (in): 2.1
Material: Alloy Copper
Stud Thread Size: M10 or 3/8
Wire Gauge (AWG): 00
Height (in): 0.7
Length (mm): 53
Width (in): 0.9
View More
Compatible Models for part number 1S-7252
INTEGRATED TOOLCARRIER
IT12 IT62G IT62H IT28G IT28F IT62G II IT38G II IT38G IT38F
330 L 349D L 320-A L 320-A S 320-A N 324D 324E 320D3 GC 325-A 320D2 320D3 336D2 L 323F 323D 322N 322-A LN 312-A 322B 322C 324E LN 321C 321B 548 325D L 330 LN 558 320GX 374D L 323F OEM 330C FM 326F 538 325B 336E L 325C 325D 336E H 325F 329D LN 231D M325D MH 318D2 L 324E L 312E L 330 GC 320D RR 345D L 320N 320B 320C 320D 320E 235B 235C 235D 314E LCR 323F L 317 GC 365C 365B 349F LXE 320D LN 312F GC 318B N 325 LN 320D FM RR 336D LN 349 GC 320E L 325D FM 320D GC 315-A L 323D2 L 330C L 320D FM 312D2 GC 313 GX 313 GC 349D2 L 318F L 329D 329E 330-A 317 N 330C LN 325D MH 313F LGC 320D2 L 329D2 330C MH 345C MH 326F LN 345 GC 336D 336E 336F 314D CR 335F 336F XE 325C L 330B LN 336 MHPU 311-A M325C 320D LRR 326F L 336D L 312D2 L 350-A L 324D L 320E RR 312D L 322B L 324D FM LL 323F LN 374F 345C L 323D3 323D2 313F GC 315-A 323GC 323E L 336F LN 320E LN 330F 245D 315B FM L 330B 330C 330D 245B 390F L 320 L 365B L M325D L MH 316 GC 336D2 LXE 323F SA MH3295 316 GX 340D2 L 320D L 340MHPU 325C FM 340F L UHD 330B L 319D L 325 L 317B L 330F LN 350 OEM 322-A L 322-A N 318E L 229 225 325-A LN 336 GC 328D LCR 340F L LRE 325F LCR 235 320-A 340D L 219 215 330F L 317B LN 329F L 335F LCR 312 GX 312 GC 385C L MH 245 329D2 L 345B II 215B 325B L M315F 215C 215D 375-A L 315D L M317F 374F L M318F 385C FS 345B 345C 345D 349F L 385C L 219D 317 315 313 336F L XE 312C L 323E LN 314E CR 320 GX 349D 350 L 320 GC 349E 349F 340F 345B L 330-A L 314D LCR 336F LN XE 323D S 323D L 313F L 326D2 L 385B 385C 365C L 323E SA 345B II MH 336D2 L XE 320C L 325D FM LL 390D 390F 336E LNH 350-A 315 GC 349E L VG 325B LN 349D2 336D2 318D L 568 FM 320B LU 320B LL 313D2 LGP 352 UHD 340 349 345 324D FM 352 350 355 320 326 325 323 329E L 330 335 336 333 323 GX 318D2 323 GC 395 330-A LN 365B II 324D LN 374 311D LRR 316F L 312E FM538 312F 312B 312C 312D 322B LN 326D L FM548 311B 311C 349E L 330D2 225B 225D 3101 323D LN 352F XE VG 330D FM 312B L 320D2 GC 320D2 FM 330-A L 316F 352F-VG 365C L MH 315B 315C 229D FM558 314C 322-A FM568 313F 330GC 313B 313D 312D2 352F 317-A 320E LRR 336F L 318 GC 325-A L 323D SA 336D2 GC 322 L 330D2 L 317-A N 336F LNXE 329E LN 320B FM LL 320B S 320B N 320B L 320B U 336E LN 336E LH 325-A FM L 313D2 GC MH3040 390D L 319D LN 326 GC 326D2 320F L 313D2-GC 313D2 326GC 330D L 330D MH 329D L 319D 330D LN 320C FM 319C 568 FM LL 318C 318F 322 LN 318B 345D L VG 311F LRR 336D2 XE 315B L 321D LCR 375-A 316E L 322C FM
330D L 329D L 323D LN 330D2 349D L 329E 330 MHPU 349E L HVG 325C 325D 385C 350MHPU 352FMHPU 323F OEM 336F 336D 336E 330F 330D 330C 323D L 365C L 390F 330FMHPU 385C L 336D L 349E 345D 345C 336E HVG 324D LN 349D2 345C L 336FMHPU 340D2 L 325D L
POWER PACKAGE
C7
GENERATOR SET
G3516 G3512 G3508 3508 3412C D1500 D500GC C7.1 GEN C13GENSET DG500 3516 3512 D300GC XQ425 G3516B G3516C D1000 G3516E D600 GC G3516H 3508B C4.4 D450GC DE1250S XQP300 C18 I6 XQP310 D250GC G3512E G3512H C13 XQ375 C13 XQ350 3412 CG137-12 C32 GENSET DG200 3456 DE1500 C18 GEN SET DG125 DE1000S DG100 C7.1 DG175 DG150 DG50 DG40 DG45 DG30 C3.3 G3520C G3520B G3520E G3520H 3512C 3512B DG80 DG70 DG60 G3306B 3516C 3516B 3516E DE1400 DE500 XQP150 G3306 D20 D25 D30 D400GC 3512B GENS C18 GEN SE C6.6 D1250 D550GC C9 3516B GEN D350GC 3306B G3406 DE630 G3412 DG400 C32 GEN SET C18 C15 C13 C15 I6 DG450 C9 GEN SET DG350 C27 XQ330 C32 D800 C7.1 GEN S C15 GEN SE G3412C DE1250 XQP200 3406C 3406E
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.