10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers1S-8687: 31.75mm Thick Steel Spacer
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
1S-8687: 31.75mm Thick Steel Spacer
1S-8687: 31.75mm Thick Steel Spacer

Cat® Spacer in a belt tightener to adjust and maintain the tension of the belt, ensuring optimal performance and preventing slippage.

Brand: Cat

Product Images
1S-8687: 31.75mm Thick Steel Spacer
1S-8687: 31.75mm Thick Steel Spacer

Cat® Spacer in a belt tightener to adjust and maintain the tension of the belt, ensuring optimal performance and preventing slippage.

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
Spacers are thick rings fixed under a nut or the head of a bolt to spread the pressure when tightened or to provide a standoff between two surfaces.

Attributes:
• Material: Steel
• Inside diameter: 25.5 mm
• Outside diameter: 34.4 mm

Application:
Spacers are application specific. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Spacers are thick rings fixed under a nut or the head of a bolt to spread the pressure when tightened or to provide a standoff between two surfaces.

Attributes:
• Material: Steel
• Inside diameter: 25.5 mm
• Outside diameter: 34.4 mm

Application:
Spacers are application specific. Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Inside Diameter (mm): 25.5
Material Description: Steel
Outside Diameter (mm): 33.4
Overall Length (mm): 31.75
Material: Alloy Zinc,Carbon Steel
Inside Diameter (mm): 25.5
Material Description: Steel
Outside Diameter (mm): 33.4
View More
Compatible Models
Compatible Models
Underground Art Truck
AE40AD55AE40 IIAD45AD40
Load Haul Dump
R3000HR2900GR2900
Off Highway Truck
775773
Winch
59N59L58L57H59
Motor Grader
24H16G
Track-Type Tractor
D8RD8LD8ND9GD8 GCD9RD8R IID9LD9HD10ND8GCD10R
Pipelayer
583R594H594587R578
Mining Excavator
5110B
Front Shovel
5080
Excavator
375-A L375-A245245D245B
Wheel Tractor
666633E II623B623G651B623E623F651E621B633C657E657B621E621F633D621G621623639D627B627G627E627F637631D631E631C631G641637G637D637E651657
Vehicular Engine
D346D348
Track Loader
983983B
Soil Compactor
825C
Ejector Truck
D400E II
Wheel Dozer
834B824C
Landfill Compactor
836826C
Wheel Loader
992988B992D992B980C992C980F980F II
Articulated Truck
D350E IID400E II
Ripper
810
Off-Highway Truck
D10R
Wheel Scraper
666666B621E657621B657E657B
Truck
775G775F773G LRC775E775D69D775G OEM769773E773D773G773F773777775G LRC773G OEM769B769D769C773B
Quarry Truck
771D771C775D775B773E
Tractor
772776772B768C768B
Bulldozer
10SU10U8A8U834U834S8SU
View More
Underground Art Truck
AE40AD55AE40 IIAD45AD40
Warranty Information
Return Policy
Parts diagram for 1S-8687
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 1S-8687
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 1S-8687

Description:
Spacers are thick rings fixed under a nut or the head of a bolt to spread the pressure when tightened or to provide a standoff between two surfaces.

Attributes:
• Material: Steel
• Inside diameter: 25.5 mm
• Outside diameter: 34.4 mm

Application:
Spacers are application specific. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 1S-8687
Inside Diameter (mm): 25.5
Material Description: Steel
Outside Diameter (mm): 33.4
Overall Length (mm): 31.75
Material: Alloy Zinc,Carbon Steel
View More
Compatible Models for part number 1S-8687

UNDERGROUND ART TRUCK

AE40 AD55 AE40 II AD45 AD40

LOAD HAUL DUMP

R3000H R2900G R2900

OFF HIGHWAY TRUCK

775 773

WINCH

59N 59L 58L 57H 59

MOTOR GRADER

24H 16G

TRACK-TYPE TRACTOR

D8R D8L D8N D9G D8 GC D9R D8R II D9L D9H D10N D8GC D10R

PIPELAYER

583R 594H 594 587R 578

MINING EXCAVATOR

5110B

FRONT SHOVEL

5080

EXCAVATOR

375-A L 375-A 245 245D 245B

WHEEL TRACTOR

666 633E II 623B 623G 651B 623E 623F 651E 621B 633C 657E 657B 621E 621F 633D 621G 621 623 639D 627B 627G 627E 627F 637 631D 631E 631C 631G 641 637G 637D 637E 651 657

VEHICULAR ENGINE

D346 D348

TRACK LOADER

983 983B

SOIL COMPACTOR

825C

EJECTOR TRUCK

D400E II

WHEEL DOZER

834B 824C

LANDFILL COMPACTOR

836 826C

WHEEL LOADER

992 988B 992D 992B 980C 992C 980F 980F II

ARTICULATED TRUCK

D350E II D400E II

RIPPER

8 10

OFF-HIGHWAY TRUCK

D10R

WHEEL SCRAPER

666 666B 621E 657 621B 657E 657B

TRUCK

775G 775F 773G LRC 775E 775D 69D 775G OEM 769 773E 773D 773G 773F 773 777 775G LRC 773G OEM 769B 769D 769C 773B

QUARRY TRUCK

771D 771C 775D 775B 773E

TRACTOR

772 776 772B 768C 768B

BULLDOZER

10SU 10U 8A 8U 834U 834S 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert