10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings206-9295: 17.8mm Inside Diameter Seal-O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
206-9295: 17.8mm Inside Diameter Seal-O-Ring
206-9295: 17.8mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
206-9295: 17.8mm Inside Diameter Seal-O-Ring
206-9295: 17.8mm Inside Diameter Seal-O-Ring
206-9295: 17.8mm Inside Diameter Seal-O-Ring
206-9295: 17.8mm Inside Diameter Seal-O-Ring
206-9295: 17.8mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Cross Section Diameter (mm): 2.4
Cross Section Diameter (in): 0.094
Inside Diameter (mm): 17.8
Inside Diameter (in): 0.701
Material: FKM (90),FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Polymer: FKM (Fluorocarbon)
Material Hardness: 90A
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 909
Units of MeasureUSMetric
Cross Section Diameter (mm): 2.4
Cross Section Diameter (in): 0.094
Inside Diameter (mm): 17.8
View More
Compatible Models
Compatible Models
Wheel Tractor-Scraper
627623621637627K LRC632631623K LRC631K623K621K627K637K657651
Wheel Skidder
535D545D525D555D
Asphalt Compactor
CW16CB8CB7CB10
Rotary Drill
MD6200
Underground Articulated Truck
AD22
Oem Mob Hyd Pwr Unit
336MHPU
Forestry Products
548558568
Excavator
349D L336D336E320D3 GC320D2320D3336D2 LFM548335F323F349E L330D23101385C FS352F XE VG330D FM345C345D336 MHPU548349F L385C L320D2 FM352F-VG317558336D L323F OEMFM558OTHER326F538349DFM568330GC336E L320 GC349E349F325F352F345C L330 GC318 GC323D3336D2 GC385B385C345D L330F330D317 GC336E LN349F LXE323F SAMH3295340D2 L390DMH3040390D L336D LN340MHPU349E L VG349 GC326D2349D2336D2568 FM326GC320D FM330D L350 OEM352 UHD340349330D MH336 GC345324D FM349D2 L352350355330D LN568 FM LL320326345D L VG330340D L335336333395385C L MH320D2 L374345C MH345 GC
Multi Terrain Loader
297D XHP277D257D297D287D
Compact Track Loader
289D299D279D259D299D XHP
Wheel Tractor
631K621K OEM651623H621H627H637K
Rotary Mixer
RM500BRM800
Hex Based Spl Solution
352F OEM
Track Loader
963973953973D973K963K953K
Petroleum Transmission
CX48CX48-P2300CX38-P892TH53-E60CX38-P800
Soil Compactor
825CP68BCP56B815CS64BCS76BCS74BCP74B825K815KCP11CP12CP14CP16CP17CS20CS11CS12CS13CS14CS16CS17CS19CS56BCS68BCS66BCS78BCS54B
Wheel Dozer
854K844K834844834H834K854824K814K814824
Landfill Compactor
836826816K836H836K816826K
Wheel Loader
982XE972K988 XE972M972L966 XE988GC986H950K962L986K962K950M950L962M980XE988H988K966L966K930K966M950GC814K924K938K962966972966 GC972 XE986966XE980982988995990993992988K XE950982 XE980 XE962M Z980K HLG950M Z966K XE990K950 GC972M XE993K966M XE980L980K992K972XE980M994K994H982M
Articulated Truck
730C2730 EJECTOR740C740B740 GC730C745C725735C735B745730735
Wheeled Excavator
M322M320M330DMH3026W345C MHMH3040
Engine - Industrial
3516BG3512
Wheel Scraper
637K
Quarry Truck
777E772G770G
Pumper
SPF743
Underground Art Truck
AD22
Transmission-Onhighway
CX31
Shovel Logger
345C
Power Module
TR43TR43-C18LTR43-E44
Load Haul Dump
R1700R1700 XE
Load, Haul, Dump
R1700K
Off Highway Truck
777G777E789D773GC772770793D777775773785D
Material Handler
MH3250MH3260MH3022MH3024MH3037MH3032MH3040MH3049MH3050MH3059
Oem Solutions
TR35E44-C9.3BL3412C
Motor Grader
24161418120M120K120 GC120M 2140M140K140K 212M 312M 2140M 3140M 2140 GC160M 2160M 318M312M 3 AWD16M16014L15014M160M 3 AWD14016GC12M12K14M3120160K160M140M 3 AWD16M314M-3120K 2
Hydraulic Shovel
60156015B
Track-Type Tractor
D6XED10D11D8 GCD5R LGPD9 GCD6K2 LGPD5R2D6N OEMD6N XLD6RD6TD6ND6KD9D4D6D5D8D7D4K2 LGPD6 XED6N LGPD5K2 LGPD3K2 LGPD10TD11TD4K2 XLD6T LGPD6GCD3K2 XLD6T LGPPATD6R XLD6K2 XLD6T XWD6T XLD8GCD5R XLD8TD8RD10T2D9TD6T XL PATD6T XW PATD6K2D5K2 XLD6R LGP
Knuckleboom Loader
579C579D2484D2484C559C559D2384D2384C
Asphalt Paver
AP1055AP655AP600AP555FAP500FAP655FAP655F LAP600FAP-1000FAP-1055FAP1000
Pipelayer
PL83PL87PL72PL61
Expanded Mining Products
LD350
Log Loadr Forst Mach
558
Front Shovel
385C5090B
Engine - Generator Set
3508B
Vibratory Compactor
CS-56BCS-68BCS-54BCS-66BCS-78BCS-79BCP12CS-64BCS-76BCP74BCS-74BCS12CS14CS78BCS54BCP-54BCS68BCS56BCS79BCP-56BCP-68BCP54BCP-74BCP76BCS74BCP68BCP56B
Mobile Hyd Power Unit
330D L385C350MHPU352FMHPU349D L330FMHPU385C L340D2 L336D L330 MHPU349E L HVG349ETH43-C18336D336E345D345C336E HVG330D349D2345C L
Generator Set
35123508B3516E
Reclaimer Mixer
RM400RM800RM500B
Ejector Truck
730C740B730C2 EJ740
Cold Planer
PM820PM825PM822PM620PM622PM312PM313PM310
Forest Products
OTHER
Road Reclaimer
RM800RM400RM600RM500BRM500
Transmission
CX31 HTCX31TR16-C7.1CX38-P892CX31-P300
Skid Steer Loader
272D XHP272D262D242D246D236D
Wheel Feller Buncher
573D563D2570D2670D
Truck
773G LRC775G772G OEM789D777D777G775G OEM770G OEM770G793D772G773G773G OEM785D775G LRC
Powertrain
TR43E44-C13BLTR43M44-C13BTR35E44-C9.3B
Compactor
CCS9
Track-Type Loader
973
View More
Wheel Tractor-Scraper
627623621637627K LRC632631623K LRC631K623K621K627K637K657651
Warranty Information
Return Policy
Parts diagram for 206-9295
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
206-9295206-9295
214-7568214-7568
033-6033033-6033
View All Parts
Frequently bought together
206-9295
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
214-7568
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
033-6033
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3J-1907
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
7M-8485
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
3K-0360
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 206-9295
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 206-9295

Description:
O-Rings are used in static sealing and some dynamic applications.

Attributes:
Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

Applications:
O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

View More
Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 206-9295

Units of Measure

USMetric
Cross Section Diameter (mm): 2.4
Cross Section Diameter (in): 0.094
Inside Diameter (mm): 17.8
Inside Diameter (in): 0.701
Material: FKM (90),FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Polymer: FKM (Fluorocarbon)
Material Hardness: 90A
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 909
View More
Compatible Models for part number 206-9295

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 631 623K LRC 631K 623K 621K 627K 637K 657 651

WHEEL SKIDDER

535D 545D 525D 555D

ASPHALT COMPACTOR

CW16 CB8 CB7 CB10

ROTARY DRILL

MD6200

UNDERGROUND ARTICULATED TRUCK

AD22

OEM MOB HYD PWR UNIT

336MHPU

FORESTRY PRODUCTS

548 558 568

EXCAVATOR

349D L 336D 336E 320D3 GC 320D2 320D3 336D2 L FM548 335F 323F 349E L 330D2 3101 385C FS 352F XE VG 330D FM 345C 345D 336 MHPU 548 349F L 385C L 320D2 FM 352F-VG 317 558 336D L 323F OEM FM558 OTHER 326F 538 349D FM568 330GC 336E L 320 GC 349E 349F 325F 352F 345C L 330 GC 318 GC 323D3 336D2 GC 385B 385C 345D L 330F 330D 317 GC 336E LN 349F LXE 323F SA MH3295 340D2 L 390D MH3040 390D L 336D LN 340MHPU 349E L VG 349 GC 326D2 349D2 336D2 568 FM 326GC 320D FM 330D L 350 OEM 352 UHD 340 349 330D MH 336 GC 345 324D FM 349D2 L 352 350 355 330D LN 568 FM LL 320 326 345D L VG 330 340D L 335 336 333 395 385C L MH 320D2 L 374 345C MH 345 GC

MULTI TERRAIN LOADER

297D XHP 277D 257D 297D 287D

COMPACT TRACK LOADER

289D 299D 279D 259D 299D XHP

WHEEL TRACTOR

631K 621K OEM 651 623H 621H 627H 637K

ROTARY MIXER

RM500B RM800

HEX BASED SPL SOLUTION

352F OEM

TRACK LOADER

963 973 953 973D 973K 963K 953K

PETROLEUM TRANSMISSION

CX48 CX48-P2300 CX38-P892 TH53-E60 CX38-P800

SOIL COMPACTOR

825 CP68B CP56B 815 CS64B CS76B CS74B CP74B 825K 815K CP11 CP12 CP14 CP16 CP17 CS20 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS68B CS66B CS78B CS54B

WHEEL DOZER

854K 844K 834 844 834H 834K 854 824K 814K 814 824

LANDFILL COMPACTOR

836 826 816K 836H 836K 816 826K

WHEEL LOADER

982XE 972K 988 XE 972M 972L 966 XE 988GC 986H 950K 962L 986K 962K 950M 950L 962M 980XE 988H 988K 966L 966K 930K 966M 950GC 814K 924K 938K 962 966 972 966 GC 972 XE 986 966XE 980 982 988 995 990 993 992 988K XE 950 982 XE 980 XE 962M Z 980K HLG 950M Z 966K XE 990K 950 GC 972M XE 993K 966M XE 980L 980K 992K 972XE 980M 994K 994H 982M

ARTICULATED TRUCK

730C2 730 EJECTOR 740C 740B 740 GC 730C 745C 725 735C 735B 745 730 735

WHEELED EXCAVATOR

M322 M320 M330D MH3026 W345C MH MH3040

ENGINE - INDUSTRIAL

3516B G3512

WHEEL SCRAPER

637K

QUARRY TRUCK

777E 772G 770G

PUMPER

SPF743

UNDERGROUND ART TRUCK

AD22

TRANSMISSION-ONHIGHWAY

CX31

SHOVEL LOGGER

345C

POWER MODULE

TR43 TR43-C18L TR43-E44

LOAD HAUL DUMP

R1700 R1700 XE

LOAD, HAUL, DUMP

R1700K

OFF HIGHWAY TRUCK

777G 777E 789D 773GC 772 770 793D 777 775 773 785D

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3059

OEM SOLUTIONS

TR35E44-C9.3BL 3412C

MOTOR GRADER

24 16 14 18 120M 120K 120 GC 120M 2 140M 140K 140K 2 12M 3 12M 2 140M 3 140M 2 140 GC 160M 2 160M 3 18M3 12M 3 AWD 16M 160 14L 150 14M 160M 3 AWD 140 16GC 12M 12K 14M3 120 160K 160M 140M 3 AWD 16M3 14M-3 120K 2

HYDRAULIC SHOVEL

6015 6015B

TRACK-TYPE TRACTOR

D6XE D10 D11 D8 GC D5R LGP D9 GC D6K2 LGP D5R2 D6N OEM D6N XL D6R D6T D6N D6K D9 D4 D6 D5 D8 D7 D4K2 LGP D6 XE D6N LGP D5K2 LGP D3K2 LGP D10T D11T D4K2 XL D6T LGP D6GC D3K2 XL D6T LGPPAT D6R XL D6K2 XL D6T XW D6T XL D8GC D5R XL D8T D8R D10T2 D9T D6T XL PAT D6T XW PAT D6K2 D5K2 XL D6R LGP

KNUCKLEBOOM LOADER

579C 579D 2484D 2484C 559C 559D 2384D 2384C

ASPHALT PAVER

AP1055 AP655 AP600 AP555F AP500F AP655F AP655F L AP600F AP-1000F AP-1055F AP1000

PIPELAYER

PL83 PL87 PL72 PL61

EXPANDED MINING PRODUCTS

LD350

LOG LOADR FORST MACH

558

FRONT SHOVEL

385C 5090B

ENGINE - GENERATOR SET

3508B

VIBRATORY COMPACTOR

CS-56B CS-68B CS-54B CS-66B CS-78B CS-79B CP12 CS-64B CS-76B CP74B CS-74B CS12 CS14 CS78B CS54B CP-54B CS68B CS56B CS79B CP-56B CP-68B CP54B CP-74B CP76B CS74B CP68B CP56B

MOBILE HYD POWER UNIT

330D L 385C 350MHPU 352FMHPU 349D L 330FMHPU 385C L 340D2 L 336D L 330 MHPU 349E L HVG 349E TH43-C18 336D 336E 345D 345C 336E HVG 330D 349D2 345C L

GENERATOR SET

3512 3508B 3516E

RECLAIMER MIXER

RM400 RM800 RM500B

EJECTOR TRUCK

730C 740B 730C2 EJ 740

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310

FOREST PRODUCTS

OTHER

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

TRANSMISSION

CX31 HT CX31 TR16-C7.1 CX38-P892 CX31-P300

SKID STEER LOADER

272D XHP 272D 262D 242D 246D 236D

WHEEL FELLER BUNCHER

573D 563D 2570D 2670D

TRUCK

773G LRC 775G 772G OEM 789D 777D 777G 775G OEM 770G OEM 770G 793D 772G 773G 773G OEM 785D 775G LRC

POWERTRAIN

TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B

COMPACTOR

CCS9

TRACK-TYPE LOADER

973

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert