Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
Designed to maintain smooth trench floors, Wide tips are most effective in easy-to-penetrate materials. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Low, wide profile
Applications: • Maintaining smooth trench floors • Low-abrasion/impact, easy-to-penetrate material
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
Designed to maintain smooth trench floors, Wide tips are most effective in easy-to-penetrate materials. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Low, wide profile
Applications: • Maintaining smooth trench floors • Low-abrasion/impact, easy-to-penetrate material
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Tip Length (mm): 79
Tip Size: J250
Material: Low Alloy Steel,Alloy Steel
Wear or Durability: Standard
Overall Length (in): 7.677
Size: J250
Rear Width (mm): 79
Front Width (in): 4.488
Front Width (mm): 114
Shape: Wide
Rear Width (in): 3.11
Series: J Series
Rear Height (mm): 92.6
Overall Length (mm): 195
Rear Height (in): 3.646
Units of MeasureUSMetric
Tip Length (mm): 79
Tip Size: J250
Material: Low Alloy Steel,Alloy Steel
View More
Compatible Models
Compatible Models
Excavator
314E LCR315C312D L312C L314C315F LCR312C311C312D
View More
Excavator
314E LCR315C312D L312C L314C315F LCR312C311C312D
Warranty Information
Return Policy
Parts diagram for 208-5254
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 208-5254
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 208-5254
Offering unparalleled manufacturing precision, Cat® J Series tips protect the buckets of your machines from damage. Our Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Utilizing industry-standard side-pinned design, genuine Cat bucket tips perform across a variety of applications boosting your equipment’s versatility. Installation and removal are quick with the standard pin and retainer system. Or you can make life even easier by retrofitting with our innovative hammerless J Series CapSure™ System.
Designed to maintain smooth trench floors, Wide tips are most effective in easy-to-penetrate materials. Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes: • Low, wide profile
Applications: • Maintaining smooth trench floors • Low-abrasion/impact, easy-to-penetrate material
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 208-5254
Units of Measure
USMetric
Tip Length (mm): 79
Tip Size: J250
Material: Low Alloy Steel,Alloy Steel
Wear or Durability: Standard
Overall Length (in): 7.677
Size: J250
Rear Width (mm): 79
Front Width (in): 4.488
Front Width (mm): 114
Shape: Wide
Rear Width (in): 3.11
Series: J Series
Rear Height (mm): 92.6
Overall Length (mm): 195
Rear Height (in): 3.646
View More
Compatible Models for part number 208-5254
EXCAVATOR
314E LCR 315C 312D L 312C L 314C 315F LCR 312C 311C 312D
View More
Related parts
149-5733: Tip Pin Retainer
Contact Dealer
132-4763: Pin-Get
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.