10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeElectrical & ElectronicsBasic ComponentsAlternators20R-3250: Cat® Reman 24 Volt Electric Starter Motor
Home
Electrical & ElectronicsBasic ComponentsAlternators
20R-3250: Cat® Reman 24 Volt Electric Starter Motor
20R-3250: Cat® Reman 24 Volt Electric Starter Motor

Cat Reman 24 Volt Electric Starter Motor (50 MT SIZE) (With Seal)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
20R-3250: Cat® Reman 24 Volt Electric Starter Motor
20R-3250: Cat® Reman 24 Volt Electric Starter Motor

Cat Reman 24 Volt Electric Starter Motor (50 MT SIZE) (With Seal)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat Genuine Part Available
Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Cat Reman electric starter motors such as part # 20R3250 are designed to handle the high current needed when cranking cold engines. Built to work hard and deliver reliable performance even in tough, dirty, bitter-cold conditions, every time. The brush-type design uses one-piece brushes for less maintenance, and constant-pressure springs for even brush wear. Cat Reman starters are engineered to be part of a balanced electrical system, working in unison with the rest of your Cat engine components. Remanufactured cores are completely disassembled, thoroughly cleaned, and inspected for quality and durability. Each unit includes all critical engineering updates and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.

Attributes:
• Cat Reman electric starters are designed to crank to -32° C such as -25° F
• Seamless, one-piece solenoid casing protects against corrosion, vibration, and extreme weather.
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs.
• Cat Reman electric starter motors provide like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new.
• Cat Reman electric starter motors are covered with a same-as-new, 12-month Caterpillar Limited Warranty1 against Caterpillar defects in material and/or workmanship.
• Cat Reman offers drop-in solution.

1 Warranty can vary by model and application; limitations apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Cat Reman electric starter motors such as part # 20R3250 are designed to handle the high current needed when cranking cold engines. Built to work hard and deliver reliable performance even in tough, dirty, bitter-cold conditions, every time. The brush-type design uses one-piece brushes for less maintenance, and constant-pressure springs for even brush wear. Cat Reman starters are engineered to be part of a balanced electrical system, working in unison with the rest of your Cat engine components. Remanufactured cores are completely disassembled, thoroughly cleaned, and inspected for quality and durability. Each unit includes all critical engineering updates and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.

Attributes:
• Cat Reman electric starters are designed to crank to -32° C such as -25° F
• Seamless, one-piece solenoid casing protects against corrosion, vibration, and extreme weather.
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs.
• Cat Reman electric starter motors provide like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new.
• Cat Reman electric starter motors are covered with a same-as-new, 12-month Caterpillar Limited Warranty1 against Caterpillar defects in material and/or workmanship.
• Cat Reman offers drop-in solution.

1 Warranty can vary by model and application; limitations apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Voltage (volts): 24
Mount Circle (mm): 146.0
Electric Starting and/or Prelube: Electric Starting,Electric Starting
Pinion Pitch: 6/8,6/8
Mount Size (Nose Cone): SAE No. 3 Nose housing,SAE No. 3 Nose housing
Pinion Teeth: 11/12,11/12
Marine Approved: Yes,Yes
Current (Amps): 115,115
Voltage (volts): 24
Mount Circle (mm): 146.0
Electric Starting and/or Prelube: Electric Starting,Electric Starting
View More
Compatible Models
Compatible Models
Truck Engine
C13
Wheel Tractor
657E651E
Shovel Logger
345C
Engine
C13B
Track Loader
973D
Petroleum Transmission
CX35-P800
Load Haul Dump
R1700GR1600G
Petroleum Engine
C15C18
Ejector Truck
730C2 EJ730C
Combat Vehicle Engine
C13
Wheel Loader
980K HLG980C980F980L980K982M980M
Articulated Truck
730C2730730C735
Wheeled Excavator
W345C MH
Underground Articulated Truck
AD22
Industrial Engine
C11C13C15C18
Excavator
345C L345D L349D L345D L VG349D2 L349D2345C MH349D345C345D
Petroleum Package
CX35-C18I
Mobile Hyd Power Unit
349D2345D345C345C L349D L
View More
Truck Engine
C13
Warranty Information
Return Policy
Parts diagram for 20R-3250
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
20R-325020R-3250
9Y-60899Y-6089
214-7568214-7568
View All Parts
Frequently bought together
20R-3250
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
9Y-6089
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
214-7568
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
238-5080
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
1R-1808
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
214-7566
Contact Dealer
Visit us

or use our Contact Form
Contact Dealer
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 20R-3250
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 20R-3250

Cat Reman electric starter motors such as part # 20R3250 are designed to handle the high current needed when cranking cold engines. Built to work hard and deliver reliable performance even in tough, dirty, bitter-cold conditions, every time. The brush-type design uses one-piece brushes for less maintenance, and constant-pressure springs for even brush wear. Cat Reman starters are engineered to be part of a balanced electrical system, working in unison with the rest of your Cat engine components. Remanufactured cores are completely disassembled, thoroughly cleaned, and inspected for quality and durability. Each unit includes all critical engineering updates and is rigorously tested against original specifications, so you know you’re getting genuine Caterpillar reliability.

Attributes:
• Cat Reman electric starters are designed to crank to -32° C such as -25° F
• Seamless, one-piece solenoid casing protects against corrosion, vibration, and extreme weather.
• You're buying less downtime and lower repair bills, helping you reduce owning and operating costs.
• Cat Reman electric starter motors provide like new performance and reliability at fraction-of-new costs with return of a qualifying core, while reducing the impact on the environment compared to buying new.
• Cat Reman electric starter motors are covered with a same-as-new, 12-month Caterpillar Limited Warranty1 against Caterpillar defects in material and/or workmanship.
• Cat Reman offers drop-in solution.

1 Warranty can vary by model and application; limitations apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 20R-3250
Voltage (volts): 24
Mount Circle (mm): 146.0
Electric Starting and/or Prelube: Electric Starting,Electric Starting
Pinion Pitch: 6/8,6/8
Mount Size (Nose Cone): SAE No. 3 Nose housing,SAE No. 3 Nose housing
Pinion Teeth: 11/12,11/12
Marine Approved: Yes,Yes
Current (Amps): 115,115
View More
Compatible Models for part number 20R-3250

TRUCK ENGINE

C13

WHEEL TRACTOR

657E 651E

SHOVEL LOGGER

345C

ENGINE

C13B

TRACK LOADER

973D

PETROLEUM TRANSMISSION

CX35-P800

LOAD HAUL DUMP

R1700G R1600G

PETROLEUM ENGINE

C15 C18

EJECTOR TRUCK

730C2 EJ 730C

COMBAT VEHICLE ENGINE

C13

WHEEL LOADER

980K HLG 980C 980F 980L 980K 982M 980M

ARTICULATED TRUCK

730C2 730 730C 735

WHEELED EXCAVATOR

W345C MH

UNDERGROUND ARTICULATED TRUCK

AD22

INDUSTRIAL ENGINE

C11 C13 C15 C18

EXCAVATOR

345C L 345D L 349D L 345D L VG 349D2 L 349D2 345C MH 349D 345C 345D

PETROLEUM PACKAGE

CX35-C18I

MOBILE HYD POWER UNIT

349D2 345D 345C 345C L 349D L

View More
Compare Alternate Parts
20R-3250
This part:
20R-3250: Cat® Reman 24 Volt Electric Starter Motor
Description

Cat Reman 24 Volt Electric Starter Motor (50 MT SIZE) (With Seal)

435-1240
This part:
435-1240: Electric Starting Motor
Description

Cat® 6950 RPM, 24 Volt Electric Starting Motor initiates engine ignition through electrical power for smooth startup

348-7651
This part:
348-7651: Starting Motor Gp-Electric
Description

24 Volt Heavy Duty Electric Starting Motor

352-9848
This part:
352-9848: Motor Gp-Ele
Description

24 Volt Heavy Duty Electric Starting Motor

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert