Description: Cat liquid level switch assemblies are designed to indicate the condition of an adverse fluid level in the hydraulic oil tank and engine oil pan. Cat components make certain that your equipment is operating at an optimal level.
Attributes: • Single pole single throw • Increased resistance to repeated thermal stress • Increased resistance to stresses from vibration fatigue • Switch has increased durability • Medium: 10W oil & water/glycol mix • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.
Applications: Typically used hydraulic system and Cat engines. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat liquid level switch assemblies are designed to indicate the condition of an adverse fluid level in the hydraulic oil tank and engine oil pan. Cat components make certain that your equipment is operating at an optimal level.
Attributes: • Single pole single throw • Increased resistance to repeated thermal stress • Increased resistance to stresses from vibration fatigue • Switch has increased durability • Medium: 10W oil & water/glycol mix • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.
Applications: Typically used hydraulic system and Cat engines. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat liquid level switch assemblies are designed to indicate the condition of an adverse fluid level in the hydraulic oil tank and engine oil pan. Cat components make certain that your equipment is operating at an optimal level.
Attributes: • Single pole single throw • Increased resistance to repeated thermal stress • Increased resistance to stresses from vibration fatigue • Switch has increased durability • Medium: 10W oil & water/glycol mix • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.
Applications: Typically used hydraulic system and Cat engines. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
336E LN 311D LRR 316F L 320C L 345B II 336E LH 349F LXE 316 GC 349D L 325D FM LL 336D2 LXE 312E 323F SA 312F 320D LN 312B 336D 312C 324D 336E 312D 324E 336F 315D L 320D2 336D2 L 314D CR 326D L 340D2 L 335F 323F 336F XE 374F L 313D2 GC 323D 390D 318B N 390F 320D L 349E L 330D2 336E LNH 320D FM RR 325C L 322C 390D L 336D LN 319D LN 325C FM 323D LN 340F L UHD 385C FS 349E L VG 324E LN 352F XE VG 321C 330D FM 345B 345C 321B 345D 312B L 320E L 548 320D2 GC 325D FM 349F L 385C L 320D2 FM 325D L 316F 320D GC 326D2 349D2 319D L 352F-VG 323D2 L 558 320D LRR 365C L MH 315C 330C L 326F L 336D L 374D L 323F OEM 336D2 318D L 320F L 312D2 L 336F L XE 312C L 568 FM 313D2 323E LN 314E CR 320D FM 330C FM 326F 313D2 LGP 317B L 538 349D 330F LN 324D L 330D L 313F 336E L 320 GC 325C 349E 325D 336E H 349F 313D 320E RR 325F 312D2 312D2 GC 318E L 352F 312D L 340F 345B L 324D FM LL 330D MH 336 GC 328D LCR 329D LN 314D LCR 329D L 324D FM 340F L LRE 349D2 L 336F LN XE 320E LRR 325F LCR 323F LN M325D MH 319D 330D LN 318D2 L 320C FM 319C 324E L 336F L 568 FM LL 318F L 320 374F 312E L 326 345C L 330 GC 323 318C 329E L 318F 318B 323D SA 320D RR 345D L VG 323D S 330 336D2 GC 340D L 323D L 313F L 330D2 L 323D2 329D 330F L 329E 326D2 L 314F CR 385B 385C 317B LN 345D L 336F LNXE 329F L 336D2 XE 335F LCR 330C LN 320B 320C 320D 320E 314E LCR 315B L 365C L 323E L 325D MH 336F LN 329E LN 385C L MH 321D LCR 323E SA 320E LN 330F 320B L 316E L 315F LCR 345B II MH 365B II 329D2 L 322C FM 330C 330D 320D2 L 324D LN 390F L 329D2 323F L 336D2 L XE 330C MH 365B L 345C MH M325D L MH 365C 326F LN 365B
VIBRATORY COMPACTOR
CB-536D
PETROLEUM PACKAGE
C18
MOBILE HYD POWER UNIT
330D L 329D L 336FMHPU 329E 385C 340D2 L 336D L 323D LN 330 MHPU 365C L 349E L HVG 325D L 325C 349E 325D 336F 336D 336E C7.1 352FMHPU 323F OEM 390F 330D2 345D 345C 349D L 336E HVG 330F 330D 324D LN 330C 330FMHPU 385C L 349D2 323D L 345C L
GENERATOR SET
G3516H 3508 C32 C18 3512 3512B C18 MARINE GS
HEX BASED SPL SOLUTION
352F OEM 320E 330F OEM
ENGINE
C7.1
PETROLEUM ENGINE
C15 C18 C7
SOIL COMPACTOR
815K
WHEEL LOADER
950K 962K 950M 962M 966F 966F II 980K HLG 980K
ENGINE - MACHINE
3046
GEN SET ENGINE
G3516C
WHEELED EXCAVATOR
M325C MH W345C MH MH3040 M330D W345B II
INDUSTRIAL ENGINE
C6.6 C18 C7.1 3126B C9 C15
WHEEL FELLER BUNCHER
2570D 573D 563D 2670D
LOGGER
322C
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.