Offering unparalleled manufacturing precision, Cat® bolt-on half-arrows protect the lip of your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat bolt-on half-arrows are designed to provide added protection to the bucket base edge. This added protection provides more coverage of the space between adapters, eliminating base edge wear near the adapter. Half-arrow profiles can offer an increased penetration and enhances load-ability of the bucket resulting increased productivity.
Cast from DH-2 steel with properties that maintain hardness for long wear life, our durable half arrows make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Bolt-on • Longer base edge life • Longer adapter life
Applications • Wheel loader buckets
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Offering unparalleled manufacturing precision, Cat® bolt-on half-arrows protect the lip of your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat bolt-on half-arrows are designed to provide added protection to the bucket base edge. This added protection provides more coverage of the space between adapters, eliminating base edge wear near the adapter. Half-arrow profiles can offer an increased penetration and enhances load-ability of the bucket resulting increased productivity.
Cast from DH-2 steel with properties that maintain hardness for long wear life, our durable half arrows make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Bolt-on • Longer base edge life • Longer adapter life
Applications • Wheel loader buckets
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Position: RH/LH
Length (in): 18.5
Material: Low Alloy Steel
Wear or Durability: Standard
Thickness (in): 1.89
Depth (mm): 425
Hole Quantity: 6
Hole Size: 1-1/4-in Plow Bolt (36.5 mm square)
Thickness (mm): 48
Depth (in): 16.732
Height (in): 3.15
Width (mm): 267
Height (mm): 80
Bottom Strap Length (mm): 310
Hole Spacing (in): 3.071
Attachment Method: Bolt-On
Hole Spacing (mm): 78
Bottom Strap Length (in): 12.205
Machine: Loader
Length (mm): 470
Width (in): 10.512
Units of MeasureUSMetric
Position: RH/LH
Length (in): 18.5
Material: Low Alloy Steel
View More
Compatible Models
Compatible Models
Bucket
BUCKET
Wheel Loader
980K982M980980M982980G II980XE980H
View More
Bucket
BUCKET
Warranty Information
Return Policy
Parts diagram for 217-4726
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 217-4726
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 217-4726
Offering unparalleled manufacturing precision, Cat® bolt-on half-arrows protect the lip of your bucket from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.
Cat bolt-on half-arrows are designed to provide added protection to the bucket base edge. This added protection provides more coverage of the space between adapters, eliminating base edge wear near the adapter. Half-arrow profiles can offer an increased penetration and enhances load-ability of the bucket resulting increased productivity.
Cast from DH-2 steel with properties that maintain hardness for long wear life, our durable half arrows make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Attributes • Bolt-on • Longer base edge life • Longer adapter life
Applications • Wheel loader buckets
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 217-4726
Units of Measure
USMetric
Position: RH/LH
Length (in): 18.5
Material: Low Alloy Steel
Wear or Durability: Standard
Thickness (in): 1.89
Depth (mm): 425
Hole Quantity: 6
Hole Size: 1-1/4-in Plow Bolt (36.5 mm square)
Thickness (mm): 48
Depth (in): 16.732
Height (in): 3.15
Width (mm): 267
Height (mm): 80
Bottom Strap Length (mm): 310
Hole Spacing (in): 3.071
Attachment Method: Bolt-On
Hole Spacing (mm): 78
Bottom Strap Length (in): 12.205
Machine: Loader
Length (mm): 470
Width (in): 10.512
View More
Compatible Models for part number 217-4726
BUCKET
BUCKET
WHEEL LOADER
980K 982M 980 980M 982 980G II 980XE 980H
View More
Related parts
5P-8823: Plow Bolt
Contact Dealer
3K-9770: 1 1/4''-7 Hex Nut
Contact Dealer
5P-8361: 1 1/4-7 Thread 125mm Long Plow Bolt
Contact Dealer
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.