10% off Ground Engaging Tools & Undercarriage│Code: IRONDEAL10

Details
JOHN FABICK TRACTOR COMPANY

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

JOHN FABICK TRACTOR COMPANY

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeAttachmentsAugers218-3198: A23, 3 Ton Mini Excavators
Home
AttachmentsAugers
218-3198: A23, 3 Ton Mini Excavators
218-3198: A23, 3 Ton Mini Excavators

Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural and landscaping applications.

Brand: Cat

Product Images
218-3198: A23, 3 Ton Mini Excavators
218-3198: A23, 3 Ton Mini Excavators
218-3198: A23, 3 Ton Mini Excavators
218-3198: A23, 3 Ton Mini Excavators
218-3198: A23, 3 Ton Mini Excavators
218-3198: A23, 3 Ton Mini Excavators
218-3198: A23, 3 Ton Mini Excavators
218-3198: A23, 3 Ton Mini Excavators
218-3198: A23, 3 Ton Mini Excavators
218-3198: A23, 3 Ton Mini Excavators
218-3198: A23, 3 Ton Mini Excavators
218-3198: A23, 3 Ton Mini Excavators

Cat® Augers are used to drill holes for footings, fencing, sign posts, trees and shrubs in construction, agricultural and landscaping applications.

Brand: Cat

Contact Dealer
Visit us

or use our Contact Form
Save to List

List Details & Settings
Associate Equipment (optional)
You have no equipment associated to your account. Add equipment by visiting My Equipment.

List Visibility
Lists by default are private. Set to public to share with members in your organization.
Public

Supported file types:

.csv (sample),

.xlsx (sample).

Browse
Create & SaveCancel
Warranty Information
Return Policy
Description
Description

Cat® Augers are used for drilling holes for footings, fencing, signs, trees and shrubs in construction, agricultural, and landscaping applications. They are designed with the right amount of speed and torque for maximum productivity in a broad range of soil types.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov.

Cat® Augers are used for drilling holes for footings, fencing, signs, trees and shrubs in construction, agricultural, and landscaping applications. They are designed with the right amount of speed and torque for maximum productivity in a broad range of soil types.

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Drive Shaft Torque at Maximum Pressure: 2304 N·m
Drive Shaft Torque at Maximum Pressure: 1699.3 lb/ft
Drive Method: Gerotor Motor - Direct Drive
Mounting Bracket Design: 3 Ton Mini Excavator Pin On
Required Hydraulics: Standard Flow
Optimal Hydraulic Flow: 42-83 L/min (11-22 gpm)
Optimal Hydraulic Pressure: 145-235 bar (2100-3400 psi)
Overall Width - With Bracket: 300 mm
Overall Width - With Bracket: 11.8 in
Overall Length - With Bracket: 282 mm
Overall Length - With Bracket: 11.1 in
Overall Height: 958 mm
Overall Height: 37.7 in
Housing Diameter: 280 mm
Housing Diameter: 11 in
Swing Range (fore/aft): 70 degrees
Swing Range (L/R): 76 degrees
Weight: 264.6 lb
Weight: 120 kg
Motor Displacement: 39 in³
Motor Displacement: 629 cm³
Bit Speed at Maximum Flow: 127 rpm
Hex Output Shaft Size: 2 in
Hex Output Shaft Size: 51 mm
Cut Diameter: 102-762 mm (4-30 in)
Compatibility: Mini Excavators
Units of MeasureUSMetric
Drive Shaft Torque at Maximum Pressure: 2304 N·m
Drive Shaft Torque at Maximum Pressure: 1699.3 lb/ft
Drive Method: Gerotor Motor - Direct Drive
View More
Compatible Models
Compatible Models
Mini Hyd Excavator
303.5E2 CR303.5E
Auger
A14BA23
View More
Mini Hyd Excavator
303.5E2 CR303.5E
Warranty Information
Return Policy
Parts diagram for 218-3198
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 218-3198
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 218-3198

Cat® Augers are used for drilling holes for footings, fencing, signs, trees and shrubs in construction, agricultural, and landscaping applications. They are designed with the right amount of speed and torque for maximum productivity in a broad range of soil types.

View More
Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
Specifications for part number 218-3198

Units of Measure

USMetric
Drive Shaft Torque at Maximum Pressure: 2304 N·m
Drive Shaft Torque at Maximum Pressure: 1699.3 lb/ft
Drive Method: Gerotor Motor - Direct Drive
Mounting Bracket Design: 3 Ton Mini Excavator Pin On
Required Hydraulics: Standard Flow
Optimal Hydraulic Flow: 42-83 L/min (11-22 gpm)
Optimal Hydraulic Pressure: 145-235 bar (2100-3400 psi)
Overall Width - With Bracket: 300 mm
Overall Width - With Bracket: 11.8 in
Overall Length - With Bracket: 282 mm
Overall Length - With Bracket: 11.1 in
Overall Height: 958 mm
Overall Height: 37.7 in
Housing Diameter: 280 mm
Housing Diameter: 11 in
Swing Range (fore/aft): 70 degrees
Swing Range (L/R): 76 degrees
Weight: 264.6 lb
Weight: 120 kg
Motor Displacement: 39 in³
Motor Displacement: 629 cm³
Bit Speed at Maximum Flow: 127 rpm
Hex Output Shaft Size: 2 in
Hex Output Shaft Size: 51 mm
Cut Diameter: 102-762 mm (4-30 in)
Compatibility: Mini Excavators
View More
Compatible Models for part number 218-3198

MINI HYD EXCAVATOR

303.5E2 CR 303.5E

AUGER

A14B A23

View More
Related parts
453-8570
453-8570: 490 mm (19 in), 3-4 Ton Mini Excavators
Contact Dealer
282-9315
282-9315: 1400 mm (55 in), 197 L (7 ft3), Pin On
Contact Dealer
388-9663
388-9663: 1200 mm (47 in)
Contact Dealer
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert